Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|
LM263149DW - LM263110 | Series N/A LM263100 | d - Bore N/A 14 in355.6 mm | D - Cup Outer Diameter N/A 18 in457.2 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C - Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cups N/A 4.7499 in120.647 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 368000 lbf1640000 N | CAD N/A |
99587D - 99098X | Series N/A 99000 | d - Bore N/A 5.8750 in149.225 mm | D - Cup Outer Diameter N/A 9.8425 in250 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C - Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cups N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 258000 lbf1150000 N | CAD N/A |
99587D - 99100P | Series N/A 99000 | d - Bore N/A 5.8750 in149.225 mm | D - Cup Outer Diameter N/A 10.0000 in254.000 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C - Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cups N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 258000 lbf1150000 N | CAD N/A |
99587D - 99100W | Series N/A 99000 | d - Bore N/A 5.8750 in149.225 mm | D - Cup Outer Diameter N/A 10.0000 in254.000 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C - Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cups N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 258000 lbf1150000 N | CAD N/A |
EE130887D - 131400 | Series N/A 130000 | d - Bore N/A 8.875 in225.425 mm | D - Cup Outer Diameter N/A 14 in355.6 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C - Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cups N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 312000 lbf1390000 N | CAD N/A |
EE130904D - 131400 | Series N/A 130000 | d - Bore N/A 9.0000 in228.600 mm | D - Cup Outer Diameter N/A 14 in355.6 mm | B - Double Cone Width N/A 5.0000 in127.000 mm | C - Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cups N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 312000 lbf1390000 N | CAD N/A |
EE138131D - 138172 | Series N/A 138000 | d - Bore N/A 13.0040 in330.302 mm | D - Cup Outer Diameter N/A 17.2450 in438.023 mm | B - Double Cone Width N/A 4.5000 in114.300 mm | C - Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cups N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 287000 lbf1280000 N | CAD N/A |
H228649D - H228610 | Series N/A H228600 | d - Bore N/A 5.3750 in136.525 mm | D - Cup Outer Diameter N/A 8.875 in225.425 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C - Cup Width N/A 2.0625 in52.388 mm | T - Bearing Width across Cups N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 253000 lbf1130000 N | CAD N/A |
H432549D - H432510 | Series N/A H432500 | d - Bore N/A 6.1250 in155.575 mm | D - Cup Outer Diameter N/A 9.7500 in247.650 mm | B - Double Cone Width N/A 4.8125 in122.238 mm | C - Cup Width N/A 2.0625 in52.388 mm | T - Bearing Width across Cups N/A 4.8124 in122.235 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 248000 lbf1100000 N | CAD N/A |
LM761648DW - LM761610 | Series N/A LM761600 | d - Bore N/A 13.4375 in341.313 mm | D - Cup Outer Diameter N/A 17.9960 in457.098 mm | B - Double Cone Width N/A 4.8125 in122.238 mm | C - Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cups N/A 4.8124 in122.235 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 358000 lbf1590000 N | CAD N/A |
LM761649DGW - LM761610 | Series N/A LM761600 | d - Bore N/A 13.5060 in343.052 mm | D - Cup Outer Diameter N/A 17.9960 in457.098 mm | B - Double Cone Width N/A 4.8125 in122.238 mm | C - Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cups N/A 4.8124 in122.235 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 411000 lbf1830000 N | CAD N/A |
LM761649DWH - LM761610 | Series N/A LM761600 | d - Bore N/A 13.5060 in343.052 mm | D - Cup Outer Diameter N/A 17.9960 in457.098 mm | B - Double Cone Width N/A 4.8125 in122.238 mm | C - Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cups N/A 4.8124 in122.235 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 411000 lbf1830000 N | CAD N/A |
EE275106D - 275160 | Series N/A 275000 | d - Bore N/A 10.5 in266.7 mm | D - Cup Outer Diameter N/A 16.0000 in406.400 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cups N/A 4.8125 in122.238 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 345000 lbf1540000 N | CAD N/A |
EE275106D - 275158 | Series N/A 275000 | d - Bore N/A 10.5 in266.7 mm | D - Cup Outer Diameter N/A 15.8750 in403.225 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cups N/A 4.8125 in122.238 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 345000 lbf1540000 N | CAD N/A |
EE275109D - 275158 | Series N/A 275000 | d - Bore N/A 10.875 in276.225 mm | D - Cup Outer Diameter N/A 15.8750 in403.225 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cups N/A 4.8125 in122.238 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 345000 lbf1540000 N | CAD N/A |
EE275109D - 275160 | Series N/A 275000 | d - Bore N/A 10.875 in276.225 mm | D - Cup Outer Diameter N/A 16.0000 in406.400 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cups N/A 4.8125 in122.238 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 345000 lbf1540000 N | CAD N/A |
EE275109DGW - 275158 | Series N/A 275000 | d - Bore N/A 10.875 in276.225 mm | D - Cup Outer Diameter N/A 15.8750 in403.225 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cups N/A 4.8125 in122.238 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 345000 lbf1540000 N | CAD N/A |
EE275109DGW - 275160 | Series N/A 275000 | d - Bore N/A 10.875 in276.225 mm | D - Cup Outer Diameter N/A 16.0000 in406.400 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cups N/A 4.8125 in122.238 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 345000 lbf1540000 N | CAD N/A |
EE275109DW - 275158 | Series N/A 275000 | d - Bore N/A 10.875 in276.225 mm | D - Cup Outer Diameter N/A 15.8750 in403.225 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cups N/A 4.8125 in122.238 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 345000 lbf1540000 N | CAD N/A |
EE275109DW - 275160 | Series N/A 275000 | d - Bore N/A 10.875 in276.225 mm | D - Cup Outer Diameter N/A 16.0000 in406.400 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cups N/A 4.8125 in122.238 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 345000 lbf1540000 N | CAD N/A |
93800D - 93125V | Series N/A 93000 | d - Bore N/A 8 in203.2 mm | D - Cup Outer Diameter N/A 12.5000 in317.500 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C - Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cups N/A 4.8749 in123.822 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N | CAD N/A |
93800D - J93129A | Series N/A 93000 | d - Bore N/A 8 in203.2 mm | D - Cup Outer Diameter N/A 12.5984 in319.999 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C - Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cups N/A 4.8749 in123.822 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N | CAD N/A |
93800DGW - J93129A | Series N/A 93000 | d - Bore N/A 8 in203.2 mm | D - Cup Outer Diameter N/A 12.5984 in319.999 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C - Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cups N/A 4.8749 in123.822 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N | CAD N/A |
93800DGW - 93125V | Series N/A 93000 | d - Bore N/A 8 in203.2 mm | D - Cup Outer Diameter N/A 12.5000 in317.500 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C - Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cups N/A 4.8749 in123.822 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N | CAD N/A |
93800DGW - 93125 | Series N/A 93000 | d - Bore N/A 8 in203.2 mm | D - Cup Outer Diameter N/A 12.5000 in317.500 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C - Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cups N/A 4.8749 in123.822 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N | CAD N/A |