Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|
399D - 394A | Series N/A 395 | d - Bore N/A 2 7/16 in61.913 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Double Cone Width N/A 2.1870 in55.550 mm | C - Cup Width N/A 0.7411 in18.824 mm | T - Bearing Width across Cups N/A 2.1869 in55.547 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 38700 lbf172000 N | CAD N/A |
399D - 394 | Series N/A 395 | d - Bore N/A 2 7/16 in61.913 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Double Cone Width N/A 2.1870 in55.550 mm | C - Cup Width N/A 0.8661 in21.999 mm | T - Bearing Width across Cups N/A 2.1869 in55.547 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 38700 lbf172000 N | CAD N/A |
399D - 393AS | Series N/A 395 | d - Bore N/A 2 7/16 in61.913 mm | D - Cup Outer Diameter N/A 4.3750 in111.125 mm | B - Double Cone Width N/A 2.1870 in55.550 mm | C - Cup Width N/A 0.7411 in18.824 mm | T - Bearing Width across Cups N/A 2.1869 in55.547 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 38700 lbf172000 N | CAD N/A |
392DW - 393A | Series N/A 395 | d - Bore N/A 2 7/16 in61.913 mm | D - Cup Outer Diameter N/A 4.4375 in112.713 mm | B - Double Cone Width N/A 2.875 in73.025 mm | C - Cup Width N/A 0.6250 in15.875 mm | T - Bearing Width across Cups N/A 2.2047 in55.999 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 36600 lbf163000 N | CAD N/A |
399D - 393A | Series N/A 395 | d - Bore N/A 2 7/16 in61.913 mm | D - Cup Outer Diameter N/A 4.4375 in112.713 mm | B - Double Cone Width N/A 2.1870 in55.550 mm | C - Cup Width N/A 0.6250 in15.875 mm | T - Bearing Width across Cups N/A 2.2047 in55.999 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 38700 lbf172000 N | CAD N/A |
42362D - 42585 | Series N/A 42000 | d - Bore N/A 3.6250 in92.075 mm | D - Cup Outer Diameter N/A 5.8437 in148.430 mm | B - Double Cone Width N/A 2.2812 in57.942 mm | C - Cup Width N/A 1.0000 in25.400 mm | T - Bearing Width across Cups N/A 2.2499 in57.147 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 63800 lbf284000 N | CAD N/A |
42362D - 42584 | Series N/A 42000 | d - Bore N/A 3.6250 in92.075 mm | D - Cup Outer Diameter N/A 5.8437 in148.430 mm | B - Double Cone Width N/A 2.2812 in57.942 mm | C - Cup Width N/A 0.8438 in21.433 mm | T - Bearing Width across Cups N/A 2.2499 in57.147 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 63800 lbf284000 N | CAD N/A |
LM119348D - LM119311 | Series N/A LM119300 | d - Bore N/A 3 3/4 in95.250 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | B - Double Cone Width N/A 2.2500 in57.150 mm | C - Cup Width N/A 0.9688 in24.608 mm | T - Bearing Width across Cups N/A 2.2499 in57.147 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 54600 lbf243000 N | CAD N/A |
375D - 372 | Series N/A 375 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Double Cone Width N/A 2.0940 in53.188 mm | C - Cup Width N/A 0.8592 in21.824 mm | T - Bearing Width across Cups N/A 2.3123 in58.732 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 34400 lbf153000 N | CAD N/A |
376DE - 372 | Series N/A 375 | d - Bore N/A 1.8750 in47.625 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Double Cone Width N/A 2.0940 in53.188 mm | C - Cup Width N/A 0.8592 in21.824 mm | T - Bearing Width across Cups N/A 2.3123 in58.732 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 34400 lbf153000 N | CAD N/A |
378DE - 372 | Series N/A 375 | d - Bore N/A 1 15/16 in49.213 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Double Cone Width N/A 2.0940 in53.188 mm | C - Cup Width N/A 0.8592 in21.824 mm | T - Bearing Width across Cups N/A 2.3123 in58.732 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 34400 lbf153000 N | CAD N/A |
378DW - 372 | Series N/A 375 | d - Bore N/A 1 15/16 in49.213 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Double Cone Width N/A 2.6570 in67.488 mm | C - Cup Width N/A 0.8592 in21.824 mm | T - Bearing Width across Cups N/A 2.3123 in58.732 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 34400 lbf153000 N | CAD N/A |
392DW - 393C | Series N/A 395 | d - Bore N/A 2 7/16 in61.913 mm | D - Cup Outer Diameter N/A 4.4680 in113.487 mm | B - Double Cone Width N/A 2.875 in73.025 mm | C - Cup Width N/A 0.8060 in20.472 mm | T - Bearing Width across Cups N/A 2.3167 in58.844 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 36600 lbf163000 N | CAD N/A |
399D - 393C | Series N/A 395 | d - Bore N/A 2 7/16 in61.913 mm | D - Cup Outer Diameter N/A 4.4680 in113.487 mm | B - Double Cone Width N/A 2.1870 in55.550 mm | C - Cup Width N/A 0.8060 in20.472 mm | T - Bearing Width across Cups N/A 2.3167 in58.844 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 38700 lbf172000 N | CAD N/A |
392DW - 394XS | Series N/A 395 | d - Bore N/A 2 7/16 in61.913 mm | D - Cup Outer Diameter N/A 4.3301 in109.985 mm | B - Double Cone Width N/A 2.875 in73.025 mm | C - Cup Width N/A 0.7480 in18.999 mm | T - Bearing Width across Cups N/A 2.3247 in59.047 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 36600 lbf163000 N | CAD N/A |
399D - 394XS | Series N/A 395 | d - Bore N/A 2 7/16 in61.913 mm | D - Cup Outer Diameter N/A 4.3301 in109.985 mm | B - Double Cone Width N/A 2.1870 in55.550 mm | C - Cup Width N/A 0.7480 in18.999 mm | T - Bearing Width across Cups N/A 2.3247 in59.047 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 38700 lbf172000 N | CAD N/A |
389DE - 383X | Series N/A 385 | d - Bore N/A 2 3/16 in55.563 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Double Cone Width N/A 2.0940 in53.188 mm | C - Cup Width N/A 0.8750 in22.225 mm | T - Bearing Width across Cups N/A 2.3659 in60.094 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 35600 lbf158000 N | CAD N/A |
39585D - 39520XX | Series N/A 39500 | d - Bore N/A 2 1/2 in63.500 mm | D - Cup Outer Diameter N/A 4.4375 in112.713 mm | B - Double Cone Width N/A 2.375 in60.325 mm | C - Cup Width N/A 0.9375 in23.813 mm | T - Bearing Width across Cups N/A 2.3750 in60.325 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 65300 lbf291000 N | CAD N/A |
39585D - 39521 | Series N/A 39500 | d - Bore N/A 2 1/2 in63.500 mm | D - Cup Outer Diameter N/A 4.4375 in112.713 mm | B - Double Cone Width N/A 2.375 in60.325 mm | C - Cup Width N/A 0.9375 in23.813 mm | T - Bearing Width across Cups N/A 2.3750 in60.325 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 65300 lbf291000 N | CAD N/A |
39585D - 39520P | Series N/A 39500 | d - Bore N/A 2 1/2 in63.500 mm | D - Cup Outer Diameter N/A 4.4375 in112.713 mm | B - Double Cone Width N/A 2.375 in60.325 mm | C - Cup Width N/A 0.9375 in23.813 mm | T - Bearing Width across Cups N/A 2.3750 in60.325 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 65300 lbf291000 N | CAD N/A |
39585D - 39520 | Series N/A 39500 | d - Bore N/A 2 1/2 in63.500 mm | D - Cup Outer Diameter N/A 4.4375 in112.713 mm | B - Double Cone Width N/A 2.375 in60.325 mm | C - Cup Width N/A 0.9375 in23.813 mm | T - Bearing Width across Cups N/A 2.3750 in60.325 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 65300 lbf291000 N | CAD N/A |
496D - 493A | Series N/A 495 | d - Bore N/A 3 3/16 in80.963 mm | D - Cup Outer Diameter N/A 5.3140 in134.976 mm | B - Double Cone Width N/A 2.3440 in59.538 mm | C - Cup Width N/A 0.8750 in22.225 mm | T - Bearing Width across Cups N/A 2.3750 in60.325 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 60500 lbf269000 N | CAD N/A |
496D - 492A | Series N/A 495 | d - Bore N/A 3 3/16 in80.963 mm | D - Cup Outer Diameter N/A 5.2500 in133.350 mm | B - Double Cone Width N/A 2.3440 in59.538 mm | C - Cup Width N/A 0.8750 in22.225 mm | T - Bearing Width across Cups N/A 2.3750 in60.325 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 60500 lbf269000 N | CAD N/A |
496D - 493 | Series N/A 495 | d - Bore N/A 3 3/16 in80.963 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | B - Double Cone Width N/A 2.3440 in59.538 mm | C - Cup Width N/A 0.8750 in22.225 mm | T - Bearing Width across Cups N/A 2.3750 in60.325 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 60500 lbf269000 N | CAD N/A |
496D - 493X | Series N/A 495 | d - Bore N/A 3 3/16 in80.963 mm | D - Cup Outer Diameter N/A 5.5118 in140 mm | B - Double Cone Width N/A 2.3440 in59.538 mm | C - Cup Width N/A 0.8750 in22.225 mm | T - Bearing Width across Cups N/A 2.3750 in60.325 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 60500 lbf269000 N | CAD N/A |