Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|
48393D - 48328 | Series N/A 48300 | d - Bore N/A 5.3750 in136.525 mm | D - Cup Outer Diameter N/A 8 in203.2 mm | B - Double Cone Width N/A 3.0625 in77.788 mm | C - Cup Width N/A 1.3125 in33.338 mm | T - Bearing Width across Cups N/A 3.0624 in77.785 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 111000 lbf492000 N | CAD N/A |
399D - 393WE | Series N/A 395 | d - Bore N/A 2 7/16 in61.913 mm | D - Cup Outer Diameter N/A 4.5900 in116.586 mm | B - Double Cone Width N/A 2.1870 in55.550 mm | C - Cup Width N/A 1.1859 in30.122 mm | T - Bearing Width across Cups N/A 3.0765 in78.143 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 38700 lbf172000 N | CAD N/A |
581D - 572A | Series N/A 575 | d - Bore N/A 3 3/16 in80.963 mm | D - Cup Outer Diameter N/A 5.5111 in139.982 mm | B - Double Cone Width N/A 3.1549 in80.134 mm | C - Cup Width N/A 1.1250 in28.575 mm | T - Bearing Width across Cups N/A 3.0881 in78.438 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 80900 lbf360000 N | CAD N/A |
52387D - 52618P | Series N/A 52000 | d - Bore N/A 3.8750 in98.425 mm | D - Cup Outer Diameter N/A 6.1875 in157.163 mm | B - Double Cone Width N/A 3.1250 in79.375 mm | C - Cup Width N/A 1.0313 in26.195 mm | T - Bearing Width across Cups N/A 3.1561 in80.165 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 87500 lbf389000 N | CAD N/A |
52387D - 52630X | Series N/A 52000 | d - Bore N/A 3.8750 in98.425 mm | D - Cup Outer Diameter N/A 6.2992 in160 mm | B - Double Cone Width N/A 3.1250 in79.375 mm | C - Cup Width N/A 1.0313 in26.195 mm | T - Bearing Width across Cups N/A 3.1561 in80.165 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 87500 lbf389000 N | CAD N/A |
52387D - 52618 | Series N/A 52000 | d - Bore N/A 3.8750 in98.425 mm | D - Cup Outer Diameter N/A 6.1875 in157.163 mm | B - Double Cone Width N/A 3.1250 in79.375 mm | C - Cup Width N/A 1.0313 in26.195 mm | T - Bearing Width across Cups N/A 3.1561 in80.165 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 87500 lbf389000 N | CAD N/A |
52387D - 52637 | Series N/A 52000 | d - Bore N/A 3.8750 in98.425 mm | D - Cup Outer Diameter N/A 6.3750 in161.925 mm | B - Double Cone Width N/A 3.1250 in79.375 mm | C - Cup Width N/A 1.0313 in26.195 mm | T - Bearing Width across Cups N/A 3.1561 in80.165 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 87500 lbf389000 N | CAD N/A |
52400D - 52618 | Series N/A 52000 | d - Bore N/A 4 in101.600 mm | D - Cup Outer Diameter N/A 6.1875 in157.163 mm | B - Double Cone Width N/A 3.1250 in79.375 mm | C - Cup Width N/A 1.0313 in26.195 mm | T - Bearing Width across Cups N/A 3.1561 in80.165 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 87500 lbf389000 N | CAD N/A |
52400D - 52618P | Series N/A 52000 | d - Bore N/A 4 in101.600 mm | D - Cup Outer Diameter N/A 6.1875 in157.163 mm | B - Double Cone Width N/A 3.1250 in79.375 mm | C - Cup Width N/A 1.0313 in26.195 mm | T - Bearing Width across Cups N/A 3.1561 in80.165 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 87500 lbf389000 N | CAD N/A |
52400D - 52630X | Series N/A 52000 | d - Bore N/A 4 in101.600 mm | D - Cup Outer Diameter N/A 6.2992 in160 mm | B - Double Cone Width N/A 3.1250 in79.375 mm | C - Cup Width N/A 1.0313 in26.195 mm | T - Bearing Width across Cups N/A 3.1561 in80.165 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 87500 lbf389000 N | CAD N/A |
52400D - 52637 | Series N/A 52000 | d - Bore N/A 4 in101.600 mm | D - Cup Outer Diameter N/A 6.3750 in161.925 mm | B - Double Cone Width N/A 3.1250 in79.375 mm | C - Cup Width N/A 1.0313 in26.195 mm | T - Bearing Width across Cups N/A 3.1561 in80.165 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 87500 lbf389000 N | CAD N/A |
581D - 572 | Series N/A 575 | d - Bore N/A 3 3/16 in80.963 mm | D - Cup Outer Diameter N/A 5.5115 in139.992 mm | B - Double Cone Width N/A 3.1549 in80.134 mm | C - Cup Width N/A 1.1250 in28.575 mm | T - Bearing Width across Cups N/A 3.1875 in80.963 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 80900 lbf360000 N | CAD N/A |
581D - 574 | Series N/A 575 | d - Bore N/A 3 3/16 in80.963 mm | D - Cup Outer Diameter N/A 5.5115 in139.992 mm | B - Double Cone Width N/A 3.1549 in80.134 mm | C - Cup Width N/A 1.1250 in28.575 mm | T - Bearing Width across Cups N/A 3.1875 in80.963 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 80900 lbf360000 N | CAD N/A |
8976D - 8920 | Series N/A 8900 | d - Bore N/A 8.0060 in203.352 mm | D - Cup Outer Diameter N/A 11.7500 in298.450 mm | B - Double Cone Width N/A 3.2188 in81.758 mm | C - Cup Width N/A 1.2500 in31.750 mm | T - Bearing Width across Cups N/A 3.2187 in81.755 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 168000 lbf746000 N | CAD N/A |
M231649D - M231610V | Series N/A M231600 | d - Bore N/A 6.0000 in152.400 mm | D - Cup Outer Diameter N/A 8.75 in222.250 mm | B - Double Cone Width N/A 3.3125 in84.138 mm | C - Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cups N/A 3.3124 in84.135 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 147000 lbf656000 N | CAD N/A |
LM742749DW - LM742714 | Series N/A LM742700 | d - Bore N/A 8.5000 in215.900 mm | D - Cup Outer Diameter N/A 11.3750 in288.925 mm | B - Double Cone Width N/A 3.3750 in85.725 mm | C - Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cups N/A 3.3749 in85.722 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 168000 lbf748000 N | CAD N/A |
LM742749DW - LM742710 | Series N/A LM742700 | d - Bore N/A 8.5000 in215.900 mm | D - Cup Outer Diameter N/A 11.25 in285.750 mm | B - Double Cone Width N/A 3.3750 in85.725 mm | C - Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cups N/A 3.3749 in85.722 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 168000 lbf748000 N | CAD N/A |
52387D - 52638 | Series N/A 52000 | d - Bore N/A 3.8750 in98.425 mm | D - Cup Outer Diameter N/A 6.3750 in161.925 mm | B - Double Cone Width N/A 3.1250 in79.375 mm | C - Cup Width N/A 1.1563 in29.370 mm | T - Bearing Width across Cups N/A 3.4061 in86.515 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 87500 lbf389000 N | CAD N/A |
52400D - 52638 | Series N/A 52000 | d - Bore N/A 4 in101.600 mm | D - Cup Outer Diameter N/A 6.3750 in161.925 mm | B - Double Cone Width N/A 3.1250 in79.375 mm | C - Cup Width N/A 1.1563 in29.370 mm | T - Bearing Width across Cups N/A 3.4061 in86.515 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 87500 lbf389000 N | CAD N/A |
81601D - 81962X | Series N/A 81000 | d - Bore N/A 6.0000 in152.400 mm | D - Cup Outer Diameter N/A 9.6250 in244.475 mm | B - Double Cone Width N/A 3.6250 in92.075 mm | C - Cup Width N/A 1.6250 in41.275 mm | T - Bearing Width across Cups N/A 3.4274 in87.056 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 157000 lbf699000 N | CAD N/A |
67985D - 67919 | Series N/A 67900 | d - Bore N/A 8.1250 in206.375 mm | D - Cup Outer Diameter N/A 11.0000 in279.400 mm | B - Double Cone Width N/A 3.4375 in87.313 mm | C - Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cups N/A 3.4375 in87.313 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 166000 lbf738000 N | CAD N/A |
67985D - 67920 | Series N/A 67900 | d - Bore N/A 8.1250 in206.375 mm | D - Cup Outer Diameter N/A 11.1250 in282.575 mm | B - Double Cone Width N/A 3.4375 in87.313 mm | C - Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cups N/A 3.4375 in87.313 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 166000 lbf738000 N | CAD N/A |
81601D - 81964 | Series N/A 81000 | d - Bore N/A 6.0000 in152.400 mm | D - Cup Outer Diameter N/A 9.6457 in245.001 mm | B - Double Cone Width N/A 3.6250 in92.075 mm | C - Cup Width N/A 1.3125 in33.338 mm | T - Bearing Width across Cups N/A 3.4375 in87.313 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 157000 lbf699000 N | CAD N/A |
81601D - 81962 | Series N/A 81000 | d - Bore N/A 6.0000 in152.400 mm | D - Cup Outer Diameter N/A 9.6250 in244.475 mm | B - Double Cone Width N/A 3.6250 in92.075 mm | C - Cup Width N/A 1.3125 in33.338 mm | T - Bearing Width across Cups N/A 3.4375 in87.313 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 157000 lbf699000 N | CAD N/A |
52387D - 52639 | Series N/A 52000 | d - Bore N/A 3.8750 in98.425 mm | D - Cup Outer Diameter N/A 6.3750 in161.925 mm | B - Double Cone Width N/A 3.1250 in79.375 mm | C - Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cups N/A 3.5311 in89.690 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 87500 lbf389000 N | CAD N/A |