Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T - Bearing Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
JL69349A - JL69310 | Series N/A L69300 | d - Bore N/A 38.000 mm1.4961 in | D - Cup Outer Diameter N/A 63.000 mm2.4803 in | B - Cone Width N/A 17.000 mm0.6693 in | C - Cup Width N/A 13.500 mm0.5315 in | T - Bearing Width N/A 17.000 mm0.6693 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 51000 N11500 lbf | C0 - Static Radial Rating N/A 55000 N12400 lbf | CAD N/A |
JL69349AX - JL69310 | Series N/A L69300 | d - Bore N/A 38.000 mm1.4961 in | D - Cup Outer Diameter N/A 63.000 mm2.4803 in | B - Cone Width N/A 17.000 mm0.6693 in | C - Cup Width N/A 13.500 mm0.5315 in | T - Bearing Width N/A 17.000 mm0.6693 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 51000 N11500 lbf | C0 - Static Radial Rating N/A 55000 N12400 lbf | CAD N/A |
JL69348 - JL69310 | Series N/A L69300 | d - Bore N/A 38.000 mm1.4961 in | D - Cup Outer Diameter N/A 63.000 mm2.4803 in | B - Cone Width N/A 17.000 mm0.6693 in | C - Cup Width N/A 13.500 mm0.5315 in | T - Bearing Width N/A 17.000 mm0.6693 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 51000 N11500 lbf | C0 - Static Radial Rating N/A 55000 N12400 lbf | CAD N/A |
JL69349P - JL69310 | Series N/A L69300 | d - Bore N/A 38.000 mm1.4961 in | D - Cup Outer Diameter N/A 63.000 mm2.4803 in | B - Cone Width N/A 17.000 mm0.6693 in | C - Cup Width N/A 13.500 mm0.5315 in | T - Bearing Width N/A 17.000 mm0.6693 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 51000 N11500 lbf | C0 - Static Radial Rating N/A 55000 N12400 lbf | CAD N/A |
JL69349 - JL69310P | Series N/A L69300 | d - Bore N/A 38.000 mm1.4961 in | D - Cup Outer Diameter N/A 63.000 mm2.4803 in | B - Cone Width N/A 17.000 mm0.6693 in | C - Cup Width N/A 13.500 mm0.5315 in | T - Bearing Width N/A 17.000 mm0.6693 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 51000 N11500 lbf | C0 - Static Radial Rating N/A 55000 N12400 lbf | CAD N/A |
JL69349P - JL69310P | Series N/A L69300 | d - Bore N/A 38.000 mm1.4961 in | D - Cup Outer Diameter N/A 63.000 mm2.4803 in | B - Cone Width N/A 17.000 mm0.6693 in | C - Cup Width N/A 13.500 mm0.5315 in | T - Bearing Width N/A 17.000 mm0.6693 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 51000 N11500 lbf | C0 - Static Radial Rating N/A 55000 N12400 lbf | CAD N/A |
JL69349H - JL69310P | Series N/A L69300 | d - Bore N/A 38.000 mm1.4961 in | D - Cup Outer Diameter N/A 63.000 mm2.4803 in | B - Cone Width N/A 17.000 mm0.6693 in | C - Cup Width N/A 13.500 mm0.5315 in | T - Bearing Width N/A 17.000 mm0.6693 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 51000 N11500 lbf | C0 - Static Radial Rating N/A 55000 N12400 lbf | CAD N/A |
JL69349A - JL69310P | Series N/A L69300 | d - Bore N/A 38.000 mm1.4961 in | D - Cup Outer Diameter N/A 63.000 mm2.4803 in | B - Cone Width N/A 17.000 mm0.6693 in | C - Cup Width N/A 13.500 mm0.5315 in | T - Bearing Width N/A 17.000 mm0.6693 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 51000 N11500 lbf | C0 - Static Radial Rating N/A 55000 N12400 lbf | CAD N/A |
JL69348 - JL69310P | Series N/A L69300 | d - Bore N/A 38.000 mm1.4961 in | D - Cup Outer Diameter N/A 63.000 mm2.4803 in | B - Cone Width N/A 17.000 mm0.6693 in | C - Cup Width N/A 13.500 mm0.5315 in | T - Bearing Width N/A 17.000 mm0.6693 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 51000 N11500 lbf | C0 - Static Radial Rating N/A 55000 N12400 lbf | CAD N/A |
JL69349AX - JL69310P | Series N/A L69300 | d - Bore N/A 38.000 mm1.4961 in | D - Cup Outer Diameter N/A 63.000 mm2.4803 in | B - Cone Width N/A 17.000 mm0.6693 in | C - Cup Width N/A 13.500 mm0.5315 in | T - Bearing Width N/A 17.000 mm0.6693 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 51000 N11500 lbf | C0 - Static Radial Rating N/A 55000 N12400 lbf | CAD N/A |
30305 | Series N/A 30305M | d - Bore N/A 25 mm0.9843 in | D - Cup Outer Diameter N/A 62 mm2.4409 in | B - Cone Width N/A 17.000 mm0.6693 in | C - Cup Width N/A 15.000 mm0.5906 in | T - Bearing Width N/A 18.250 mm0.7185 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 53800 N12100 lbf | C0 - Static Radial Rating N/A 49600 N11200 lbf | CAD N/A |
32304 | Series N/A 32304M | d - Bore N/A 20 mm0.7874 in | D - Cup Outer Diameter N/A 52 mm2.0472 in | B - Cone Width N/A 21.000 mm0.8268 in | C - Cup Width N/A 18.000 mm0.7087 in | T - Bearing Width N/A 22.250 mm0.8760 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 55200 N12400 lbf | C0 - Static Radial Rating N/A 55000 N12400 lbf | CAD N/A |
XAA32008X - Y32008X | Series N/A 32008X | d - Bore N/A 40 mm1.5748 in | D - Cup Outer Diameter N/A 68 mm2.6772 in | B - Cone Width N/A 19.000 mm0.7480 in | C - Cup Width N/A 14.500 mm0.5709 in | T - Bearing Width N/A 19.000 mm0.7480 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 55500 N12500 lbf | C0 - Static Radial Rating N/A 71600 N16100 lbf | CAD N/A |
32008X | Series N/A 32008XM | d - Bore N/A 40 mm1.5748 in | D - Cup Outer Diameter N/A 68 mm2.6772 in | B - Cone Width N/A 19.000 mm0.7480 in | C - Cup Width N/A 14.500 mm0.5709 in | T - Bearing Width N/A 19.000 mm0.7480 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 55500 N12500 lbf | C0 - Static Radial Rating N/A 71600 N16100 lbf | CAD N/A |
X32008XM - Y32008XM | Series N/A 32008X | d - Bore N/A 40 mm1.5748 in | D - Cup Outer Diameter N/A 68 mm2.6772 in | B - Cone Width N/A 19.000 mm0.7480 in | C - Cup Width N/A 14.500 mm0.5709 in | T - Bearing Width N/A 19.000 mm0.7480 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 55500 N12500 lbf | C0 - Static Radial Rating N/A 71600 N16100 lbf | CAD N/A |
32007X | Series N/A 32007X | d - Bore N/A 35 mm1.3780 in | D - Cup Outer Diameter N/A 62 mm2.4409 in | B - Cone Width N/A 18 mm0.7087 in | C - Cup Width N/A 14 mm0.5512 in | T - Bearing Width N/A 18.000 mm0.7087 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 56500 N12700 lbf | C0 - Static Radial Rating N/A 57600 N12900 lbf | CAD N/A |
J16154 - J16285 | Series N/A 16000 | d - Bore N/A 39.000 mm1.5354 in | D - Cup Outer Diameter N/A 72.014 mm2.8352 in | B - Cone Width N/A 20.638 mm0.8125 in | C - Cup Width N/A 16.637 mm0.6550 in | T - Bearing Width N/A 21.400 mm0.8425 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 56600 N12700 lbf | C0 - Static Radial Rating N/A 65800 N14800 lbf | CAD N/A |
X30207 - Y30207 | Series N/A 30207 | d - Bore N/A 35 mm1.3780 in | D - Cup Outer Diameter N/A 72 mm2.8346 in | B - Cone Width N/A 17.000 mm0.6693 in | C - Cup Width N/A 15.000 mm0.5906 in | T - Bearing Width N/A 18.255 mm0.7187 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 60600 N13600 lbf | C0 - Static Radial Rating N/A 63600 N14300 lbf | CAD N/A |
32206 | Series N/A 32206M | d - Bore N/A 30 mm1.1811 in | D - Cup Outer Diameter N/A 62 mm2.4409 in | B - Cone Width N/A 20.000 mm0.7874 in | C - Cup Width N/A 17.000 mm0.6693 in | T - Bearing Width N/A 21.250 mm0.8366 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 64100 N14400 lbf | C0 - Static Radial Rating N/A 71900 N16200 lbf | CAD N/A |
33205 | Series N/A 33205 | d - Bore N/A 25 mm0.9843 in | D - Cup Outer Diameter N/A 52 mm2.0472 in | B - Cone Width N/A 22.000 mm0.8661 in | C - Cup Width N/A 18.000 mm0.7087 in | T - Bearing Width N/A 22.000 mm0.8661 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 65400 N14700 lbf | C0 - Static Radial Rating N/A 63600 N14300 lbf | CAD N/A |
XAA32008X - Y32008XZ | Series N/A 32008X | d - Bore N/A 40 mm1.5748 in | D - Cup Outer Diameter N/A 68 mm2.6772 in | B - Cone Width N/A 19.000 mm0.7480 in | C - Cup Width N/A 14.500 mm0.5709 in | T - Bearing Width N/A 19.000 mm0.7480 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 65800 N14800 lbf | C0 - Static Radial Rating N/A 71600 N16100 lbf | CAD N/A |
32009X | Series N/A 32009XM | d - Bore N/A 45 mm1.7717 in | D - Cup Outer Diameter N/A 75 mm2.9528 in | B - Cone Width N/A 20.000 mm0.7874 in | C - Cup Width N/A 15.500 mm0.6102 in | T - Bearing Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 66400 N14900 lbf | C0 - Static Radial Rating N/A 84300 N19000 lbf | CAD N/A |
X32009XM - Y32009XM | Series N/A 32009X | d - Bore N/A 45 mm1.7717 in | D - Cup Outer Diameter N/A 75 mm2.9528 in | B - Cone Width N/A 20.000 mm0.7874 in | C - Cup Width N/A 15.500 mm0.6102 in | T - Bearing Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 66400 N14900 lbf | C0 - Static Radial Rating N/A 84300 N19000 lbf | CAD N/A |
30306 | Series N/A 30306M | d - Bore N/A 30 mm1.1811 in | D - Cup Outer Diameter N/A 72 mm2.8346 in | B - Cone Width N/A 19.000 mm0.7480 in | C - Cup Width N/A 16 mm0.6299 in | T - Bearing Width N/A 20.750 mm0.8169 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 67700 N15200 lbf | C0 - Static Radial Rating N/A 65300 N14700 lbf | CAD N/A |
32010X | Series N/A 32010XM | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 80 mm3.1496 in | B - Cone Width N/A 20.000 mm0.7874 in | C - Cup Width N/A 15.500 mm0.6102 in | T - Bearing Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 69800 N15700 lbf | C0 - Static Radial Rating N/A 92700 N20800 lbf | CAD N/A |