Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T - Bearing Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
X32010XM - Y32010XM | Series N/A 32010X | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 80 mm3.1496 in | B - Cone Width N/A 20.000 mm0.7874 in | C - Cup Width N/A 15.500 mm0.6102 in | T - Bearing Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 69800 N15700 lbf | C0 - Static Radial Rating N/A 92700 N20800 lbf | CAD N/A |
30208 | Series N/A 30208 | d - Bore N/A 40 mm1.5748 in | D - Cup Outer Diameter N/A 80 mm3.1496 in | B - Cone Width N/A 18 mm0.7087 in | C - Cup Width N/A 16 mm0.6299 in | T - Bearing Width N/A 19.75 mm0.7776 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 70900 N15900 lbf | C0 - Static Radial Rating N/A 74700 N16800 lbf | CAD N/A |
32305 | Series N/A 32305 | d - Bore N/A 25 mm0.9843 in | D - Cup Outer Diameter N/A 62 mm2.4409 in | B - Cone Width N/A 24.000 mm0.9449 in | C - Cup Width N/A 20.000 mm0.7874 in | T - Bearing Width N/A 25.250 mm0.9941 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 72400 N16300 lbf | C0 - Static Radial Rating N/A 72400 N16300 lbf | CAD N/A |
32207 | Series N/A 32207 | d - Bore N/A 35 mm1.3780 in | D - Cup Outer Diameter N/A 72 mm2.8346 in | B - Cone Width N/A 23.000 mm0.9055 in | C - Cup Width N/A 19.000 mm0.7480 in | T - Bearing Width N/A 24.250 mm0.9547 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 74900 N16800 lbf | C0 - Static Radial Rating N/A 82300 N18500 lbf | CAD N/A |
XAB-32009X - Y32009X | Series N/A 32009X | d - Bore N/A 45 mm1.7717 in | D - Cup Outer Diameter N/A 75 mm2.9528 in | B - Cone Width N/A 20.000 mm0.7874 in | C - Cup Width N/A 15.500 mm0.6102 in | T - Bearing Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 78700 N17700 lbf | C0 - Static Radial Rating N/A 84300 N19000 lbf | CAD N/A |
XAA32009X - Y32009X | Series N/A 32009X | d - Bore N/A 45 mm1.7717 in | D - Cup Outer Diameter N/A 75 mm2.9528 in | B - Cone Width N/A 20.000 mm0.7874 in | C - Cup Width N/A 15.500 mm0.6102 in | T - Bearing Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 78700 N17700 lbf | C0 - Static Radial Rating N/A 84300 N19000 lbf | CAD N/A |
JHM33449 - JHM33410 | Series N/A HM33400 | d - Bore N/A 24.000 mm0.9449 in | D - Cup Outer Diameter N/A 55 mm2.1654 in | B - Cone Width N/A 25.000 mm0.9843 in | C - Cup Width N/A 21.000 mm0.8268 in | T - Bearing Width N/A 25.000 mm0.9843 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 79500 N17900 lbf | C0 - Static Radial Rating N/A 71000 N16000 lbf | CAD N/A |
30210 | Series N/A 30210 | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 90 mm3.5433 in | B - Cone Width N/A 20.000 mm0.7874 in | C - Cup Width N/A 17.000 mm0.6693 in | T - Bearing Width N/A 21.750 mm0.8563 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 79500 N17900 lbf | C0 - Static Radial Rating N/A 87400 N19700 lbf | CAD N/A |
XGA30210 - Y30210 | Series N/A 30210 | d - Bore N/A 52.000 mm2.0472 in | D - Cup Outer Diameter N/A 90 mm3.5433 in | B - Cone Width N/A 20.000 mm0.7874 in | C - Cup Width N/A 17.000 mm0.6693 in | T - Bearing Width N/A 21.750 mm0.8563 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 79500 N17900 lbf | C0 - Static Radial Rating N/A 87400 N19700 lbf | CAD N/A |
JP6049 - JP6010 | Series N/A JP6000 | d - Bore N/A 60 mm2.3622 in | D - Cup Outer Diameter N/A 100 mm3.937 in | B - Cone Width N/A 20.000 mm0.7874 in | C - Cup Width N/A 15.500 mm0.6102 in | T - Bearing Width N/A 21.000 mm0.8268 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 82500 N18500 lbf | C0 - Static Radial Rating N/A 101000 N22800 lbf | CAD N/A |
XAA32010X - Y32010X | Series N/A 32010X | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 80 mm3.1496 in | B - Cone Width N/A 20.000 mm0.7874 in | C - Cup Width N/A 15.500 mm0.6102 in | T - Bearing Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 82700 N18600 lbf | C0 - Static Radial Rating N/A 92700 N20800 lbf | CAD N/A |
XAE32010X - Y32010X | Series N/A 32010X | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 80 mm3.1496 in | B - Cone Width N/A 20.000 mm0.7874 in | C - Cup Width N/A 15.500 mm0.6102 in | T - Bearing Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 82700 N18600 lbf | C0 - Static Radial Rating N/A 92700 N20800 lbf | CAD N/A |
XAD32010X - Y32010X | Series N/A 32010X | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 80 mm3.1496 in | B - Cone Width N/A 20.000 mm0.7874 in | C - Cup Width N/A 15.500 mm0.6102 in | T - Bearing Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 82700 N18600 lbf | C0 - Static Radial Rating N/A 92700 N20800 lbf | CAD N/A |
XAB-32010X - Y32010X | Series N/A 32010X | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 80 mm3.1496 in | B - Cone Width N/A 20.000 mm0.7874 in | C - Cup Width N/A 15.500 mm0.6102 in | T - Bearing Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 82700 N18600 lbf | C0 - Static Radial Rating N/A 92700 N20800 lbf | CAD N/A |
XAB-32010X - YKB-32010X | Series N/A 32010X | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 82.000 mm3.2283 in | B - Cone Width N/A 20.000 mm0.7874 in | C - Cup Width N/A 17.000 mm0.6693 in | T - Bearing Width N/A 21.500 mm0.8465 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 82700 N18600 lbf | C0 - Static Radial Rating N/A 92700 N20800 lbf | CAD N/A |
XAB-32010X - YKA32010X | Series N/A 32010X | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 82.000 mm3.2283 in | B - Cone Width N/A 20.000 mm0.7874 in | C - Cup Width N/A 21.500 mm0.8465 in | T - Bearing Width N/A 26.000 mm1.0236 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 82700 N18600 lbf | C0 - Static Radial Rating N/A 92700 N20800 lbf | CAD N/A |
31307 | Series N/A 31307 | d - Bore N/A 35 mm1.3780 in | D - Cup Outer Diameter N/A 80 mm3.1496 in | B - Cone Width N/A 21.000 mm0.8268 in | C - Cup Width N/A 15.000 mm0.5906 in | T - Bearing Width N/A 22.750 mm0.8957 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 86300 N19400 lbf | C0 - Static Radial Rating N/A 74800 N16800 lbf | CAD N/A |
30307 | Series N/A 30307M | d - Bore N/A 35 mm1.3780 in | D - Cup Outer Diameter N/A 80 mm3.1496 in | B - Cone Width N/A 21.000 mm0.8268 in | C - Cup Width N/A 18.000 mm0.7087 in | T - Bearing Width N/A 22.750 mm0.8957 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 87200 N19600 lbf | C0 - Static Radial Rating N/A 86100 N19300 lbf | CAD N/A |
X33206 - Y33206 | Series N/A 33206 | d - Bore N/A 30 mm1.1811 in | D - Cup Outer Diameter N/A 62 mm2.4409 in | B - Cone Width N/A 25.000 mm0.9843 in | C - Cup Width N/A 19.500 mm0.7677 in | T - Bearing Width N/A 25.000 mm0.9843 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 87600 N19700 lbf | C0 - Static Radial Rating N/A 82200 N18500 lbf | CAD N/A |
JP7049 - JP7010 | Series N/A JP7000 | d - Bore N/A 70 mm2.7559 in | D - Cup Outer Diameter N/A 110 mm4.3307 in | B - Cone Width N/A 20.000 mm0.7874 in | C - Cup Width N/A 15.500 mm0.6102 in | T - Bearing Width N/A 21.000 mm0.8268 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 91600 N20600 lbf | C0 - Static Radial Rating N/A 112000 N25200 lbf | CAD N/A |
30209 | Series N/A 30209M | d - Bore N/A 45 mm1.7717 in | D - Cup Outer Diameter N/A 85 mm3.3465 in | B - Cone Width N/A 19.000 mm0.7480 in | C - Cup Width N/A 16 mm0.6299 in | T - Bearing Width N/A 20.750 mm0.8169 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 94800 N21300 lbf | C0 - Static Radial Rating N/A 89000 N20000 lbf | CAD N/A |
33010 | Series N/A 33010 | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 80 mm3.1496 in | B - Cone Width N/A 24.000 mm0.9449 in | C - Cup Width N/A 19.000 mm0.7480 in | T - Bearing Width N/A 24.000 mm0.9449 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 95500 N21500 lbf | C0 - Static Radial Rating N/A 112000 N25300 lbf | CAD N/A |
JLM104942A - JLM104910 | Series N/A LM104900 | d - Bore N/A 48.600 mm1.9134 in | D - Cup Outer Diameter N/A 82.000 mm3.2283 in | B - Cone Width N/A 21.500 mm0.8465 in | C - Cup Width N/A 17.000 mm0.6693 in | T - Bearing Width N/A 21.500 mm0.8465 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 96300 N21700 lbf | C0 - Static Radial Rating N/A 104000 N23400 lbf | CAD N/A |
JLM104942A - JLM104914 | Series N/A LM104900 | d - Bore N/A 48.600 mm1.9134 in | D - Cup Outer Diameter N/A 88.000 mm3.4646 in | B - Cone Width N/A 21.500 mm0.8465 in | C - Cup Width N/A 17.000 mm0.6693 in | T - Bearing Width N/A 21.500 mm0.8465 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 96300 N21700 lbf | C0 - Static Radial Rating N/A 104000 N23400 lbf | CAD N/A |
JLM104948 - JLM104910 | Series N/A LM104900 | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 82.000 mm3.2283 in | B - Cone Width N/A 21.500 mm0.8465 in | C - Cup Width N/A 17.000 mm0.6693 in | T - Bearing Width N/A 21.500 mm0.8465 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 96300 N21700 lbf | C0 - Static Radial Rating N/A 104000 N23400 lbf | CAD N/A |