Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
1 - 25 of 476 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (mm)

O.D. (D) (in)

Width (T) (mm)

Width (T) (in)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Series

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

Static Radial Load Rating (C0)

CAD

N/A 15 mm0.5906 in N/A 42 mm1.6535 in N/A 13.000 mm0.5118 in N/A 11.000 mm0.4331 in N/A 14.250 mm0.5610 in N/A 26000 N5850 lbf N/A 30302 N/A 22200 N4980 lbf N/A
N/A 17 mm0.6693 in N/A 40.000 mm1.5748 in N/A 12.000 mm0.4724 in N/A 11.000 mm0.4331 in N/A 13.250 mm0.5217 in N/A 21300 N4800 lbf N/A 30203 N/A 19900 N4460 lbf N/A
N/A 17 mm0.6693 in N/A 40.000 mm1.5748 in N/A 12.000 mm0.4724 in N/A 11.000 mm0.4331 in N/A 13.250 mm0.5217 in N/A 21300 N4800 lbf N/A 30203 N/A 19900 N4460 lbf N/A
N/A 17 mm0.6693 in N/A 40.000 mm1.5748 in N/A 12.000 mm0.4724 in N/A 11.000 mm0.4331 in N/A 13.250 mm0.5217 in N/A 21300 N4800 lbf N/A 30203 N/A 19900 N4460 lbf N/A
N/A 17 mm0.6693 in N/A 47 mm1.8504 in N/A 14.000 mm0.5512 in N/A 12 mm0.4724 in N/A 15.250 mm0.6004 in N/A 32700 N7360 lbf N/A 30303 N/A 28400 N6390 lbf N/A
N/A 20 mm0.7874 in N/A 42 mm1.6535 in N/A 15.000 mm0.5906 in N/A 12 mm0.4724 in N/A 15 mm0.5906 in N/A 32900 N7390 lbf N/A 32004X N/A 29400 N6600 lbf N/A
N/A 20 mm0.7874 in N/A 42 mm1.6535 in N/A 15.000 mm0.5906 in N/A 12 mm0.4724 in N/A 15 mm0.5906 in N/A 32900 N7390 lbf N/A 32004X N/A 29400 N6600 lbf N/A
N/A 20 mm0.7874 in N/A 42 mm1.6535 in N/A 15.000 mm0.5906 in N/A 12 mm0.4724 in N/A 15 mm0.5906 in N/A 32900 N7390 lbf N/A 32004X N/A 29400 N6600 lbf N/A
N/A 20 mm0.7874 in N/A 47 mm1.8504 in N/A 14.000 mm0.5512 in N/A 12 mm0.4724 in N/A 15.250 mm0.6004 in N/A 33200 N7470 lbf N/A 30204M N/A 33000 N7420 lbf N/A
N/A 20 mm0.7874 in N/A 47 mm1.8504 in N/A 18 mm0.7087 in N/A 15 mm0.5906 in N/A 19.250 mm0.7579 in N/A 49500 N11100 lbf N/A 32204 N/A 43000 N9660 lbf N/A
N/A 20 mm0.7874 in N/A 52.000 mm2.0472 in N/A 15.000 mm0.5906 in N/A 13 mm0.5118 in N/A 16.250 mm0.6398 in N/A 38500 N8660 lbf N/A 30304 N/A 34500 N7760 lbf N/A
N/A 20 mm0.7874 in N/A 52.000 mm2.0472 in N/A 21.000 mm0.8268 in N/A 18 mm0.7087 in N/A 22.250 mm0.8760 in N/A 55200 N12400 lbf N/A 32304M N/A 55000 N12400 lbf N/A
N/A 24.000 mm0.9449 in N/A 55 mm2.1654 in N/A 25.000 mm0.9843 in N/A 21 mm0.8268 in N/A 25 mm0.9843 in N/A 79500 N17900 lbf N/A HM33400 N/A 71000 N16000 lbf N/A
N/A 25 mm0.9843 in N/A 47 mm1.8504 in N/A 15.000 mm0.5906 in N/A 11.5 mm0.4528 in N/A 15 mm0.5906 in N/A 36500 N8200 lbf N/A 32005X N/A 35400 N7960 lbf N/A
N/A 25 mm0.9843 in N/A 52.000 mm2.0472 in N/A 14.732 mm0.5800 in N/A 10.668 mm0.4200 in N/A 14.224 mm0.56 in N/A 35600 N8010 lbf N/A L44600 N/A 32900 N7400 lbf N/A
N/A 25 mm0.9843 in N/A 52.000 mm2.0472 in N/A 15.000 mm0.5906 in N/A 13 mm0.5118 in N/A 16.250 mm0.6398 in N/A 36900 N8300 lbf N/A 30205M N/A 38300 N8620 lbf N/A
N/A 25 mm0.9843 in N/A 52.000 mm2.0472 in N/A 18 mm0.7087 in N/A 16 mm0.6299 in N/A 19.250 mm0.7579 in N/A 49800 N11200 lbf N/A 32205 N/A 42100 N9470 lbf N/A
N/A 25 mm0.9843 in N/A 52.000 mm2.0472 in N/A 22.000 mm0.8661 in N/A 18 mm0.7087 in N/A 22.000 mm0.8661 in N/A 65400 N14700 lbf N/A 33205 N/A 63600 N14300 lbf N/A
N/A 25 mm0.9843 in N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 15 mm0.5906 in N/A 18.25 mm0.7185 in N/A 53800 N12100 lbf N/A 30305M N/A 49600 N11200 lbf N/A
N/A 25 mm0.9843 in N/A 62 mm2.4409 in N/A 24.000 mm0.9449 in N/A 20 mm0.7874 in N/A 25.250 mm0.9941 in N/A 72400 N16300 lbf N/A 32305 N/A 72400 N16300 lbf N/A
N/A 25.413 mm1.0005 in N/A 58.513 mm2.3037 in N/A 16.231 mm0.6390 in N/A 11.561 mm0.4552 in N/A 15.392 mm0.6060 in N/A 46700 N10500 lbf N/A LM67000 N/A 44600 N10000 lbf N/A
N/A 27.000 mm1.0630 in N/A 58.513 mm2.3037 in N/A 16.764 mm0.6600 in N/A 11.561 mm0.4552 in N/A 15.875 mm0.625 in N/A 46700 N10500 lbf N/A LM67000 N/A 44600 N10000 lbf N/A
N/A 27.000 mm1.0630 in N/A 62 mm2.4409 in N/A 16 mm0.6299 in N/A 14 mm0.5512 in N/A 17.25 mm0.6791 in N/A 49300 N11100 lbf N/A 30206C N/A 51800 N11600 lbf N/A
N/A 30 mm1.1811 in N/A 55 mm2.1654 in N/A 17 mm0.6693 in N/A 13 mm0.5118 in N/A 17 mm0.6693 in N/A 46500 N10400 lbf N/A 32006X N/A 45300 N10200 lbf N/A
N/A 30 mm1.1811 in N/A 62 mm2.4409 in N/A 16 mm0.6299 in N/A 14 mm0.5512 in N/A 17.25 mm0.6693 in N/A 49300 N11100 lbf N/A 30206C N/A 51800 N11600 lbf N/A
1 - 25 of 476 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »