Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (mm)
Bore (d) (in)
O.D. (D) (mm)
O.D. (D) (in)
Width (T) (mm)
Width (T) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|---|---|
| JL730646 / JL730612 | N/A 150 mm5.9055 in | N/A 205 mm8.0709 in | N/A 28.575 mm1.1250 in | N/A 21.438 mm0.8440 in | N/A 28.575 mm1.1250 in | N/A 194000 N43500 lbf | N/A 339000 N76100 lbf |
N/A
|
| JL730646-99404 | N/A 150 mm5.9055 in | N/A 205 mm8.0709 in | N/A 28.575 mm1.1250 in | N/A 21.438 mm0.8440 in | N/A 28.575 mm1.1250 in | N/A 194000 N43500 lbf | N/A 339000 N76100 lbf |
N/A
|
| 32930 | N/A 150 mm5.9055 in | N/A 210 mm8.2677 in | N/A 38.000 mm1.4961 in | N/A 30.000 mm1.1811 in | N/A 38.000 mm1.4961 in | N/A 324000 N72800 lbf | N/A 573000 N129000 lbf |
N/A
|
| 32030X | N/A 150 mm5.9055 in | N/A 225 mm8.8583 in | N/A 48 mm1.8898 in | N/A 36 mm1.4173 in | N/A 48.000 mm1.8898 in | N/A 443000 N99500 lbf | N/A 730000 N164000 lbf |
N/A
|
| 33030 | N/A 150 mm5.9055 in | N/A 225 mm8.8583 in | N/A 59 mm2.3228 in | N/A 46 mm1.811 in | N/A 59 mm2.3228 in | N/A 561000 N126000 lbf | N/A 949000 N213000 lbf |
N/A
|
| 30230 | N/A 150 mm5.9055 in | N/A 270 mm10.6299 in | N/A 45 mm1.7717 in | N/A 38 mm1.4961 in | N/A 49.000 mm1.9291 in | N/A 565000 N127000 lbf | N/A 735000 N165000 lbf |
N/A
|
| 32230 | N/A 150 mm5.9055 in | N/A 270 mm10.6299 in | N/A 73.000 mm2.8740 in | N/A 60.000 mm2.3622 in | N/A 77 mm3.0315 in | N/A 851000 N191000 lbf | N/A 1230000 N276000 lbf |
N/A
|
| J450590 / J451161 | N/A 150 mm5.9055 in | N/A 295.000 mm11.6142 in | N/A 80 mm3.1496 in | N/A 61.912 mm2.4375 in | N/A 80.000 mm3.1496 in | N/A 994000 N224000 lbf | N/A 1480000 N333000 lbf |
N/A
|
| 31330X | N/A 150 mm5.9055 in | N/A 320 mm12.5984 in | N/A 75.000 mm2.9528 in | N/A 50.000 mm1.9685 in | N/A 82.000 mm3.2283 in | N/A 862000 N194000 lbf | N/A 1200000 N270000 lbf |
N/A
|
| JP17049-90BA1 | N/A 160 mm6.2992 in | N/A 230 mm9.0551 in | N/A 30.000 mm1.1811 in | N/A 23.000 mm0.9055 in | N/A 32.000 mm1.2598 in | N/A 252000 N56700 lbf | N/A 436000 N98100 lbf |
N/A
|
| JM734445 / JM734410 | N/A 160 mm6.2992 in | N/A 240 mm9.4488 in | N/A 44.500 mm1.7520 in | N/A 37.000 mm1.4567 in | N/A 46.000 mm1.8110 in | N/A 401000 N90200 lbf | N/A 759000 N171000 lbf |
N/A
|
| JM734445 / JM734410V | N/A 160 mm6.2992 in | N/A 240 mm9.4488 in | N/A 44.500 mm1.7520 in | N/A 37.000 mm1.4567 in | N/A 46.000 mm1.8110 in | N/A 401000 N90200 lbf | N/A 759000 N171000 lbf |
N/A
|
| 32032 | N/A 160 mm6.2992 in | N/A 240 mm9.4488 in | N/A 51 mm2.0079 in | N/A 38 mm1.4961 in | N/A 51 mm2.0079 in | N/A 516000 N116000 lbf | N/A 801000 N180000 lbf |
N/A
|
| 32032X | N/A 160 mm6.2992 in | N/A 240 mm9.4488 in | N/A 51 mm2.0079 in | N/A 38 mm1.4961 in | N/A 51 mm2.0079 in | N/A 611000 N137000 lbf | N/A 867000 N195000 lbf |
N/A
|
| JHM133449 / JHM133417 | N/A 160 mm6.2992 in | N/A 255.000 mm10.0394 in | N/A 69.850 mm2.7500 in | N/A 52.388 mm2.0625 in | N/A 63.500 mm2.5000 in | N/A 635000 N143000 lbf | N/A 1040000 N233000 lbf |
N/A
|
| 32232 | N/A 160 mm6.2992 in | N/A 290 mm11.4173 in | N/A 80 mm3.1496 in | N/A 67.000 mm2.6378 in | N/A 84.000 mm3.3071 in | N/A 1020000 N229000 lbf | N/A 1630000 N366000 lbf |
N/A
|
| 30232 | N/A 160 mm6.2992 in | N/A 290 mm11.4173 in | N/A 48 mm1.8898 in | N/A 40 mm1.5748 in | N/A 52 mm2.0472 in | N/A 657000 N148000 lbf | N/A 868000 N195000 lbf |
N/A
|
| JHM534149 / JHM534110 | N/A 170 mm6.6929 in | N/A 230 mm9.0551 in | N/A 38.000 mm1.4961 in | N/A 31.000 mm1.2205 in | N/A 39.000 mm1.5354 in | N/A 335000 N75300 lbf | N/A 590000 N133000 lbf |
N/A
|
| 32934 | N/A 170 mm6.6929 in | N/A 230 mm9.0551 in | N/A 38.000 mm1.4961 in | N/A 30.000 mm1.1811 in | N/A 38.000 mm1.4961 in | N/A 348000 N78300 lbf | N/A 637000 N143000 lbf |
N/A
|
| JM734449V / JM734410 | N/A 170 mm6.6929 in | N/A 240 mm9.4488 in | N/A 44.500 mm1.7520 in | N/A 37.000 mm1.4567 in | N/A 46.000 mm1.8110 in | N/A 460000 N103000 lbf | N/A 759000 N171000 lbf |
N/A
|
| JM734449A / JM734410 | N/A 170 mm6.6929 in | N/A 240 mm9.4488 in | N/A 44.500 mm1.7520 in | N/A 37.000 mm1.4567 in | N/A 46.000 mm1.8110 in | N/A 383000 N86100 lbf | N/A 710000 N160000 lbf |
N/A
|
| JM734449-90A01 | N/A 170 mm6.6929 in | N/A 240 mm9.4488 in | N/A 44.500 mm1.7520 in | N/A 37.000 mm1.4567 in | N/A 46.000 mm1.8110 in | N/A 401000 N90200 lbf | N/A 759000 N171000 lbf |
N/A
|
| JM734449V / JM734410V | N/A 170 mm6.6929 in | N/A 240 mm9.4488 in | N/A 44.500 mm1.7520 in | N/A 37.000 mm1.4567 in | N/A 46.000 mm1.8110 in | N/A 460000 N103000 lbf | N/A 759000 N171000 lbf |
N/A
|
| JM734449A / JM734410V | N/A 170 mm6.6929 in | N/A 240 mm9.4488 in | N/A 44.500 mm1.7520 in | N/A 37.000 mm1.4567 in | N/A 46.000 mm1.8110 in | N/A 383000 N86100 lbf | N/A 710000 N160000 lbf |
N/A
|
| JM734449 / JM734410V | N/A 170 mm6.6929 in | N/A 240 mm9.4488 in | N/A 44.500 mm1.7520 in | N/A 37.000 mm1.4567 in | N/A 46.000 mm1.8110 in | N/A 401000 N90200 lbf | N/A 759000 N171000 lbf |
N/A
|