Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (mm)
Bore (d) (in)
O.D. (D) (mm)
O.D. (D) (in)
Width (T) (mm)
Width (T) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|---|---|
| JM734449-90B01 | N/A 170 mm6.6929 in | N/A 240 mm9.4488 in | N/A 44.500 mm1.7520 in | N/A 37.000 mm1.4567 in | N/A 46.000 mm1.8110 in | N/A 401000 N90200 lbf | N/A 759000 N171000 lbf |
N/A
|
| JM734449 / JM734410 | N/A 170 mm6.6929 in | N/A 240 mm9.4488 in | N/A 44.500 mm1.7520 in | N/A 37.000 mm1.4567 in | N/A 46.000 mm1.8110 in | N/A 401000 N90200 lbf | N/A 759000 N171000 lbf |
N/A
|
| JM734449-99406 | N/A 170 mm6.6929 in | N/A 240 mm9.4488 in | N/A 44.500 mm1.7520 in | N/A 37.000 mm1.4567 in | N/A 46.000 mm1.8110 in | N/A 401000 N90200 lbf | N/A 759000 N171000 lbf |
N/A
|
| JM734449-90B03 | N/A 170 mm6.6929 in | N/A 240 mm9.4488 in | N/A 44.500 mm1.7520 in | N/A 37.000 mm1.4567 in | N/A 46.000 mm1.8110 in | N/A 401000 N90200 lbf | N/A 759000 N171000 lbf |
N/A
|
| JM734449 / JM734411 | N/A 170 mm6.6929 in | N/A 241.000 mm9.4882 in | N/A 44.500 mm1.7520 in | N/A 42 mm1.6535 in | N/A 51 mm2.0079 in | N/A 401000 N90200 lbf | N/A 759000 N171000 lbf |
N/A
|
| 32034X | N/A 170 mm6.6929 in | N/A 260 mm10.2362 in | N/A 57 mm2.2441 in | N/A 43 mm1.6929 in | N/A 57.000 mm2.2441 in | N/A 610000 N137000 lbf | N/A 1020000 N229000 lbf |
N/A
|
| 30234 | N/A 170 mm6.6929 in | N/A 310 mm12.2047 in | N/A 52 mm2.0472 in | N/A 43 mm1.6929 in | N/A 57.000 mm2.2441 in | N/A 780000 N175000 lbf | N/A 1000000 N225000 lbf |
N/A
|
| 32234 | N/A 170 mm6.6929 in | N/A 310 mm12.2047 in | N/A 86 mm3.3858 in | N/A 71 mm2.7953 in | N/A 91.000 mm3.5827 in | N/A 1110000 N250000 lbf | N/A 1750000 N394000 lbf |
N/A
|
| JP18049 / JP18010 | N/A 180 mm7.0866 in | N/A 240 mm9.4488 in | N/A 30.000 mm1.1811 in | N/A 23.000 mm0.9055 in | N/A 32.000 mm1.2598 in | N/A 239000 N53600 lbf | N/A 409000 N92000 lbf |
N/A
|
| JM736149AA / JM736110 | N/A 180 mm7.0866 in | N/A 250 mm9.8425 in | N/A 45 mm1.7717 in | N/A 37.000 mm1.4567 in | N/A 47.000 mm1.8504 in | N/A 409000 N92000 lbf | N/A 786000 N177000 lbf |
N/A
|
| JM736149A / JM736110 | N/A 180 mm7.0866 in | N/A 250 mm9.8425 in | N/A 45 mm1.7717 in | N/A 37.000 mm1.4567 in | N/A 47.000 mm1.8504 in | N/A 409000 N92000 lbf | N/A 786000 N177000 lbf |
N/A
|
| JM736149 / JM736110 | N/A 180 mm7.0866 in | N/A 250 mm9.8425 in | N/A 45 mm1.7717 in | N/A 37.000 mm1.4567 in | N/A 47.000 mm1.8504 in | N/A 409000 N92000 lbf | N/A 786000 N177000 lbf |
N/A
|
| 32936 | N/A 180 mm7.0866 in | N/A 250 mm9.8425 in | N/A 45 mm1.7717 in | N/A 34.000 mm1.3386 in | N/A 45 mm1.7717 in | N/A 403000 N90600 lbf | N/A 795000 N179000 lbf |
N/A
|
| 32036X | N/A 180 mm7.0866 in | N/A 280 mm11.0236 in | N/A 64.000 mm2.5197 in | N/A 48 mm1.8898 in | N/A 64.000 mm2.5197 in | N/A 707000 N159000 lbf | N/A 1240000 N280000 lbf |
N/A
|
| 30236 | N/A 180 mm7.0866 in | N/A 320 mm12.5984 in | N/A 52 mm2.0472 in | N/A 43 mm1.6929 in | N/A 57.000 mm2.2441 in | N/A 690000 N155000 lbf | N/A 1050000 N235000 lbf |
N/A
|
| 32236 | N/A 180 mm7.0866 in | N/A 320 mm12.5984 in | N/A 86 mm3.3858 in | N/A 71 mm2.7953 in | N/A 91.000 mm3.5827 in | N/A 1140000 N255000 lbf | N/A 1900000 N427000 lbf |
N/A
|
| JM738249A / JM738210 | N/A 190 mm7.4803 in | N/A 260 mm10.2362 in | N/A 44.000 mm1.7323 in | N/A 36.500 mm1.4370 in | N/A 46.000 mm1.8110 in | N/A 407000 N91500 lbf | N/A 807000 N181000 lbf |
N/A
|
| JM738249 / JM738210 | N/A 190 mm7.4803 in | N/A 260 mm10.2362 in | N/A 44.000 mm1.7323 in | N/A 36.500 mm1.4370 in | N/A 46.000 mm1.8110 in | N/A 407000 N91500 lbf | N/A 807000 N181000 lbf |
N/A
|
| 32938 | N/A 190 mm7.4803 in | N/A 260 mm10.2362 in | N/A 45 mm1.7717 in | N/A 34.000 mm1.3386 in | N/A 45 mm1.7717 in | N/A 398000 N89500 lbf | N/A 833000 N187000 lbf |
N/A
|
| 32038X | N/A 190 mm7.4803 in | N/A 290 mm11.4173 in | N/A 64.000 mm2.5197 in | N/A 48 mm1.8898 in | N/A 64.000 mm2.5197 in | N/A 719000 N162000 lbf | N/A 1290000 N290000 lbf |
N/A
|
| 30238 | N/A 190 mm7.4803 in | N/A 340 mm13.3858 in | N/A 55 mm2.1654 in | N/A 46 mm1.811 in | N/A 60.000 mm2.3622 in | N/A 1050000 N237000 lbf | N/A 1390000 N312000 lbf |
N/A
|
| X30238 / Y30238 | N/A 190 mm7.4803 in | N/A 340 mm13.3858 in | N/A 55 mm2.1654 in | N/A 46 mm1.811 in | N/A 60.000 mm2.3622 in | N/A 1050000 N237000 lbf | N/A 1390000 N312000 lbf |
N/A
|
| 32238 | N/A 190 mm7.4803 in | N/A 340 mm13.3858 in | N/A 92 mm3.622 in | N/A 75 mm2.9528 in | N/A 97.000 mm3.8189 in | N/A 1700000 N383000 lbf | N/A 2210000 N496000 lbf |
N/A
|
| 32940 | N/A 200 mm7.874 in | N/A 280 mm11.0236 in | N/A 51 mm2.0079 in | N/A 39.000 mm1.5354 in | N/A 51 mm2.0079 in | N/A 561000 N126000 lbf | N/A 1050000 N235000 lbf |
N/A
|
| JHM840449 / JHM840410 | N/A 200 mm7.874 in | N/A 300 mm11.811 in | N/A 62 mm2.4409 in | N/A 51.000 mm2.0079 in | N/A 65.000 mm2.5591 in | N/A 695000 N156000 lbf | N/A 1280000 N287000 lbf |
N/A
|