Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
26 - 50 of 485 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (mm)

O.D. (D) (in)

Width (T) (mm)

Width (T) (in)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

32206 N/A 30 mm1.1811 in N/A 62 mm2.4409 in N/A 20.000 mm0.7874 in N/A 17 mm0.6693 in N/A 21.250 mm0.8366 in N/A 64100 N14400 lbf N/A 71900 N16200 lbf N/A
33206 N/A 30 mm1.1811 in N/A 62 mm2.4409 in N/A 25.000 mm0.9843 in N/A 19.500 mm0.7677 in N/A 25 mm0.9843 in N/A 87600 N19700 lbf N/A 82200 N18500 lbf N/A
32006X / YGA32006X N/A 30 mm1.1811 in N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 13 mm0.5118 in N/A 17 mm0.6693 in N/A 46500 N10400 lbf N/A 45300 N10200 lbf N/A
30206M-99E60 N/A 30 mm1.1811 in N/A 62 mm2.4409 in N/A 16 mm0.6299 in N/A 14 mm0.5512 in N/A 17.25 mm0.6693 in N/A 49300 N11100 lbf N/A 51800 N11600 lbf N/A
JHM88540 / JHM88513 N/A 30 mm1.1811 in N/A 72 mm2.8346 in N/A 27.783 mm1.0938 in N/A 23.020 mm0.9063 in N/A 29.370 mm1.1563 in N/A 103000 N23200 lbf N/A 111000 N24900 lbf N/A
30306 N/A 30 mm1.1811 in N/A 72 mm2.8346 in N/A 19.000 mm0.7480 in N/A 16 mm0.6299 in N/A 20.75 mm0.8169 in N/A 67700 N15200 lbf N/A 65300 N14700 lbf N/A
32306 N/A 30 mm1.1811 in N/A 72 mm2.8346 in N/A 27.000 mm1.0630 in N/A 23.000 mm0.9055 in N/A 28.750 mm1.1319 in N/A 104000 N23300 lbf N/A 89800 N20200 lbf N/A
32007X N/A 35 mm1.378 in N/A 62 mm2.4409 in N/A 18 mm0.7087 in N/A 14 mm0.5512 in N/A 18 mm0.7087 in N/A 56500 N12700 lbf N/A 57600 N12900 lbf N/A
30207 N/A 35 mm1.378 in N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 15 mm0.5906 in N/A 18.255 mm0.7187 in N/A 60600 N13600 lbf N/A 63600 N14300 lbf N/A
32207 N/A 35 mm1.378 in N/A 72 mm2.8346 in N/A 23.000 mm0.9055 in N/A 19 mm0.7480 in N/A 24.250 mm0.9547 in N/A 74900 N16800 lbf N/A 82300 N18500 lbf N/A
33207 N/A 35 mm1.378 in N/A 72 mm2.8346 in N/A 28.000 mm1.1024 in N/A 22 mm0.8661 in N/A 28.000 mm1.1024 in N/A 118000 N26600 lbf N/A 116000 N26200 lbf N/A
30307 N/A 35 mm1.378 in N/A 80 mm3.1496 in N/A 21.000 mm0.8268 in N/A 18 mm0.7087 in N/A 22.75 mm0.8957 in N/A 87200 N19600 lbf N/A 86100 N19300 lbf N/A
31307 N/A 35 mm1.378 in N/A 80 mm3.1496 in N/A 21.000 mm0.8268 in N/A 15 mm0.5906 in N/A 22.75 mm0.8957 in N/A 86300 N19400 lbf N/A 74800 N16800 lbf N/A
32307 N/A 35 mm1.378 in N/A 80 mm3.1496 in N/A 31.000 mm1.2205 in N/A 25.000 mm0.9843 in N/A 32.750 mm1.2894 in N/A 116000 N26000 lbf N/A 123000 N27700 lbf N/A
JL69349 / JL69310 N/A 38.000 mm1.4961 in N/A 63.000 mm2.4803 in N/A 17 mm0.6693 in N/A 13.500 mm0.5315 in N/A 17 mm0.6693 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A
JL69349H / JL69310 N/A 38.000 mm1.4961 in N/A 63.000 mm2.4803 in N/A 17 mm0.6693 in N/A 13.500 mm0.5315 in N/A 17 mm0.6693 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A
JL69349A / JL69310 N/A 38.000 mm1.4961 in N/A 63.000 mm2.4803 in N/A 17 mm0.6693 in N/A 13.500 mm0.5315 in N/A 17 mm0.6693 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A
JL69349AX / JL69310 N/A 38.000 mm1.4961 in N/A 63.000 mm2.4803 in N/A 17 mm0.6693 in N/A 13.500 mm0.5315 in N/A 17 mm0.6693 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A
JL69348 / JL69310 N/A 38.000 mm1.4961 in N/A 63.000 mm2.4803 in N/A 17 mm0.6693 in N/A 13.500 mm0.5315 in N/A 17 mm0.6693 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A
JL69349P / JL69310 N/A 38.000 mm1.4961 in N/A 63.000 mm2.4803 in N/A 17 mm0.6693 in N/A 13.500 mm0.5315 in N/A 17 mm0.6693 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A
JL69349 / JL69310P N/A 38.000 mm1.4961 in N/A 63.000 mm2.4803 in N/A 17 mm0.6693 in N/A 13.500 mm0.5315 in N/A 17 mm0.6693 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A
JL69349P / JL69310P N/A 38.000 mm1.4961 in N/A 63.000 mm2.4803 in N/A 17 mm0.6693 in N/A 13.500 mm0.5315 in N/A 17 mm0.6693 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A
JL69349H / JL69310P N/A 38.000 mm1.4961 in N/A 63.000 mm2.4803 in N/A 17 mm0.6693 in N/A 13.500 mm0.5315 in N/A 17 mm0.6693 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A
JL69349A / JL69310P N/A 38.000 mm1.4961 in N/A 63.000 mm2.4803 in N/A 17 mm0.6693 in N/A 13.500 mm0.5315 in N/A 17 mm0.6693 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A
JL69348 / JL69310P N/A 38.000 mm1.4961 in N/A 63.000 mm2.4803 in N/A 17 mm0.6693 in N/A 13.500 mm0.5315 in N/A 17 mm0.6693 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A
26 - 50 of 485 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »