Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
51 - 100 of 485 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (mm)

O.D. (D) (in)

Width (T) (mm)

Width (T) (in)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

JL69349AX / JL69310P N/A 38.000 mm1.4961 in N/A 63.000 mm2.4803 in N/A 17 mm0.6693 in N/A 13.500 mm0.5315 in N/A 17 mm0.6693 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A CAD Icon (for items table)
J16154 / J16285 N/A 39.000 mm1.5354 in N/A 72.014 mm2.8352 in N/A 20.638 mm0.8125 in N/A 16.637 mm0.6550 in N/A 21.400 mm0.8425 in N/A 56600 N12700 lbf N/A 65800 N14800 lbf N/A CAD Icon (for items table)
XAA32008X / Y32008X N/A 40 mm1.5748 in N/A 68 mm2.6772 in N/A 19.000 mm0.7480 in N/A 14.5 mm0.5709 in N/A 19 mm0.7480 in N/A 55500 N12500 lbf N/A 71600 N16100 lbf N/A CAD Icon (for items table)
XAA32008X / Y32008XZ N/A 40 mm1.5748 in N/A 68 mm2.6772 in N/A 19.000 mm0.7480 in N/A 14.5 mm0.5709 in N/A 19 mm0.7480 in N/A 65800 N14800 lbf N/A 71600 N16100 lbf N/A CAD Icon (for items table)
32008X N/A 40 mm1.5748 in N/A 68 mm2.6772 in N/A 19.000 mm0.7480 in N/A 14.5 mm0.5709 in N/A 19 mm0.7480 in N/A 55500 N12500 lbf N/A 71600 N16100 lbf N/A CAD Icon (for items table)
32008XM-99E60 N/A 40 mm1.5748 in N/A 68 mm2.6772 in N/A 19.000 mm0.7480 in N/A 14.5 mm0.5709 in N/A 19 mm0.7480 in N/A 55500 N12500 lbf N/A 71600 N16100 lbf N/A CAD Icon (for items table)
32008XM-99401 N/A 40 mm1.5748 in N/A 68 mm2.6772 in N/A 19.000 mm0.7480 in N/A 14.5 mm0.5709 in N/A 19 mm0.7480 in N/A 55500 N12500 lbf N/A 71600 N16100 lbf N/A CAD Icon (for items table)
XAA33108 / Y33108 N/A 40 mm1.5748 in N/A 75 mm2.9528 in N/A 26.000 mm1.0236 in N/A 20.500 mm0.8071 in N/A 26.000 mm1.0236 in N/A 104000 N23400 lbf N/A 105000 N23600 lbf N/A CAD Icon (for items table)
33108 N/A 40 mm1.5748 in N/A 75 mm2.9528 in N/A 26.000 mm1.0236 in N/A 20.500 mm0.8071 in N/A 26.000 mm1.0236 in N/A 104000 N23400 lbf N/A 105000 N23600 lbf N/A CAD Icon (for items table)
33108-90KA2 N/A 40 mm1.5748 in N/A 75 mm2.9528 in N/A 26.000 mm1.0236 in N/A 20.500 mm0.8071 in N/A 26.000 mm1.0236 in N/A 104000 N23400 lbf N/A 105000 N23600 lbf N/A CAD Icon (for items table)
33208 N/A 40 mm1.5748 in N/A 80 mm3.1496 in N/A 32.000 mm1.2598 in N/A 25.000 mm0.9843 in N/A 32.000 mm1.2598 in N/A 143000 N32200 lbf N/A 144000 N32400 lbf N/A CAD Icon (for items table)
30208 N/A 40 mm1.5748 in N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 16 mm0.6299 in N/A 19.75 mm0.7776 in N/A 70900 N15900 lbf N/A 74700 N16800 lbf N/A CAD Icon (for items table)
32208 N/A 40 mm1.5748 in N/A 80 mm3.1496 in N/A 23.000 mm0.9055 in N/A 19 mm0.7480 in N/A 24.75 mm0.9744 in N/A 105000 N23500 lbf N/A 98000 N22000 lbf N/A CAD Icon (for items table)
32208M-99E60 N/A 40 mm1.5748 in N/A 80 mm3.1496 in N/A 23.000 mm0.9055 in N/A 19 mm0.7480 in N/A 24.75 mm0.9744 in N/A 105000 N23500 lbf N/A 98000 N22000 lbf N/A CAD Icon (for items table)
JF4049 / JF4010 N/A 40 mm1.5748 in N/A 85 mm3.3465 in N/A 32.500 mm1.2795 in N/A 28.000 mm1.1024 in N/A 33.000 mm1.2992 in N/A 162000 N36500 lbf N/A 160000 N35900 lbf N/A CAD Icon (for items table)
X30308 / Y30308 N/A 40 mm1.5748 in N/A 90 mm3.5433 in N/A 23.000 mm0.9055 in N/A 20 mm0.7874 in N/A 25.250 mm0.9941 in N/A 117000 N26300 lbf N/A 102000 N23000 lbf N/A CAD Icon (for items table)
31308 N/A 40 mm1.5748 in N/A 90 mm3.5433 in N/A 23.000 mm0.9055 in N/A 17 mm0.6693 in N/A 25.250 mm0.9941 in N/A 101000 N22700 lbf N/A 88100 N19800 lbf N/A CAD Icon (for items table)
32308 N/A 40 mm1.5748 in N/A 90 mm3.5433 in N/A 33.000 mm1.2992 in N/A 27 mm1.063 in N/A 35.250 mm1.3878 in N/A 133000 N30000 lbf N/A 150000 N33700 lbf N/A CAD Icon (for items table)
XBA32308B / Y32308B N/A 40 mm1.5748 in N/A 90 mm3.5433 in N/A 33.500 mm1.3189 in N/A 27 mm1.063 in N/A 35.250 mm1.3878 in N/A 157000 N35300 lbf N/A 160000 N36100 lbf N/A CAD Icon (for items table)
XGA33210-90KA1 N/A 40 mm1.5748 in N/A 90 mm3.5433 in N/A 32.000 mm1.2598 in N/A 24.500 mm0.9646 in N/A 32.000 mm1.2598 in N/A 154000 N34600 lbf N/A 166000 N37300 lbf N/A CAD Icon (for items table)
XAB-32009X / Y32009X N/A 45 mm1.7717 in N/A 75 mm2.9528 in N/A 20.000 mm0.7874 in N/A 15.5 mm0.6102 in N/A 20 mm0.7874 in N/A 78700 N17700 lbf N/A 84300 N19000 lbf N/A CAD Icon (for items table)
XAA32009X-90KB4 N/A 45 mm1.7717 in N/A 75 mm2.9528 in N/A 20.000 mm0.7874 in N/A 15.5 mm0.6102 in N/A 20 mm0.7874 in N/A 78700 N17700 lbf N/A 84300 N19000 lbf N/A CAD Icon (for items table)
32009X N/A 45 mm1.7717 in N/A 75 mm2.9528 in N/A 20.000 mm0.7874 in N/A 15.5 mm0.6102 in N/A 20 mm0.7874 in N/A 66400 N14900 lbf N/A 84300 N19000 lbf N/A CAD Icon (for items table)
XAA32009X-99401 N/A 45 mm1.7717 in N/A 75 mm2.9528 in N/A 20.000 mm0.7874 in N/A 15.5 mm0.6102 in N/A 20 mm0.7874 in N/A 78700 N17700 lbf N/A 84300 N19000 lbf N/A CAD Icon (for items table)
32009XM-99E60 N/A 45 mm1.7717 in N/A 75 mm2.9528 in N/A 20.000 mm0.7874 in N/A 15.5 mm0.6102 in N/A 20 mm0.7874 in N/A 66400 N14900 lbf N/A 84300 N19000 lbf N/A CAD Icon (for items table)
32009XM-99KA1 N/A 45 mm1.7717 in N/A 75 mm2.9528 in N/A 20.000 mm0.7874 in N/A 15.5 mm0.6102 in N/A 20 mm0.7874 in N/A 66400 N14900 lbf N/A 84300 N19000 lbf N/A CAD Icon (for items table)
33109 N/A 45 mm1.7717 in N/A 80 mm3.1496 in N/A 26.000 mm1.0236 in N/A 20.500 mm0.8071 in N/A 26.000 mm1.0236 in N/A 113000 N25300 lbf N/A 119000 N26800 lbf N/A CAD Icon (for items table)
30209 N/A 45 mm1.7717 in N/A 85 mm3.3465 in N/A 19.000 mm0.7480 in N/A 16 mm0.6299 in N/A 20.75 mm0.8169 in N/A 94800 N21300 lbf N/A 89000 N20000 lbf N/A CAD Icon (for items table)
32209 N/A 45 mm1.7717 in N/A 85 mm3.3465 in N/A 23.000 mm0.9055 in N/A 19 mm0.7480 in N/A 24.75 mm0.9744 in N/A 104000 N23300 lbf N/A 98700 N22200 lbf N/A CAD Icon (for items table)
33209 N/A 45 mm1.7717 in N/A 85 mm3.3465 in N/A 32.000 mm1.2598 in N/A 25.000 mm0.9843 in N/A 32.000 mm1.2598 in N/A 149000 N33400 lbf N/A 155000 N34800 lbf N/A CAD Icon (for items table)
JW4549 / JW4510 N/A 45 mm1.7717 in N/A 95 mm3.7402 in N/A 26.500 mm1.0433 in N/A 20 mm0.7874 in N/A 29 mm1.1417 in N/A 118000 N26600 lbf N/A 114000 N25600 lbf N/A CAD Icon (for items table)
30309 N/A 45 mm1.7717 in N/A 100 mm3.937 in N/A 25.000 mm0.9843 in N/A 22 mm0.8661 in N/A 27.25 mm1.0728 in N/A 129000 N29000 lbf N/A 139000 N31300 lbf N/A CAD Icon (for items table)
31309 N/A 45 mm1.7717 in N/A 100 mm3.937 in N/A 25.000 mm0.9843 in N/A 18 mm0.7087 in N/A 27.25 mm1.0728 in N/A 125000 N28200 lbf N/A 113000 N25400 lbf N/A CAD Icon (for items table)
32309 N/A 45 mm1.7717 in N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A 30.000 mm1.1811 in N/A 38.250 mm1.5059 in N/A 183000 N41000 lbf N/A 171000 N38600 lbf N/A CAD Icon (for items table)
XFA30309M / Y30309M N/A 47.500 mm1.8701 in N/A 100 mm3.937 in N/A 25.000 mm0.9843 in N/A 22 mm0.8661 in N/A 27.25 mm1.0728 in N/A 129000 N29000 lbf N/A 139000 N31300 lbf N/A CAD Icon (for items table)
JLM104942A / JLM104910 N/A 48.600 mm1.9134 in N/A 82.000 mm3.2283 in N/A 21.500 mm0.8465 in N/A 17 mm0.6693 in N/A 21.500 mm0.8465 in N/A 96300 N21700 lbf N/A 104000 N23400 lbf N/A CAD Icon (for items table)
JLM104942A / JLM104914 N/A 48.600 mm1.9134 in N/A 88.000 mm3.4646 in N/A 21.500 mm0.8465 in N/A 17 mm0.6693 in N/A 21.500 mm0.8465 in N/A 96300 N21700 lbf N/A 104000 N23400 lbf N/A CAD Icon (for items table)
XAA32010X / Y32010X N/A 50 mm1.9685 in N/A 80 mm3.1496 in N/A 20.000 mm0.7874 in N/A 15.5 mm0.6102 in N/A 20 mm0.7874 in N/A 82700 N18600 lbf N/A 92700 N20800 lbf N/A CAD Icon (for items table)
XAE32010X / Y32010X N/A 50 mm1.9685 in N/A 80 mm3.1496 in N/A 20.000 mm0.7874 in N/A 15.5 mm0.6102 in N/A 20 mm0.7874 in N/A 82700 N18600 lbf N/A 92700 N20800 lbf N/A CAD Icon (for items table)
XAD32010X / Y32010X N/A 50 mm1.9685 in N/A 80 mm3.1496 in N/A 20.000 mm0.7874 in N/A 15.5 mm0.6102 in N/A 20 mm0.7874 in N/A 82700 N18600 lbf N/A 92700 N20800 lbf N/A CAD Icon (for items table)
XAB32010X / Y32010X N/A 50 mm1.9685 in N/A 80 mm3.1496 in N/A 20.000 mm0.7874 in N/A 15.5 mm0.6102 in N/A 20 mm0.7874 in N/A 82700 N18600 lbf N/A 92700 N20800 lbf N/A CAD Icon (for items table)
33010 N/A 50 mm1.9685 in N/A 80 mm3.1496 in N/A 24.000 mm0.9449 in N/A 19 mm0.7480 in N/A 24.000 mm0.9449 in N/A 95500 N21500 lbf N/A 112000 N25300 lbf N/A CAD Icon (for items table)
32010X N/A 50 mm1.9685 in N/A 80 mm3.1496 in N/A 20.000 mm0.7874 in N/A 15.5 mm0.6102 in N/A 20 mm0.7874 in N/A 69800 N15700 lbf N/A 92700 N20800 lbf N/A CAD Icon (for items table)
32010XM-99E60 N/A 50 mm1.9685 in N/A 80 mm3.1496 in N/A 20.000 mm0.7874 in N/A 15.5 mm0.6102 in N/A 20 mm0.7874 in N/A 69800 N15700 lbf N/A 92700 N20800 lbf N/A CAD Icon (for items table)
JLM104948-90B01 N/A 50 mm1.9685 in N/A 82.000 mm3.2283 in N/A 21.500 mm0.8465 in N/A 17 mm0.6693 in N/A 21.500 mm0.8465 in N/A 96300 N21700 lbf N/A 104000 N23400 lbf N/A CAD Icon (for items table)
JLM104946 / JLM104910 N/A 50 mm1.9685 in N/A 82.000 mm3.2283 in N/A 23.993 mm0.9446 in N/A 17 mm0.6693 in N/A 21.500 mm0.8465 in N/A 96300 N21700 lbf N/A 104000 N23400 lbf N/A CAD Icon (for items table)
JLM104945 / JLM104910 N/A 50 mm1.9685 in N/A 82.000 mm3.2283 in N/A 27.700 mm1.0906 in N/A 17 mm0.6693 in N/A 21.500 mm0.8465 in N/A 96300 N21700 lbf N/A 104000 N23400 lbf N/A CAD Icon (for items table)
XAB32010X / YKB32010X N/A 50 mm1.9685 in N/A 82.000 mm3.2283 in N/A 20.000 mm0.7874 in N/A 17 mm0.6693 in N/A 21.500 mm0.8465 in N/A 82700 N18600 lbf N/A 92700 N20800 lbf N/A CAD Icon (for items table)
XAB32010X / YKA32010X N/A 50 mm1.9685 in N/A 82.000 mm3.2283 in N/A 20.000 mm0.7874 in N/A 21.500 mm0.8465 in N/A 26.000 mm1.0236 in N/A 82700 N18600 lbf N/A 92700 N20800 lbf N/A CAD Icon (for items table)
JLM104948 / JLM104910 N/A 50 mm1.9685 in N/A 82.000 mm3.2283 in N/A 21.500 mm0.8465 in N/A 17 mm0.6693 in N/A 21.500 mm0.8465 in N/A 96300 N21700 lbf N/A 104000 N23400 lbf N/A CAD Icon (for items table)
51 - 100 of 485 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »