Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
301 - 350 of 485 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 
Clear Filter

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (mm)

O.D. (D) (in)

Width (T) (mm)

Width (T) (in)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

32318 N/A 90 mm3.5433 in N/A 190 mm7.4803 in N/A 64.000 mm2.5197 in N/A 53.000 mm2.0866 in N/A 67.500 mm2.6575 in N/A 622000 N140000 lbf N/A 683000 N153000 lbf N/A CAD Icon (for items table)
30318 N/A 90 mm3.5433 in N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A 36 mm1.4173 in N/A 46.5 mm1.8307 in N/A 406000 N91300 lbf N/A 429000 N96500 lbf N/A CAD Icon (for items table)
JL819349 / JL819310 N/A 95 mm3.7402 in N/A 135.000 mm5.3150 in N/A 20.000 mm0.7874 in N/A 14 mm0.5512 in N/A 20 mm0.7874 in N/A 98400 N22100 lbf N/A 133000 N29900 lbf N/A CAD Icon (for items table)
JP10044-90B01 N/A 95 mm3.7402 in N/A 145 mm5.7087 in N/A 22.500 mm0.8858 in N/A 17.5 mm0.6890 in N/A 24.000 mm0.9449 in N/A 125000 N28200 lbf N/A 172000 N38700 lbf N/A CAD Icon (for items table)
X32019X / Y32019X N/A 95 mm3.7402 in N/A 145 mm5.7087 in N/A 32.000 mm1.2598 in N/A 24 mm0.9449 in N/A 32.000 mm1.2598 in N/A 220000 N49500 lbf N/A 274000 N61500 lbf N/A CAD Icon (for items table)
XAA32019X / Y32019X N/A 95 mm3.7402 in N/A 145 mm5.7087 in N/A 32.000 mm1.2598 in N/A 24 mm0.9449 in N/A 32.000 mm1.2598 in N/A 220000 N49500 lbf N/A 274000 N61500 lbf N/A CAD Icon (for items table)
32019X N/A 95 mm3.7402 in N/A 145 mm5.7087 in N/A 32.000 mm1.2598 in N/A 24 mm0.9449 in N/A 32.000 mm1.2598 in N/A 201000 N45300 lbf N/A 274000 N61500 lbf N/A CAD Icon (for items table)
33019 N/A 95 mm3.7402 in N/A 145 mm5.7087 in N/A 39 mm1.5354 in N/A 32.500 mm1.2795 in N/A 39.000 mm1.5354 in N/A 246000 N55300 lbf N/A 378000 N85100 lbf N/A CAD Icon (for items table)
XAA33019 / Y33019 N/A 95 mm3.7402 in N/A 145 mm5.7087 in N/A 39 mm1.5354 in N/A 32.500 mm1.2795 in N/A 39.000 mm1.5354 in N/A 246000 N55300 lbf N/A 378000 N85100 lbf N/A CAD Icon (for items table)
JP10044-99301 N/A 95 mm3.7402 in N/A 145 mm5.7087 in N/A 22.500 mm0.8858 in N/A 17.5 mm0.6890 in N/A 24.000 mm0.9449 in N/A 125000 N28200 lbf N/A 172000 N38700 lbf N/A CAD Icon (for items table)
JP10044 / JP10010 N/A 95 mm3.7402 in N/A 145 mm5.7087 in N/A 22.500 mm0.8858 in N/A 17.5 mm0.6890 in N/A 24.000 mm0.9449 in N/A 125000 N28200 lbf N/A 172000 N38700 lbf N/A CAD Icon (for items table)
32019X-99E60 N/A 95 mm3.7402 in N/A 145 mm5.7087 in N/A 32.000 mm1.2598 in N/A 24 mm0.9449 in N/A 32.000 mm1.2598 in N/A 220000 N49500 lbf N/A 274000 N61500 lbf N/A CAD Icon (for items table)
JM719149 / JM719113 N/A 95 mm3.7402 in N/A 150 mm5.9055 in N/A 34.000 mm1.3386 in N/A 27 mm1.063 in N/A 35.000 mm1.3780 in N/A 215000 N48300 lbf N/A 316000 N71100 lbf N/A CAD Icon (for items table)
JF9549 - JF9510 N/A 95 mm3.7402 in N/A 160 mm6.2992 in N/A 46.000 mm1.8110 in N/A 38 mm1.4961 in N/A 46.000 mm1.8110 in N/A 354000 N79700 lbf N/A 506000 N114000 lbf N/A CAD Icon (for items table)
30219 N/A 95 mm3.7402 in N/A 170 mm6.6929 in N/A 32.000 mm1.2598 in N/A 27 mm1.063 in N/A 34.5 mm1.3583 in N/A 265000 N59700 lbf N/A 327000 N73400 lbf N/A CAD Icon (for items table)
32219 N/A 95 mm3.7402 in N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 37.000 mm1.4567 in N/A 45.500 mm1.7913 in N/A 375000 N84300 lbf N/A 401000 N90100 lbf N/A CAD Icon (for items table)
XAA32219 / Y32219 N/A 95 mm3.7402 in N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 37.000 mm1.4567 in N/A 45.500 mm1.7913 in N/A 375000 N84300 lbf N/A 401000 N90100 lbf N/A CAD Icon (for items table)
30319 N/A 95 mm3.7402 in N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 38 mm1.4961 in N/A 49.5 mm1.9488 in N/A 404000 N90800 lbf N/A 492000 N111000 lbf N/A CAD Icon (for items table)
32319 N/A 95 mm3.7402 in N/A 200 mm7.874 in N/A 67 mm2.6378 in N/A 55 mm2.1654 in N/A 71.5 mm2.815 in N/A 626000 N141000 lbf N/A 714000 N161000 lbf N/A CAD Icon (for items table)
JP10049 / JP10010 N/A 100 mm3.937 in N/A 145 mm5.7087 in N/A 22.500 mm0.8858 in N/A 17.5 mm0.6890 in N/A 24.000 mm0.9449 in N/A 125000 N28200 lbf N/A 172000 N38700 lbf N/A CAD Icon (for items table)
JP10049A / JP10010 N/A 100 mm3.937 in N/A 145 mm5.7087 in N/A 22.500 mm0.8858 in N/A 17.5 mm0.6890 in N/A 24.000 mm0.9449 in N/A 149000 N33400 lbf N/A 172000 N38700 lbf N/A CAD Icon (for items table)
JP10049 / JP10010A N/A 100 mm3.937 in N/A 145 mm5.7087 in N/A 22.500 mm0.8858 in N/A 17.5 mm0.6890 in N/A 24.000 mm0.9449 in N/A 125000 N28200 lbf N/A 172000 N38700 lbf N/A CAD Icon (for items table)
JP10049-90B01 N/A 100 mm3.937 in N/A 145 mm5.7087 in N/A 22.500 mm0.8858 in N/A 17.5 mm0.6890 in N/A 24.000 mm0.9449 in N/A 125000 N28200 lbf N/A 172000 N38700 lbf N/A CAD Icon (for items table)
JP10049-99301 N/A 100 mm3.937 in N/A 145 mm5.7087 in N/A 22.500 mm0.8858 in N/A 17.5 mm0.6890 in N/A 24.000 mm0.9449 in N/A 125000 N28200 lbf N/A 172000 N38700 lbf N/A CAD Icon (for items table)
JLM820048-90A01 N/A 100 mm3.937 in N/A 150 mm5.9055 in N/A 30.000 mm1.1811 in N/A 26 mm1.0236 in N/A 32.000 mm1.2598 in N/A 162000 N36500 lbf N/A 242000 N54400 lbf N/A CAD Icon (for items table)
XAA32020X / Y32020X N/A 100 mm3.937 in N/A 150 mm5.9055 in N/A 32.000 mm1.2598 in N/A 24 mm0.9449 in N/A 32.000 mm1.2598 in N/A 231000 N51800 lbf N/A 295000 N66400 lbf N/A CAD Icon (for items table)
32020X N/A 100 mm3.937 in N/A 150 mm5.9055 in N/A 32.000 mm1.2598 in N/A 24 mm0.9449 in N/A 32.000 mm1.2598 in N/A 211000 N47400 lbf N/A 295000 N66400 lbf N/A CAD Icon (for items table)
33020 N/A 100 mm3.937 in N/A 150 mm5.9055 in N/A 39 mm1.5354 in N/A 32.500 mm1.2795 in N/A 39.000 mm1.5354 in N/A 251000 N56300 lbf N/A 393000 N88300 lbf N/A CAD Icon (for items table)
JLM820048-90B01 N/A 100 mm3.937 in N/A 150 mm5.9055 in N/A 30.000 mm1.1811 in N/A 26 mm1.0236 in N/A 32.000 mm1.2598 in N/A 162000 N36500 lbf N/A 242000 N54400 lbf N/A CAD Icon (for items table)
JLM820048 / JLM820012 N/A 100 mm3.937 in N/A 150 mm5.9055 in N/A 30.000 mm1.1811 in N/A 26 mm1.0236 in N/A 32.000 mm1.2598 in N/A 162000 N36500 lbf N/A 242000 N54400 lbf N/A CAD Icon (for items table)
JM720249 / JM720210 N/A 100 mm3.937 in N/A 155 mm6.1024 in N/A 35.000 mm1.3780 in N/A 28.000 mm1.1024 in N/A 36.000 mm1.4173 in N/A 231000 N52000 lbf N/A 355000 N79900 lbf N/A CAD Icon (for items table)
JHM720249 / JHM720210 N/A 100 mm3.937 in N/A 160 mm6.2992 in N/A 40.000 mm1.5748 in N/A 32.000 mm1.2598 in N/A 41.000 mm1.6142 in N/A 331000 N74400 lbf N/A 416000 N93500 lbf N/A CAD Icon (for items table)
JHM720249 / JHM720210P N/A 100 mm3.937 in N/A 160 mm6.2992 in N/A 40.000 mm1.5748 in N/A 32.000 mm1.2598 in N/A 41.000 mm1.6142 in N/A 331000 N74400 lbf N/A 416000 N93500 lbf N/A CAD Icon (for items table)
30220 N/A 100 mm3.937 in N/A 180 mm7.0866 in N/A 34.000 mm1.3386 in N/A 29 mm1.1417 in N/A 37 mm1.4567 in N/A 301000 N67600 lbf N/A 375000 N84300 lbf N/A CAD Icon (for items table)
XA30220 / Y30220 N/A 100 mm3.937 in N/A 180 mm7.0866 in N/A 34.000 mm1.3386 in N/A 29 mm1.1417 in N/A 37 mm1.4567 in N/A 357000 N80200 lbf N/A 375000 N84300 lbf N/A CAD Icon (for items table)
32220 N/A 100 mm3.937 in N/A 180 mm7.0866 in N/A 46.000 mm1.8110 in N/A 39.000 mm1.5354 in N/A 49.000 mm1.9291 in N/A 368000 N82700 lbf N/A 478000 N107500 lbf N/A CAD Icon (for items table)
33220 N/A 100 mm3.937 in N/A 180 mm7.0866 in N/A 63 mm2.4803 in N/A 48 mm1.8898 in N/A 63 mm2.4803 in N/A 488000 N110000 lbf N/A 679000 N153000 lbf N/A CAD Icon (for items table)
X32220-99401 N/A 100 mm5.5118 in N/A 180 mm7.0866 in N/A 46.000 mm1.8110 in N/A 39.000 mm1.5354 in N/A 49.000 mm1.9291 in N/A 368000 N82700 lbf N/A 478000 N107500 lbf N/A CAD Icon (for items table)
JHH224333 / JHH224315 N/A 100 mm3.937 in N/A 215 mm8.4646 in N/A 66.675 mm2.6250 in N/A 53.975 mm2.1250 in N/A 66.675 mm2.6250 in N/A 680000 N153000 lbf N/A 906000 N204000 lbf N/A CAD Icon (for items table)
32320 N/A 100 mm3.937 in N/A 215 mm8.4646 in N/A 73.000 mm2.8740 in N/A 60.000 mm2.3622 in N/A 77.500 mm3.0512 in N/A 621000 N140000 lbf N/A 883000 N198000 lbf N/A CAD Icon (for items table)
30320 N/A 100 mm3.937 in N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 39.000 mm1.5354 in N/A 51.5 mm2.0276 in N/A 486000 N109000 lbf N/A 579000 N130000 lbf N/A CAD Icon (for items table)
31320X N/A 100 mm3.937 in N/A 215 mm8.4646 in N/A 51 mm2.0079 in N/A 35 mm1.378 in N/A 56.5 mm2.2244 in N/A 441000 N99100 lbf N/A 526000 N118000 lbf N/A CAD Icon (for items table)
32021X N/A 105 mm4.1339 in N/A 160 mm6.2992 in N/A 35.000 mm1.3780 in N/A 26 mm1.0236 in N/A 35.000 mm1.3780 in N/A 269000 N60500 lbf N/A 339000 N76200 lbf N/A CAD Icon (for items table)
33021-99E60 N/A 105 mm4.1339 in N/A 160 mm6.2992 in N/A 43 mm1.6929 in N/A 34.000 mm1.3386 in N/A 43.000 mm1.6929 in N/A 291000 N65400 lbf N/A 449000 N101000 lbf N/A CAD Icon (for items table)
30221 N/A 105 mm4.1339 in N/A 190 mm7.4803 in N/A 36 mm1.4173 in N/A 30.000 mm1.1811 in N/A 39.000 mm1.5354 in N/A 325000 N73200 lbf N/A 407000 N91400 lbf N/A CAD Icon (for items table)
XAA32221 / Y32221 N/A 105 mm4.1339 in N/A 190 mm7.4803 in N/A 50 mm1.9685 in N/A 43 mm1.6929 in N/A 53.000 mm2.0866 in N/A 398000 N89600 lbf N/A 516000 N116000 lbf N/A CAD Icon (for items table)
32221 N/A 105 mm4.1339 in N/A 190 mm7.4803 in N/A 50 mm1.9685 in N/A 43 mm1.6929 in N/A 53.000 mm2.0866 in N/A 472000 N106000 lbf N/A 516000 N116000 lbf N/A CAD Icon (for items table)
32321 N/A 105 mm4.1338 in N/A 225 mm8.8582 in N/A 77.000 mm3.0315 in N/A 63.000 mm2.4803 in N/A 81.500 mm3.2087 in N/A 769000 N173000 lbf N/A 989000 N222000 lbf N/A CAD Icon (for items table)
XGA32021X-90KA1 N/A 106.000 mm4.1732 in N/A 160 mm6.2992 in N/A 35.000 mm1.3780 in N/A 26 mm1.0236 in N/A 35.000 mm1.3780 in N/A 269000 N60500 lbf N/A 339000 N76200 lbf N/A CAD Icon (for items table)
JM822049H / JM822010 N/A 110 mm4.3307 in N/A 165 mm6.4961 in N/A 35.000 mm1.3780 in N/A 26.500 mm1.0433 in N/A 35.000 mm1.3780 in N/A 215000 N48400 lbf N/A 330000 N74100 lbf N/A CAD Icon (for items table)
301 - 350 of 485 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10