Part Number |
d - Bore |
D - Cup Outer Diameter |
T - Bearing Width across Cones |
C - Double Cup Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
CAD |
---|---|---|---|---|---|---|
NA435SW - 432D | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | T - Bearing Width across Cones N/A 2.8126 in71.44 mm | C - Double Cup Width N/A 2.0000 in50.800 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 49700 lbf221000 N | CAD N/A |
NA53176 - 53390D | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.8750 in98.425 mm | T - Bearing Width across Cones N/A 2.5626 in65.090 mm | C - Double Cup Width N/A 1.7500 in44.450 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 39200 lbf174000 N | CAD N/A |
NA385 - 384CD | d - Bore N/A 2.1654 in55.001 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | T - Bearing Width across Cones N/A 2.0625 in52.388 mm | C - Double Cup Width N/A 1.6875 in42.863 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 42200 lbf188000 N | CAD N/A |
NA455 - 452D | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | T - Bearing Width across Cones N/A 2.5626 in65.090 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 53100 lbf236000 N | CAD N/A |
NA455SW - 452D | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | T - Bearing Width across Cones N/A 2.5626 in65.090 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 53100 lbf236000 N | CAD N/A |
NA456SW - 452D | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | T - Bearing Width across Cones N/A 2.9376 in74.615 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 53100 lbf236000 N | CAD N/A |
NA397 - 394D | d - Bore N/A 2.3622 in60 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | T - Bearing Width across Cones N/A 2.0625 in52.388 mm | C - Double Cup Width N/A 1.8125 in46.038 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 38700 lbf172000 N | CAD N/A |
NA539 - 533D | d - Bore N/A 2.1250 in53.975 mm | D - Cup Outer Diameter N/A 4.3750 in111.125 mm | T - Bearing Width across Cones N/A 3.125 in79.375 mm | C - Double Cup Width N/A 2.5 in63.5 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 67400 lbf300000 N | CAD N/A |
NA55200 - 55444D | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 4.4375 in112.713 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C - Double Cup Width N/A 1.8125 in46.038 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 41600 lbf185000 N | CAD N/A |
NA66212 - 66462D | d - Bore N/A 2.1250 in53.975 mm | D - Cup Outer Diameter N/A 4.6250 in117.475 mm | T - Bearing Width across Cones N/A 2.875 in73.025 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 58300 lbf259000 N | CAD N/A |
NA476 - 472D | d - Bore N/A 2.3622 in60 mm | D - Cup Outer Diameter N/A 4.7244 in120 mm | T - Bearing Width across Cones N/A 2.5626 in65.090 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 56100 lbf250000 N | CAD N/A |
NA482 - 472D | d - Bore N/A 2 3/4 in69.850 mm | D - Cup Outer Diameter N/A 4.7244 in120 mm | T - Bearing Width across Cones N/A 2.5626 in65.090 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 56100 lbf250000 N | CAD N/A |
NA484 - 472D | d - Bore N/A 2.7559 in70 mm | D - Cup Outer Diameter N/A 4.7244 in120 mm | T - Bearing Width across Cones N/A 2.5626 in65.090 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 56100 lbf250000 N | CAD N/A |
NA484SW - 472D | d - Bore N/A 2.7559 in70 mm | D - Cup Outer Diameter N/A 4.7244 in120 mm | T - Bearing Width across Cones N/A 2.5626 in65.090 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 56100 lbf250000 N | CAD N/A |
NA483SW - 472D | d - Bore N/A 2.7559 in70 mm | D - Cup Outer Diameter N/A 4.7244 in120 mm | T - Bearing Width across Cones N/A 2.9376 in74.615 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 56100 lbf250000 N | CAD N/A |
NA72212 - 72488D | d - Bore N/A 2.1250 in53.975 mm | D - Cup Outer Diameter N/A 4.8750 in123.825 mm | T - Bearing Width across Cones N/A 3.0625 in77.788 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 64600 lbf287000 N | CAD N/A |
NA558 - 552D | d - Bore N/A 2.375 in60.325 mm | D - Cup Outer Diameter N/A 4.8750 in123.825 mm | T - Bearing Width across Cones N/A 3.125 in79.375 mm | C - Double Cup Width N/A 2.5 in63.5 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 74700 lbf332000 N | CAD N/A |
NA558SW - 552D | d - Bore N/A 2.375 in60.325 mm | D - Cup Outer Diameter N/A 4.8750 in123.825 mm | T - Bearing Width across Cones N/A 3.125 in79.375 mm | C - Double Cup Width N/A 2.5 in63.5 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 74700 lbf332000 N | CAD N/A |
NA569 - 563D | d - Bore N/A 2.6250 in66.675 mm | D - Cup Outer Diameter N/A 5 in127 mm | T - Bearing Width across Cones N/A 3.1875 in80.962 mm | C - Double Cup Width N/A 2.5625 in65.088 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 76900 lbf342000 N | CAD N/A |
NA567 - 563D | d - Bore N/A 2.8750 in73.025 mm | D - Cup Outer Diameter N/A 5 in127 mm | T - Bearing Width across Cones N/A 3.1875 in80.962 mm | C - Double Cup Width N/A 2.5625 in65.088 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 76900 lbf342000 N | CAD N/A |
NA643 - 632D | d - Bore N/A 2 3/4 in69.850 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | T - Bearing Width across Cones N/A 3.75 in95.25 mm | C - Double Cup Width N/A 3 in76.2 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 91200 lbf406000 N | CAD N/A |
NA495A - 493D | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | T - Bearing Width across Cones N/A 2.75 in69.85 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 60500 lbf269000 N | CAD N/A |
NA643SW - 632D | d - Bore N/A 2 3/4 in69.850 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | T - Bearing Width across Cones N/A 3.75 in95.25 mm | C - Double Cup Width N/A 3 in76.2 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 91200 lbf406000 N | CAD N/A |
NA495SW - 493D | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | T - Bearing Width across Cones N/A 2.75 in69.85 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 60500 lbf269000 N | CAD N/A |
NA497SW - 493D | d - Bore N/A 3.3750 in85.725 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | T - Bearing Width across Cones N/A 2.875 in73.025 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 57100 lbf254000 N | CAD N/A |