Part Number |
d - Bore Diameter |
D - Bearing O.D. |
T - Bearing Width |
T1 - Bearing Width |
d1 - Large Bore I.D. |
D1 - Small Diameter O.D. |
Static Load Rating |
Dynamic Load Rating |
Limiting Speed |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
100TP143 | d - Bore Diameter N/A 254 mm | D - Bearing O.D. N/A 406.400 mm16.0000 in | T - Bearing Width N/A 76.2 mm3 in | T1 - Bearing Width N/A 20.64 mm0.812 in | d1 - Large Bore I.D. N/A 256.38 mm10.094 in | D1 - Small Diameter O.D. N/A 404.02 mm15.906 in | Static Load Rating N/A 2100000 N465800 lbf | Dynamic Load Rating N/A 1700000 N387800 lbf | Limiting Speed N/A 1420 rpm | CAD N/A |
100TP144 | d - Bore Diameter N/A 254 mm | D - Bearing O.D. N/A 457.2 mm18 in | T - Bearing Width N/A 95.25 mm3.7 in | T1 - Bearing Width N/A 26.19 mm1.031 in | d1 - Large Bore I.D. N/A 256.38 mm10.094 in | D1 - Small Diameter O.D. N/A 454.82 mm17.906 in | Static Load Rating N/A 2900000 N645200 lbf | Dynamic Load Rating N/A 2500000 N559800 lbf | Limiting Speed N/A 1260 rpm | CAD N/A |
100TP145 | d - Bore Diameter N/A 254 mm | D - Bearing O.D. N/A 508.000 mm20.0000 in | T - Bearing Width N/A 95.25 mm3.75 in | T1 - Bearing Width N/A 26.19 mm1.031 in | d1 - Large Bore I.D. N/A 256.38 mm10.094 in | D1 - Small Diameter O.D. N/A 505.62 mm19.906 in | Static Load Rating N/A 3700000 N835900 lbf | Dynamic Load Rating N/A 3000000 N674900 lbf | Limiting Speed N/A 1140 rpm | CAD N/A |
120TP151 | d - Bore Diameter N/A 304.8 mm | D - Bearing O.D. N/A 457.2 mm18 in | T - Bearing Width N/A 95.25 mm3.75 in | T1 - Bearing Width N/A 26.19 mm1.031 in | d1 - Large Bore I.D. N/A 307.18 mm12.094 in | D1 - Small Diameter O.D. N/A 454.82 mm17.906 in | Static Load Rating N/A 5600000 N1248900 lbf | Dynamic Load Rating N/A 2200000 N503600 lbf | Limiting Speed N/A 950 rpm | CAD N/A |
120TP152 | d - Bore Diameter N/A 304.8 mm | D - Bearing O.D. N/A 508.000 mm20.0000 in | T - Bearing Width N/A 114.3 mm4.5 in | T1 - Bearing Width N/A 31.75 mm1.25 in | d1 - Large Bore I.D. N/A 307.18 mm12.094 in | D1 - Small Diameter O.D. N/A 505.62 mm19.906 in | Static Load Rating N/A 2400000 N543800 lbf | Dynamic Load Rating N/A 2800000 N626100 lbf | Limiting Speed N/A 1260 rpm | CAD N/A |
120TP153 | d - Bore Diameter N/A 304.8 mm | D - Bearing O.D. N/A 609.600 mm24.0000 in | T - Bearing Width N/A 114.3 mm4.5 in | T1 - Bearing Width N/A 31.75 mm1.25 in | d1 - Large Bore I.D. N/A 307.18 mm12.094 in | D1 - Small Diameter O.D. N/A 607.22 mm23.906 in | Static Load Rating N/A 3300000 N738800 lbf | Dynamic Load Rating N/A 4000000 N901500 lbf | Limiting Speed N/A 1140 rpm | CAD N/A |
140TP158 | d - Bore Diameter N/A 355.6 mm | D - Bearing O.D. N/A 508.000 mm20.0000 in | T - Bearing Width N/A 95.25 mm3.75 in | T1 - Bearing Width N/A 26.19 mm1.031 in | d1 - Large Bore I.D. N/A 358.78 mm14.125 in | D1 - Small Diameter O.D. N/A 504.82 mm19.875 in | Static Load Rating N/A 5600000 N1252500 lbf | Dynamic Load Rating N/A 2400000 N546300 lbf | Limiting Speed N/A 950 rpm | CAD N/A |
140TP159 | d - Bore Diameter N/A 355.6 mm | D - Bearing O.D. N/A 558.800 mm22.0000 in | T - Bearing Width N/A 95.25 mm3.75 in | T1 - Bearing Width N/A 26.19 mm1.031 in | d1 - Large Bore I.D. N/A 358.78 mm14.125 in | D1 - Small Diameter O.D. N/A 555.62 mm21.875 in | Static Load Rating N/A 3051000 N686000 lbf | Dynamic Load Rating N/A 3000000 N677200 lbf | Limiting Speed N/A 1030 rpm | CAD N/A |
140TP160 | d - Bore Diameter N/A 355.6 mm | D - Bearing O.D. N/A 609.600 mm24.0000 in | T - Bearing Width N/A 95.25 mm3.75 in | T1 - Bearing Width N/A 26.19 mm1.031 in | d1 - Large Bore I.D. N/A 358.78 mm14.125 in | D1 - Small Diameter O.D. N/A 606.4 mm23.875 in | Static Load Rating N/A 2800000 N625400 lbf | Dynamic Load Rating N/A 3600000 N816500 lbf | Limiting Speed N/A 1140 rpm | CAD N/A |
160TP164 | d - Bore Diameter N/A 406.400 mm | D - Bearing O.D. N/A 558.800 mm22.0000 in | T - Bearing Width N/A 114.3 mm4.5 in | T1 - Bearing Width N/A 31.75 mm1.25 in | d1 - Large Bore I.D. N/A 409.6 mm16.125 in | D1 - Small Diameter O.D. N/A 555.6 mm21.875 in | Static Load Rating N/A 3900000 N886500 lbf | Dynamic Load Rating N/A 2700000 N616900 lbf | Limiting Speed N/A 1030 rpm | CAD N/A |
160TP165 | d - Bore Diameter N/A 406.400 mm | D - Bearing O.D. N/A 609.600 mm24.0000 in | T - Bearing Width N/A 114.3 mm4.5 in | T1 - Bearing Width N/A 31.75 mm1.25 in | d1 - Large Bore I.D. N/A 409.6 mm16.125 in | D1 - Small Diameter O.D. N/A 606.4 mm23.875 in | Static Load Rating N/A 5200000 N1180100 lbf | Dynamic Load Rating N/A 3400000 N771600 lbf | Limiting Speed N/A 950 rpm | CAD N/A |
160TP166 | d - Bore Diameter N/A 406.400 mm | D - Bearing O.D. N/A 660.400 mm26.0000 in | T - Bearing Width N/A 114.3 mm4.5 in | T1 - Bearing Width N/A 31.75 mm1.25 in | d1 - Large Bore I.D. N/A 409.6 mm16.125 in | D1 - Small Diameter O.D. N/A 657.2 mm25.875 in | Static Load Rating N/A 7500000 N1692700 lbf | Dynamic Load Rating N/A 4100000 N922000 lbf | Limiting Speed N/A 810 rpm | CAD N/A |
180TP168 | d - Bore Diameter N/A 457.200 mm | D - Bearing O.D. N/A 660.400 mm26.0000 in | T - Bearing Width N/A 127 mm5 in | T1 - Bearing Width N/A 34.92 mm1.375 in | d1 - Large Bore I.D. N/A 460.4 mm18.125 in | D1 - Small Diameter O.D. N/A 657.2 mm25.875 in | Static Load Rating N/A 6800000 N1524300 lbf | Dynamic Load Rating N/A 3900000 N879900 lbf | Limiting Speed N/A 810 rpm | CAD N/A |
180TP169 | d - Bore Diameter N/A 457.200 mm | D - Bearing O.D. N/A 711.2 mm28.0000 in | T - Bearing Width N/A 127 mm5 in | T1 - Bearing Width N/A 34.92 mm1.375 in | d1 - Large Bore I.D. N/A 460.4 mm18.125 in | D1 - Small Diameter O.D. N/A 708 mm27.875 in | Static Load Rating N/A 9400000 N2115800 lbf | Dynamic Load Rating N/A 4600000 N1040500 lbf | Limiting Speed N/A 710 rpm | CAD N/A |
180TP170 | d - Bore Diameter N/A 457.200 mm | D - Bearing O.D. N/A 762.000 mm30.0000 in | T - Bearing Width N/A 139.7 mm5.5 in | T1 - Bearing Width N/A 38.1 mm1.5 in | d1 - Large Bore I.D. N/A 460.4 mm18.125 in | D1 - Small Diameter O.D. N/A 758.8 mm29.875 in | Static Load Rating N/A 2380000 N535500 lbf | Dynamic Load Rating N/A 5900000 N1332100 lbf | Limiting Speed N/A 940 rpm | CAD N/A |
200TP171 | d - Bore Diameter N/A 508 mm | D - Bearing O.D. N/A 711.2 mm28.0000 in | T - Bearing Width N/A 139.7 mm5.5 in | T1 - Bearing Width N/A 38.1 mm1.5 in | d1 - Large Bore I.D. N/A 511.2 mm20.125 in | D1 - Small Diameter O.D. N/A 708 mm27.875 in | Static Load Rating N/A 12000000 N2702600 lbf | Dynamic Load Rating N/A 4400000 N982700 lbf | Limiting Speed N/A 630 rpm | CAD N/A |
200TP172 | d - Bore Diameter N/A 508 mm | D - Bearing O.D. N/A 762.000 mm30.0000 in | T - Bearing Width N/A 139.7 mm5.5 in | T1 - Bearing Width N/A 38.1 mm1.5 in | d1 - Large Bore I.D. N/A 511.2 mm20.125 in | D1 - Small Diameter O.D. N/A 758.8 mm29.875 in | Static Load Rating N/A 15600000 N3512400 lbf | Dynamic Load Rating N/A 5200000 N1174900 lbf | Limiting Speed N/A 570 rpm | CAD N/A |
200TP173 | d - Bore Diameter N/A 508 mm | D - Bearing O.D. N/A 812.800 mm32.0000 in | T - Bearing Width N/A 152.4 mm6 in | T1 - Bearing Width N/A 42.07 mm1.656 in | d1 - Large Bore I.D. N/A 511.2 mm20.125 in | D1 - Small Diameter O.D. N/A 809.6 mm31.875 in | Static Load Rating N/A 5410000 N1217180 lbf | Dynamic Load Rating N/A 6600000 N1494800 lbf | Limiting Speed N/A 770 rpm | CAD N/A |
20TP103 | d - Bore Diameter N/A 50.8 mm | D - Bearing O.D. N/A 152.400 mm6.0000 in | T - Bearing Width N/A 34.925 mm1.375 in | T1 - Bearing Width N/A 9.52 mm0.375 in | d1 - Large Bore I.D. N/A 52.39 mm2.062 in | D1 - Small Diameter O.D. N/A 150.81 mm5.938 in | Static Load Rating N/A 1400000 N315400 lbf | Dynamic Load Rating N/A 400000 N84300 lbf | Limiting Speed N/A 1900 rpm | CAD N/A |
20TP104 | d - Bore Diameter N/A 50.8 mm | D - Bearing O.D. N/A 177.800 mm7.0000 in | T - Bearing Width N/A 34.925 mm1.375 in | T1 - Bearing Width N/A 9.52 mm0.375 in | d1 - Large Bore I.D. N/A 52.39 mm2.062 in | D1 - Small Diameter O.D. N/A 176.21 mm6.938 in | Static Load Rating N/A 1700000 N384200 lbf | Dynamic Load Rating N/A 400000 N95700 lbf | Limiting Speed N/A 1630 rpm | CAD N/A |
220TP174 | d - Bore Diameter N/A 558.8 mm | D - Bearing O.D. N/A 762.000 mm30.0000 in | T - Bearing Width N/A 139.7 mm5.5 in | T1 - Bearing Width N/A 38.1 mm1.5 in | d1 - Large Bore I.D. N/A 562 mm22.125 in | D1 - Small Diameter O.D. N/A 758.8 mm29.875 in | Static Load Rating N/A 21200000 N4772700 lbf | Dynamic Load Rating N/A 4600000 N1027900 lbf | Limiting Speed N/A 470 rpm | CAD N/A |
220TP175 | d - Bore Diameter N/A 558.8 mm | D - Bearing O.D. N/A 812.800 mm32.0000 in | T - Bearing Width N/A 139.7 mm5.5 in | T1 - Bearing Width N/A 38.1 mm1.5 in | d1 - Large Bore I.D. N/A 562 mm22.125 in | D1 - Small Diameter O.D. N/A 809.6 mm31.875 in | Static Load Rating N/A 9329000 N2098000 lbf | Dynamic Load Rating N/A 5500000 N1229800 lbf | Limiting Speed N/A 580 rpm | CAD N/A |
220TP176 | d - Bore Diameter N/A 558.8 mm | D - Bearing O.D. N/A 863.6 mm34 in | T - Bearing Width N/A 152.4 mm6 in | T1 - Bearing Width N/A 42.07 mm1.656 in | d1 - Large Bore I.D. N/A 562 mm22.125 in | D1 - Small Diameter O.D. N/A 860.4 mm33.875 in | Static Load Rating N/A 12500000 N2801900 lbf | Dynamic Load Rating N/A 7000000 N1569700 lbf | Limiting Speed N/A 570 rpm | CAD N/A |
240TP177 | d - Bore Diameter N/A 609.600 mm | D - Bearing O.D. N/A 812.800 mm32.0000 in | T - Bearing Width N/A 139.7 mm5.5 in | T1 - Bearing Width N/A 38.1 mm1.5 in | d1 - Large Bore I.D. N/A 612.8 mm24.125 in | D1 - Small Diameter O.D. N/A 809.6 mm21.875 in | Static Load Rating N/A 21600000 N4846200 lbf | Dynamic Load Rating N/A 4660000 N1047000 lbf | Limiting Speed N/A 470 rpm | CAD N/A |
240TP178 | d - Bore Diameter N/A 609.600 mm | D - Bearing O.D. N/A 863.6 mm34 in | T - Bearing Width N/A 139.7 mm5.5 in | T1 - Bearing Width N/A 38.1 mm1.5 in | d1 - Large Bore I.D. N/A 612.8 mm24.125 in | D1 - Small Diameter O.D. N/A 860.4 mm33.875 in | Static Load Rating N/A 13400000 N3009000 lbf | Dynamic Load Rating N/A 5700000 N1282100 lbf | Limiting Speed N/A 520 rpm | CAD N/A |