Part Number |
d - Bore Diameter |
D - Bearing O.D. |
T - Bearing Width |
T1 - Bearing Width |
d1 - Large Bore I.D. |
D1 - Small Diameter O.D. |
Static Load Rating |
Dynamic Load Rating |
Limiting Speed |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
240TP179 | d - Bore Diameter N/A 609.600 mm | D - Bearing O.D. N/A 914.400 mm36.0000 in | T - Bearing Width N/A 152.4 mm6 in | T1 - Bearing Width N/A 42.07 mm1.656 in | d1 - Large Bore I.D. N/A 612.8 mm24.125 in | D1 - Small Diameter O.D. N/A 911.2 mm35.875 in | Static Load Rating N/A 18100000 N4077300 lbf | Dynamic Load Rating N/A 7000000 N1569700 lbf | Limiting Speed N/A 470 rpm | CAD N/A |
30TP106 | d - Bore Diameter N/A 76.2 mm | D - Bearing O.D. N/A 152.400 mm6.0000 in | T - Bearing Width N/A 34.925 mm1.375 in | T1 - Bearing Width N/A 9.52 mm0.375 in | d1 - Large Bore I.D. N/A 77.79 mm3.062 in | D1 - Small Diameter O.D. N/A 150.81 mm5.938 in | Static Load Rating N/A 1200000 N279500 lbf | Dynamic Load Rating N/A 300000 N74200 lbf | Limiting Speed N/A 1900 rpm | CAD N/A |
30TP107 | d - Bore Diameter N/A 76.2 mm | D - Bearing O.D. N/A 177.800 mm7.0000 in | T - Bearing Width N/A 34.925 mm1.375 in | T1 - Bearing Width N/A 9.52 mm0.375 in | d1 - Large Bore I.D. N/A 77.79 mm3.062 in | D1 - Small Diameter O.D. N/A 176.21 mm6.938 in | Static Load Rating N/A 1800000 N401500 lbf | Dynamic Load Rating N/A 400000 N96100 lbf | Limiting Speed N/A 1630 rpm | CAD N/A |
30TP108 | d - Bore Diameter N/A 76.2 mm | D - Bearing O.D. N/A 203.2 mm8 in | T - Bearing Width N/A 34.925 mm1.375 in | T1 - Bearing Width N/A 9.52 mm0.375 in | d1 - Large Bore I.D. N/A 77.79 mm3.062 in | D1 - Small Diameter O.D. N/A 201.61 mm7.938 in | Static Load Rating N/A 2300000 N523800 lbf | Dynamic Load Rating N/A 500000 N115500 lbf | Limiting Speed N/A 1420 rpm | CAD N/A |
30TP109 | d - Bore Diameter N/A 76.2 mm | D - Bearing O.D. N/A 228.600 mm9.0000 in | T - Bearing Width N/A 34.925 mm1.375 in | T1 - Bearing Width N/A 9.52 mm0.375 in | d1 - Large Bore I.D. N/A 77.79 mm3.062 in | D1 - Small Diameter O.D. N/A 227.01 mm8.938 in | Static Load Rating N/A 3100000 N698300 lbf | Dynamic Load Rating N/A 600000 N141400 lbf | Limiting Speed N/A 1260 rpm | CAD N/A |
35TP113 | d - Bore Diameter N/A 88.900 mm | D - Bearing O.D. N/A 132.558 mm5.2188 in | T - Bearing Width N/A 25.4 mm1 in | T1 - Bearing Width N/A 7.14 mm0.281 in | d1 - Large Bore I.D. N/A 90.49 mm3.562 in | D1 - Small Diameter O.D. N/A 130.97 mm5.156 in | Static Load Rating N/A 700000 N146200 lbf | Dynamic Load Rating N/A 200000 N37000 lbf | Limiting Speed N/A 2190 rpm | CAD N/A |
40TP114 | d - Bore Diameter N/A 101.600 mm | D - Bearing O.D. N/A 177.800 mm7.0000 in | T - Bearing Width N/A 44.45 mm1.75 in | T1 - Bearing Width N/A 12.7 mm0.5 in | d1 - Large Bore I.D. N/A 103.19 mm4.062 in | D1 - Small Diameter O.D. N/A 176.21 mm6.938 in | Static Load Rating N/A 1700000 N372500 lbf | Dynamic Load Rating N/A 400000 N97200 lbf | Limiting Speed N/A 1630 rpm | CAD N/A |
40TP115 | d - Bore Diameter N/A 101.600 mm | D - Bearing O.D. N/A 203.2 mm8 in | T - Bearing Width N/A 44.45 mm1.75 in | T1 - Bearing Width N/A 12.7 mm0.5 in | d1 - Large Bore I.D. N/A 103.19 mm4.062 in | D1 - Small Diameter O.D. N/A 201.61 mm7.938 in | Static Load Rating N/A 2300000 N515700 lbf | Dynamic Load Rating N/A 500000 N122800 lbf | Limiting Speed N/A 1420 rpm | CAD N/A |
40TP116 | d - Bore Diameter N/A 101.600 mm | D - Bearing O.D. N/A 228.600 mm9.0000 in | T - Bearing Width N/A 44.45 mm1.75 in | T1 - Bearing Width N/A 12.7 mm0.5 in | d1 - Large Bore I.D. N/A 103.19 mm4.062 in | D1 - Small Diameter O.D. N/A 227.01 mm8.938 in | Static Load Rating N/A 3000000 N683500 lbf | Dynamic Load Rating N/A 700000 N150200 lbf | Limiting Speed N/A 1260 rpm | CAD N/A |
40TP117 | d - Bore Diameter N/A 101.600 mm | D - Bearing O.D. N/A 254.000 mm10.0000 in | T - Bearing Width N/A 44.45 mm1.75 in | T1 - Bearing Width N/A 12.7 mm0.5 in | d1 - Large Bore I.D. N/A 103.19 mm4.062 in | D1 - Small Diameter O.D. N/A 252.41 mm9.938 in | Static Load Rating N/A 3700000 N827600 lbf | Dynamic Load Rating N/A 800000 N171400 lbf | Limiting Speed N/A 1140 rpm | CAD N/A |
50TP119 | d - Bore Diameter N/A 127 mm | D - Bearing O.D. N/A 203.2 mm8 in | T - Bearing Width N/A 44.45 mm1.75 in | T1 - Bearing Width N/A 12.7 mm0.5 in | d1 - Large Bore I.D. N/A 128.59 mm5.062 in | D1 - Small Diameter O.D. N/A 201.61 mm7.938 in | Static Load Rating N/A 2100000 N465800 lbf | Dynamic Load Rating N/A 500000 N110700 lbf | Limiting Speed N/A 1420 rpm | CAD N/A |
50TP120 | d - Bore Diameter N/A 127 mm | D - Bearing O.D. N/A 228.600 mm9.0000 in | T - Bearing Width N/A 44.45 mm1.75 in | T1 - Bearing Width N/A 12.7 mm0.5 in | d1 - Large Bore I.D. N/A 128.59 mm5.062 in | D1 - Small Diameter O.D. N/A 227.01 mm8.938 in | Static Load Rating N/A 2900000 N645200 lbf | Dynamic Load Rating N/A 600000 N140400 lbf | Limiting Speed N/A 1260 rpm | CAD N/A |
50TP121 | d - Bore Diameter N/A 127 mm | D - Bearing O.D. N/A 254.000 mm10.0000 in | T - Bearing Width N/A 50.8 mm2 in | T1 - Bearing Width N/A 14.29 mm0.562 in | d1 - Large Bore I.D. N/A 128.59 mm5.062 in | D1 - Small Diameter O.D. N/A 252.41 mm9.938 in | Static Load Rating N/A 3700000 N835900 lbf | Dynamic Load Rating N/A 800000 N184000 lbf | Limiting Speed N/A 1140 rpm | CAD N/A |
50TP122 | d - Bore Diameter N/A 127 mm | D - Bearing O.D. N/A 279.400 mm11.0000 in | T - Bearing Width N/A 50.8 mm2 in | T1 - Bearing Width N/A 14.29 mm0.562 in | d1 - Large Bore I.D. N/A 128.59 mm5.062 in | D1 - Small Diameter O.D. N/A 277.81 mm10.938 in | Static Load Rating N/A 4800000 N1073500 lbf | Dynamic Load Rating N/A 1000000 N220000 lbf | Limiting Speed N/A 1030 rpm | CAD N/A |
50TP123 | d - Bore Diameter N/A 127 mm | D - Bearing O.D. N/A 304.8 mm12 in | T - Bearing Width N/A 50.8 mm2 in | T1 - Bearing Width N/A 14.29 mm0.562 in | d1 - Large Bore I.D. N/A 128.59 mm5.062 in | D1 - Small Diameter O.D. N/A 303.21 mm11.938 in | Static Load Rating N/A 5600000 N1248900 lbf | Dynamic Load Rating N/A 1100000 N244200 lbf | Limiting Speed N/A 950 rpm | CAD N/A |
60TP124 | d - Bore Diameter N/A 152.400 mm | D - Bearing O.D. N/A 228.600 mm9.0000 in | T - Bearing Width N/A 50.8 mm2 in | T1 - Bearing Width N/A 14.29 mm0.562 in | d1 - Large Bore I.D. N/A 153.99 mm6.062 in | D1 - Small Diameter O.D. N/A 227.01 mm8.938 in | Static Load Rating N/A 2400000 N543800 lbf | Dynamic Load Rating N/A 600000 N131100 lbf | Limiting Speed N/A 1260 rpm | CAD N/A |
60TP125 | d - Bore Diameter N/A 152.400 mm | D - Bearing O.D. N/A 254.000 mm10.0000 in | T - Bearing Width N/A 50.8 mm2 in | T1 - Bearing Width N/A 14.29 mm0.562 in | d1 - Large Bore I.D. N/A 153.99 mm6.062 in | D1 - Small Diameter O.D. N/A 252.41 mm9.938 in | Static Load Rating N/A 3300000 N738800 lbf | Dynamic Load Rating N/A 700000 N164000 lbf | Limiting Speed N/A 1140 rpm | CAD N/A |
60TP126 | d - Bore Diameter N/A 152.400 mm | D - Bearing O.D. N/A 279.400 mm11.0000 in | T - Bearing Width N/A 50.8 mm2 in | T1 - Bearing Width N/A 14.29 mm0.562 in | d1 - Large Bore I.D. N/A 153.99 mm6.062 in | D1 - Small Diameter O.D. N/A 277.81 mm10.938 in | Static Load Rating N/A 4600000 N1032600 lbf | Dynamic Load Rating N/A 900000 N209600 lbf | Limiting Speed N/A 1030 rpm | CAD N/A |
60TP127 | d - Bore Diameter N/A 152.400 mm | D - Bearing O.D. N/A 304.8 mm12 in | T - Bearing Width N/A 50.8 mm2 in | T1 - Bearing Width N/A 14.29 mm0.562 in | d1 - Large Bore I.D. N/A 153.99 mm6.062 in | D1 - Small Diameter O.D. N/A 303.31 mm11.938 in | Static Load Rating N/A 5600000 N1252500 lbf | Dynamic Load Rating N/A 1100000 N240600 lbf | Limiting Speed N/A 950 rpm | CAD N/A |
70TP129 | d - Bore Diameter N/A 177.800 mm | D - Bearing O.D. N/A 254.000 mm10.0000 in | T - Bearing Width N/A 50.8 mm2 in | T1 - Bearing Width N/A 14.29 mm0.562 in | d1 - Large Bore I.D. N/A 180.18 mm7.094 in | D1 - Small Diameter O.D. N/A 251.62 mm9.906 in | Static Load Rating N/A 1700000 N384200 lbf | Dynamic Load Rating N/A 600000 N141600 lbf | Limiting Speed N/A 1630 rpm | CAD N/A |
70TP130 | d - Bore Diameter N/A 177.800 mm | D - Bearing O.D. N/A 279.400 mm11.0000 in | T - Bearing Width N/A 50.8 mm2 in | T1 - Bearing Width N/A 14.29 mm0.562 in | d1 - Large Bore I.D. N/A 180.18 mm7.094 in | D1 - Small Diameter O.D. N/A 277.02 mm10.906 in | Static Load Rating N/A 1200000 N279500 lbf | Dynamic Load Rating N/A 800000 N183200 lbf | Limiting Speed N/A 1900 rpm | CAD N/A |
70TP131 | d - Bore Diameter N/A 177.800 mm | D - Bearing O.D. N/A 304.8 mm12 in | T - Bearing Width N/A 50.8 mm2 in | T1 - Bearing Width N/A 14.29 mm0.562 in | d1 - Large Bore I.D. N/A 180.18 mm7.094 in | D1 - Small Diameter O.D. N/A 302.42 mm11.906 in | Static Load Rating N/A 1800000 N401500 lbf | Dynamic Load Rating N/A 1000000 N226200 lbf | Limiting Speed N/A 1630 rpm | CAD N/A |
70TP132 | d - Bore Diameter N/A 177.800 mm | D - Bearing O.D. N/A 355.6 mm14 in | T - Bearing Width N/A 76.2 mm3 in | T1 - Bearing Width N/A 20.64 mm0.812 in | d1 - Large Bore I.D. N/A 180.18 mm7.094 in | D1 - Small Diameter O.D. N/A 353.22 mm13.906 in | Static Load Rating N/A 2300000 N523800 lbf | Dynamic Load Rating N/A 1700000 N374300 lbf | Limiting Speed N/A 1420 rpm | CAD N/A |
80TP134 | d - Bore Diameter N/A 203.2 mm | D - Bearing O.D. N/A 304.8 mm12 in | T - Bearing Width N/A 76.2 mm3 in | T1 - Bearing Width N/A 20.64 mm0.812 in | d1 - Large Bore I.D. N/A 205.58 mm8.094 in | D1 - Small Diameter O.D. N/A 302.42 mm11.906 in | Static Load Rating N/A 3100000 N698300 lbf | Dynamic Load Rating N/A 1100000 N254000 lbf | Limiting Speed N/A 1260 rpm | CAD N/A |
80TP135 | d - Bore Diameter N/A 203.2 mm | D - Bearing O.D. N/A 355.6 mm14 in | T - Bearing Width N/A 76.2 mm3 in | T1 - Bearing Width N/A 20.64 mm0.812 in | d1 - Large Bore I.D. N/A 205.58 mm8.094 in | D1 - Small Diameter O.D. N/A 353.22 mm13.906 in | Static Load Rating N/A 700000 N146200 lbf | Dynamic Load Rating N/A 1500000 N346200 lbf | Limiting Speed N/A 2190 rpm | CAD N/A |