Batch CAD Cart (0)
  • Cart is empty
  • Two or three cylindrical rollers per cage pocket to enhance true rolling motion and prevent roller skewing.
  • Simple and economical design with easy installation.
  • Minor radial displacement of the races does not affect operation, resulting in manufacturing economy and simplified installation.
51 - 74 of 74 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

d - Bore Diameter (mm)

D - Bearing O.D. (mm)

D - Bearing O.D. (in)

T - Bearing Width (mm)

T - Bearing Width (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Limiting Speed (rpm)

Part Number

d - Bore Diameter

D - Bearing O.D.

T - Bearing Width

T1 - Bearing Width

d1 - Large Bore I.D.

D1 - Small Diameter O.D.

Static Load Rating

Dynamic Load Rating

Limiting Speed

CAD

Sort by
N/A 203.2 mm N/A 406.400 mm16.0000 in N/A 76.2 mm3 in N/A 20.64 mm0.812 in N/A 205.58 mm8.094 in N/A 404.02 mm15.906 in N/A 1700000 N372500 lbf N/A 1900000 N426700 lbf N/A 1630 rpm N/A CAD
N/A 228.600 mm N/A 355.6 mm14 in N/A 76.2 mm3 in N/A 20.64 mm0.812 in N/A 230.98 mm9.094 in N/A 353.22 mm13.906 in N/A 2300000 N515700 lbf N/A 1500000 N335900 lbf N/A 1420 rpm N/A CAD
N/A 228.600 mm N/A 406.400 mm16.0000 in N/A 76.2 mm3 in N/A 20.64 mm0.812 in N/A 230.98 mm9.094 in N/A 404.02 mm15.906 in N/A 3000000 N683500 lbf N/A 1900000 N425600 lbf N/A 1260 rpm N/A CAD
N/A 527.101 mm N/A 635.127 mm25.005 in N/A 44.45 mm1.75 in N/A 11.13 mm0.438 in N/A 527.1 mm20.752 in N/A 635.13 mm25.005 in N/A 10800000 N2423100 lbf N/A 970000 N218120 lbf N/A 630 rpm N/A CAD
N/A 572 mm N/A 763 mm30.0394 in N/A 115 mm4.5276 in N/A 31.5 mm1.24 in N/A 572 mm22.52 in N/A 763 mm30.039 in N/A 12800000 N2888000 lbf N/A 3600000 N809300 lbf N/A 570 rpm N/A
N/A 238.125 mm N/A 307.975 mm12.1250 in N/A 38.1 mm1.5 in N/A 11.11 mm0.438 in N/A 238.51 mm9.39 in N/A 306.39 mm12.063 in N/A 3700000 N827600 lbf N/A 440000 N99000 lbf N/A 1140 rpm N/A CAD
N/A 1016.08 mm N/A 1344.625 mm52.938 in N/A 152.4 mm6 in N/A 41.28 mm1.625 in N/A 1019.18 mm40.13 in N/A 1320.8 mm52 in N/A 28600000 N6421800 lbf N/A 14997000 N3370000 lbf N/A 380 rpm N/A
N/A 457.200 mm N/A 660.400 mm26.0000 in N/A 101.6 mm4 in N/A 25.4 mm1 in N/A 457.33 mm18.005 in N/A 660.27 mm25.995 in N/A 9300000 N2091300 lbf N/A 3580000 N805000 lbf N/A 710 rpm N/A CAD
N/A 431.800 mm N/A 609.600 mm24.0000 in N/A 101.6 mm4 in N/A 25.4 mm1 in N/A 432.44 mm17.025 in N/A 609.47 mm23.995 in N/A 6900000 N1558900 lbf N/A 3363000 N756000 lbf N/A 810 rpm N/A
N/A 812.8 mm N/A 1016 mm40.0000 in N/A 127 mm5 in N/A 32.54 mm1.281 in N/A 813.69 mm32.035 in N/A 1016 mm40 in N/A 25600000 N5754900 lbf N/A 5150000 N1157600 lbf N/A 410 rpm N/A CAD
N/A 876.3 mm N/A 1117.6 mm44 in N/A 139.7 mm5.5 in N/A 36.55 mm1.439 in N/A 876.3 mm34.5 in N/A 1117.6 mm44 in N/A 33100000 N7434800 lbf N/A 5640000 N1266900 lbf N/A 380 rpm N/A CAD
N/A 610.019 mm N/A 812.546 mm31.99 in N/A 101.727 mm4.005 in N/A 27.79 mm1.094 in N/A 610.11 mm24.02 in N/A 812.8 mm32 in N/A 23100000 N5191800 lbf N/A 3690000 N829810 lbf N/A 440 rpm N/A CAD
N/A 940.308 mm N/A 1219.708 mm48.02 in N/A 124.587 mm4.905 in N/A 40.87 mm1.609 in N/A 939.7 mm36.996 in N/A 1219.2 mm48 in N/A 18567000 N4174000 lbf N/A 5710000 N1283050 lbf N/A 430 rpm N/A CAD
N/A 812.8 mm N/A 1016 mm40.0000 in N/A 127 mm5 in N/A 31.75 mm1.25 in N/A 813.44 mm32.025 in N/A 1015.75 mm39.99 in N/A 20400000 N4580700 lbf N/A 6672000 N1500000 lbf N/A 440 rpm N/A CAD
N/A 711.2 mm N/A 914.400 mm36.0000 in N/A 114.3 mm4.5 in N/A 29.36 mm1.156 in N/A 711.84 mm28.025 in N/A 914.4 mm36 in N/A 16241000 N3651000 lbf N/A 4280000 N963100 lbf N/A 430 rpm N/A CAD
N/A 280 mm N/A 375.4 mm14.7795 in N/A 53.01 mm2.087 in N/A 15.39 mm0.606 in N/A 283.01 mm11.142 in N/A 374.6 mm14.748 in N/A 4800000 N1073500 lbf N/A 953000 N214320 lbf N/A 1030 rpm N/A CAD
N/A 609.702 mm N/A 812.800 mm32.0000 in N/A 101.727 mm4.005 in N/A 27.79 mm1.094 in N/A 609.6 mm24 in N/A 812.8 mm32 in N/A 16700000 N3753400 lbf N/A 3690000 N829810 lbf N/A 520 rpm N/A CAD
N/A 978.54 mm N/A 1370.33 mm53.95 in N/A 191 mm7.52 in N/A 57.4 mm2.26 in N/A 978.54 mm38.525 in N/A 1370.33 mm53.95 in N/A 22400000 N5045900 lbf N/A 12160000 N2734300 lbf N/A 410 rpm N/A CAD
N/A 695.579 mm N/A 964.514 mm37.973 in N/A 127.127 mm5.005 in N/A 31.75 mm1.25 in N/A 695.58 mm27.385 in N/A 964.51 mm37.973 in N/A 14992000 N3371000 lbf N/A 6645000 N1494000 lbf N/A 470 rpm N/A
N/A 431.800 mm N/A 571.500 mm22.5000 in N/A 88.9 mm3.5 in N/A 24.51 mm0.965 in N/A 431.8 mm17 in N/A 571.5 mm22.5 in N/A 4500000 N1016000 lbf N/A 2509000 N564000 lbf N/A 950 rpm N/A
N/A 174.625 mm N/A 279.400 mm11.0000 in N/A 69.85 mm2.75 in N/A 19.05 mm0.75 in N/A 174.63 mm6.875 in N/A 279.4 mm11 in N/A 1400000 N315400 lbf N/A 1156000 N260000 lbf N/A 1900 rpm N/A
N/A 330.200 mm N/A 495.300 mm19.5000 in N/A 88.9 mm3.5 in N/A 24.51 mm0.965 in N/A 330.2 mm13 in N/A 495.3 mm19.5 in N/A 4600000 N1032600 lbf N/A 2575000 N579000 lbf N/A 1030 rpm N/A
N/A 482.600 mm N/A 673.100 mm26.5000 in N/A 114.3 mm4.5 in N/A 31.75 mm1.25 in N/A 482.6 mm19 in N/A 673.1 mm19 in N/A 8500000 N1905400 lbf N/A 3741000 N841000 lbf N/A 710 rpm N/A
N/A 622.3 mm N/A 812.800 mm32.0000 in N/A 114.3 mm4.5 in N/A 28.58 mm1.125 in N/A 622.3 mm24.5 in N/A 812.8 mm32 in N/A 11861000 N2667000 lbf N/A 5111000 N1149000 lbf N/A 500 rpm N/A
51 - 74 of 74 | Results Per Page | View | Unit of Measure
1 2 3