Part Number |
d - Bore Diameter |
D - Bearing O.D. |
T - Bearing Width |
T1 - Bearing Width |
d1 - Large Bore I.D. |
D1 - Small Diameter O.D. |
Static Load Rating |
Dynamic Load Rating |
Limiting Speed |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
60TP127 | d - Bore Diameter N/A 152.400 mm | D - Bearing O.D. N/A 304.8 mm12 in | T - Bearing Width N/A 50.8 mm2 in | T1 - Bearing Width N/A 14.29 mm0.562 in | d1 - Large Bore I.D. N/A 153.99 mm6.062 in | D1 - Small Diameter O.D. N/A 303.31 mm11.938 in | Static Load Rating N/A 5600000 N1252500 lbf | Dynamic Load Rating N/A 1100000 N240600 lbf | Limiting Speed N/A 950 rpm | CAD N/A |
80TP134 | d - Bore Diameter N/A 203.2 mm | D - Bearing O.D. N/A 304.8 mm12 in | T - Bearing Width N/A 76.2 mm3 in | T1 - Bearing Width N/A 20.64 mm0.812 in | d1 - Large Bore I.D. N/A 205.58 mm8.094 in | D1 - Small Diameter O.D. N/A 302.42 mm11.906 in | Static Load Rating N/A 3100000 N698300 lbf | Dynamic Load Rating N/A 1100000 N254000 lbf | Limiting Speed N/A 1260 rpm | CAD N/A |
S-4789-A | d - Bore Diameter N/A 174.625 mm | D - Bearing O.D. N/A 279.400 mm11.0000 in | T - Bearing Width N/A 69.85 mm2.75 in | T1 - Bearing Width N/A 19.05 mm0.75 in | d1 - Large Bore I.D. N/A 174.63 mm6.875 in | D1 - Small Diameter O.D. N/A 279.4 mm11 in | Static Load Rating N/A 1400000 N315400 lbf | Dynamic Load Rating N/A 1156000 N260000 lbf | Limiting Speed N/A 1900 rpm | CAD N/A |
80TP135 | d - Bore Diameter N/A 203.2 mm | D - Bearing O.D. N/A 355.6 mm14 in | T - Bearing Width N/A 76.2 mm3 in | T1 - Bearing Width N/A 20.64 mm0.812 in | d1 - Large Bore I.D. N/A 205.58 mm8.094 in | D1 - Small Diameter O.D. N/A 353.22 mm13.906 in | Static Load Rating N/A 700000 N146200 lbf | Dynamic Load Rating N/A 1500000 N346200 lbf | Limiting Speed N/A 2190 rpm | CAD N/A |
90TP139 | d - Bore Diameter N/A 228.600 mm | D - Bearing O.D. N/A 355.6 mm14 in | T - Bearing Width N/A 76.2 mm3 in | T1 - Bearing Width N/A 20.64 mm0.812 in | d1 - Large Bore I.D. N/A 230.98 mm9.094 in | D1 - Small Diameter O.D. N/A 353.22 mm13.906 in | Static Load Rating N/A 2300000 N515700 lbf | Dynamic Load Rating N/A 1500000 N335900 lbf | Limiting Speed N/A 1420 rpm | CAD N/A |
70TP132 | d - Bore Diameter N/A 177.800 mm | D - Bearing O.D. N/A 355.6 mm14 in | T - Bearing Width N/A 76.2 mm3 in | T1 - Bearing Width N/A 20.64 mm0.812 in | d1 - Large Bore I.D. N/A 180.18 mm7.094 in | D1 - Small Diameter O.D. N/A 353.22 mm13.906 in | Static Load Rating N/A 2300000 N523800 lbf | Dynamic Load Rating N/A 1700000 N374300 lbf | Limiting Speed N/A 1420 rpm | CAD N/A |
100TP143 | d - Bore Diameter N/A 254 mm | D - Bearing O.D. N/A 406.400 mm16.0000 in | T - Bearing Width N/A 76.2 mm3 in | T1 - Bearing Width N/A 20.64 mm0.812 in | d1 - Large Bore I.D. N/A 256.38 mm10.094 in | D1 - Small Diameter O.D. N/A 404.02 mm15.906 in | Static Load Rating N/A 2100000 N465800 lbf | Dynamic Load Rating N/A 1700000 N387800 lbf | Limiting Speed N/A 1420 rpm | CAD N/A |
80TP136 | d - Bore Diameter N/A 203.2 mm | D - Bearing O.D. N/A 406.400 mm16.0000 in | T - Bearing Width N/A 76.2 mm3 in | T1 - Bearing Width N/A 20.64 mm0.812 in | d1 - Large Bore I.D. N/A 205.58 mm8.094 in | D1 - Small Diameter O.D. N/A 404.02 mm15.906 in | Static Load Rating N/A 1700000 N372500 lbf | Dynamic Load Rating N/A 1900000 N426700 lbf | Limiting Speed N/A 1630 rpm | CAD N/A |
90TP140 | d - Bore Diameter N/A 228.600 mm | D - Bearing O.D. N/A 406.400 mm16.0000 in | T - Bearing Width N/A 76.2 mm3 in | T1 - Bearing Width N/A 20.64 mm0.812 in | d1 - Large Bore I.D. N/A 230.98 mm9.094 in | D1 - Small Diameter O.D. N/A 404.02 mm15.906 in | Static Load Rating N/A 3000000 N683500 lbf | Dynamic Load Rating N/A 1900000 N425600 lbf | Limiting Speed N/A 1260 rpm | CAD N/A |
120TP151 | d - Bore Diameter N/A 304.8 mm | D - Bearing O.D. N/A 457.2 mm18 in | T - Bearing Width N/A 95.25 mm3.75 in | T1 - Bearing Width N/A 26.19 mm1.031 in | d1 - Large Bore I.D. N/A 307.18 mm12.094 in | D1 - Small Diameter O.D. N/A 454.82 mm17.906 in | Static Load Rating N/A 5600000 N1248900 lbf | Dynamic Load Rating N/A 2200000 N503600 lbf | Limiting Speed N/A 950 rpm | CAD N/A |
140TP158 | d - Bore Diameter N/A 355.6 mm | D - Bearing O.D. N/A 508.000 mm20.0000 in | T - Bearing Width N/A 95.25 mm3.75 in | T1 - Bearing Width N/A 26.19 mm1.031 in | d1 - Large Bore I.D. N/A 358.78 mm14.125 in | D1 - Small Diameter O.D. N/A 504.82 mm19.875 in | Static Load Rating N/A 5600000 N1252500 lbf | Dynamic Load Rating N/A 2400000 N546300 lbf | Limiting Speed N/A 950 rpm | CAD N/A |
100TP144 | d - Bore Diameter N/A 254 mm | D - Bearing O.D. N/A 457.2 mm18 in | T - Bearing Width N/A 95.25 mm3.7 in | T1 - Bearing Width N/A 26.19 mm1.031 in | d1 - Large Bore I.D. N/A 256.38 mm10.094 in | D1 - Small Diameter O.D. N/A 454.82 mm17.906 in | Static Load Rating N/A 2900000 N645200 lbf | Dynamic Load Rating N/A 2500000 N559800 lbf | Limiting Speed N/A 1260 rpm | CAD N/A |
S-4750-A | d - Bore Diameter N/A 431.800 mm | D - Bearing O.D. N/A 571.500 mm22.5000 in | T - Bearing Width N/A 88.9 mm3.5 in | T1 - Bearing Width N/A 24.51 mm0.965 in | d1 - Large Bore I.D. N/A 431.8 mm17 in | D1 - Small Diameter O.D. N/A 571.5 mm22.5 in | Static Load Rating N/A 4500000 N1016000 lbf | Dynamic Load Rating N/A 2509000 N564000 lbf | Limiting Speed N/A 950 rpm | CAD N/A |
S-4790-A | d - Bore Diameter N/A 330.200 mm | D - Bearing O.D. N/A 495.300 mm19.5000 in | T - Bearing Width N/A 88.9 mm3.5 in | T1 - Bearing Width N/A 24.51 mm0.965 in | d1 - Large Bore I.D. N/A 330.2 mm13 in | D1 - Small Diameter O.D. N/A 495.3 mm19.5 in | Static Load Rating N/A 4600000 N1032600 lbf | Dynamic Load Rating N/A 2575000 N579000 lbf | Limiting Speed N/A 1030 rpm | CAD N/A |
160TP164 | d - Bore Diameter N/A 406.400 mm | D - Bearing O.D. N/A 558.800 mm22.0000 in | T - Bearing Width N/A 114.3 mm4.5 in | T1 - Bearing Width N/A 31.75 mm1.25 in | d1 - Large Bore I.D. N/A 409.6 mm16.125 in | D1 - Small Diameter O.D. N/A 555.6 mm21.875 in | Static Load Rating N/A 3900000 N886500 lbf | Dynamic Load Rating N/A 2700000 N616900 lbf | Limiting Speed N/A 1030 rpm | CAD N/A |
120TP152 | d - Bore Diameter N/A 304.8 mm | D - Bearing O.D. N/A 508.000 mm20.0000 in | T - Bearing Width N/A 114.3 mm4.5 in | T1 - Bearing Width N/A 31.75 mm1.25 in | d1 - Large Bore I.D. N/A 307.18 mm12.094 in | D1 - Small Diameter O.D. N/A 505.62 mm19.906 in | Static Load Rating N/A 2400000 N543800 lbf | Dynamic Load Rating N/A 2800000 N626100 lbf | Limiting Speed N/A 1260 rpm | CAD N/A |
100TP145 | d - Bore Diameter N/A 254 mm | D - Bearing O.D. N/A 508.000 mm20.0000 in | T - Bearing Width N/A 95.25 mm3.75 in | T1 - Bearing Width N/A 26.19 mm1.031 in | d1 - Large Bore I.D. N/A 256.38 mm10.094 in | D1 - Small Diameter O.D. N/A 505.62 mm19.906 in | Static Load Rating N/A 3700000 N835900 lbf | Dynamic Load Rating N/A 3000000 N674900 lbf | Limiting Speed N/A 1140 rpm | CAD N/A |
140TP159 | d - Bore Diameter N/A 355.6 mm | D - Bearing O.D. N/A 558.800 mm22.0000 in | T - Bearing Width N/A 95.25 mm3.75 in | T1 - Bearing Width N/A 26.19 mm1.031 in | d1 - Large Bore I.D. N/A 358.78 mm14.125 in | D1 - Small Diameter O.D. N/A 555.62 mm21.875 in | Static Load Rating N/A 3051000 N686000 lbf | Dynamic Load Rating N/A 3000000 N677200 lbf | Limiting Speed N/A 1030 rpm | CAD N/A |
E-2192-A | d - Bore Diameter N/A 431.800 mm | D - Bearing O.D. N/A 609.600 mm24.0000 in | T - Bearing Width N/A 101.6 mm4 in | T1 - Bearing Width N/A 25.4 mm1 in | d1 - Large Bore I.D. N/A 432.44 mm17.025 in | D1 - Small Diameter O.D. N/A 609.47 mm23.995 in | Static Load Rating N/A 6900000 N1558900 lbf | Dynamic Load Rating N/A 3363000 N756000 lbf | Limiting Speed N/A 810 rpm | CAD N/A |
160TP165 | d - Bore Diameter N/A 406.400 mm | D - Bearing O.D. N/A 609.600 mm24.0000 in | T - Bearing Width N/A 114.3 mm4.5 in | T1 - Bearing Width N/A 31.75 mm1.25 in | d1 - Large Bore I.D. N/A 409.6 mm16.125 in | D1 - Small Diameter O.D. N/A 606.4 mm23.875 in | Static Load Rating N/A 5200000 N1180100 lbf | Dynamic Load Rating N/A 3400000 N771600 lbf | Limiting Speed N/A 950 rpm | CAD N/A |
E-2191-A | d - Bore Diameter N/A 457.200 mm | D - Bearing O.D. N/A 660.400 mm26.0000 in | T - Bearing Width N/A 101.6 mm4 in | T1 - Bearing Width N/A 25.4 mm1 in | d1 - Large Bore I.D. N/A 457.33 mm18.005 in | D1 - Small Diameter O.D. N/A 660.27 mm25.995 in | Static Load Rating N/A 9300000 N2091300 lbf | Dynamic Load Rating N/A 3580000 N805000 lbf | Limiting Speed N/A 710 rpm | CAD N/A |
140TP160 | d - Bore Diameter N/A 355.6 mm | D - Bearing O.D. N/A 609.600 mm24.0000 in | T - Bearing Width N/A 95.25 mm3.75 in | T1 - Bearing Width N/A 26.19 mm1.031 in | d1 - Large Bore I.D. N/A 358.78 mm14.125 in | D1 - Small Diameter O.D. N/A 606.4 mm23.875 in | Static Load Rating N/A 2800000 N625400 lbf | Dynamic Load Rating N/A 3600000 N816500 lbf | Limiting Speed N/A 1140 rpm | CAD N/A |
B-9054-C | d - Bore Diameter N/A 572 mm | D - Bearing O.D. N/A 763 mm30.0394 in | T - Bearing Width N/A 115 mm4.5276 in | T1 - Bearing Width N/A 31.5 mm1.24 in | d1 - Large Bore I.D. N/A 572 mm22.52 in | D1 - Small Diameter O.D. N/A 763 mm30.039 in | Static Load Rating N/A 12800000 N2888000 lbf | Dynamic Load Rating N/A 3600000 N809300 lbf | Limiting Speed N/A 570 rpm | CAD N/A |
J-903-A | d - Bore Diameter N/A 609.702 mm | D - Bearing O.D. N/A 812.800 mm32.0000 in | T - Bearing Width N/A 101.727 mm4.005 in | T1 - Bearing Width N/A 27.79 mm1.094 in | d1 - Large Bore I.D. N/A 609.6 mm24 in | D1 - Small Diameter O.D. N/A 812.8 mm32 in | Static Load Rating N/A 16700000 N3753400 lbf | Dynamic Load Rating N/A 3690000 N829810 lbf | Limiting Speed N/A 520 rpm | CAD N/A |
E-2306-A | d - Bore Diameter N/A 610.019 mm | D - Bearing O.D. N/A 812.546 mm31.99 in | T - Bearing Width N/A 101.727 mm4.005 in | T1 - Bearing Width N/A 27.79 mm1.094 in | d1 - Large Bore I.D. N/A 610.11 mm24.02 in | D1 - Small Diameter O.D. N/A 812.8 mm32 in | Static Load Rating N/A 23100000 N5191800 lbf | Dynamic Load Rating N/A 3690000 N829810 lbf | Limiting Speed N/A 440 rpm | CAD N/A |