Part Number |
d - Bore Diameter |
D - Bearing O.D. |
T - Bearing Width |
T1 - Bearing Width |
d1 - Large Bore I.D. |
D1 - Small Diameter O.D. |
Static Load Rating |
Dynamic Load Rating |
Limiting Speed |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
50TP120 | d - Bore Diameter N/A 127 mm | D - Bearing O.D. N/A 228.600 mm9.0000 in | T - Bearing Width N/A 44.45 mm1.75 in | T1 - Bearing Width N/A 12.7 mm0.5 in | d1 - Large Bore I.D. N/A 128.59 mm5.062 in | D1 - Small Diameter O.D. N/A 227.01 mm8.938 in | Static Load Rating N/A 2900000 N645200 lbf | Dynamic Load Rating N/A 600000 N140400 lbf | Limiting Speed N/A 1260 rpm | CAD N/A |
60TP124 | d - Bore Diameter N/A 152.400 mm | D - Bearing O.D. N/A 228.600 mm9.0000 in | T - Bearing Width N/A 50.8 mm2 in | T1 - Bearing Width N/A 14.29 mm0.562 in | d1 - Large Bore I.D. N/A 153.99 mm6.062 in | D1 - Small Diameter O.D. N/A 227.01 mm8.938 in | Static Load Rating N/A 2400000 N543800 lbf | Dynamic Load Rating N/A 600000 N131100 lbf | Limiting Speed N/A 1260 rpm | CAD N/A |
80TP134 | d - Bore Diameter N/A 203.2 mm | D - Bearing O.D. N/A 304.8 mm12 in | T - Bearing Width N/A 76.2 mm3 in | T1 - Bearing Width N/A 20.64 mm0.812 in | d1 - Large Bore I.D. N/A 205.58 mm8.094 in | D1 - Small Diameter O.D. N/A 302.42 mm11.906 in | Static Load Rating N/A 3100000 N698300 lbf | Dynamic Load Rating N/A 1100000 N254000 lbf | Limiting Speed N/A 1260 rpm | CAD N/A |
90TP140 | d - Bore Diameter N/A 228.600 mm | D - Bearing O.D. N/A 406.400 mm16.0000 in | T - Bearing Width N/A 76.2 mm3 in | T1 - Bearing Width N/A 20.64 mm0.812 in | d1 - Large Bore I.D. N/A 230.98 mm9.094 in | D1 - Small Diameter O.D. N/A 404.02 mm15.906 in | Static Load Rating N/A 3000000 N683500 lbf | Dynamic Load Rating N/A 1900000 N425600 lbf | Limiting Speed N/A 1260 rpm | CAD N/A |
100TP144 | d - Bore Diameter N/A 254 mm | D - Bearing O.D. N/A 457.2 mm18 in | T - Bearing Width N/A 95.25 mm3.7 in | T1 - Bearing Width N/A 26.19 mm1.031 in | d1 - Large Bore I.D. N/A 256.38 mm10.094 in | D1 - Small Diameter O.D. N/A 454.82 mm17.906 in | Static Load Rating N/A 2900000 N645200 lbf | Dynamic Load Rating N/A 2500000 N559800 lbf | Limiting Speed N/A 1260 rpm | CAD N/A |
120TP152 | d - Bore Diameter N/A 304.8 mm | D - Bearing O.D. N/A 508.000 mm20.0000 in | T - Bearing Width N/A 114.3 mm4.5 in | T1 - Bearing Width N/A 31.75 mm1.25 in | d1 - Large Bore I.D. N/A 307.18 mm12.094 in | D1 - Small Diameter O.D. N/A 505.62 mm19.906 in | Static Load Rating N/A 2400000 N543800 lbf | Dynamic Load Rating N/A 2800000 N626100 lbf | Limiting Speed N/A 1260 rpm | CAD N/A |
30TP108 | d - Bore Diameter N/A 76.2 mm | D - Bearing O.D. N/A 203.2 mm8 in | T - Bearing Width N/A 34.925 mm1.375 in | T1 - Bearing Width N/A 9.52 mm0.375 in | d1 - Large Bore I.D. N/A 77.79 mm3.062 in | D1 - Small Diameter O.D. N/A 201.61 mm7.938 in | Static Load Rating N/A 2300000 N523800 lbf | Dynamic Load Rating N/A 500000 N115500 lbf | Limiting Speed N/A 1420 rpm | CAD N/A |
40TP115 | d - Bore Diameter N/A 101.600 mm | D - Bearing O.D. N/A 203.2 mm8 in | T - Bearing Width N/A 44.45 mm1.75 in | T1 - Bearing Width N/A 12.7 mm0.5 in | d1 - Large Bore I.D. N/A 103.19 mm4.062 in | D1 - Small Diameter O.D. N/A 201.61 mm7.938 in | Static Load Rating N/A 2300000 N515700 lbf | Dynamic Load Rating N/A 500000 N122800 lbf | Limiting Speed N/A 1420 rpm | CAD N/A |
50TP119 | d - Bore Diameter N/A 127 mm | D - Bearing O.D. N/A 203.2 mm8 in | T - Bearing Width N/A 44.45 mm1.75 in | T1 - Bearing Width N/A 12.7 mm0.5 in | d1 - Large Bore I.D. N/A 128.59 mm5.062 in | D1 - Small Diameter O.D. N/A 201.61 mm7.938 in | Static Load Rating N/A 2100000 N465800 lbf | Dynamic Load Rating N/A 500000 N110700 lbf | Limiting Speed N/A 1420 rpm | CAD N/A |
70TP132 | d - Bore Diameter N/A 177.800 mm | D - Bearing O.D. N/A 355.6 mm14 in | T - Bearing Width N/A 76.2 mm3 in | T1 - Bearing Width N/A 20.64 mm0.812 in | d1 - Large Bore I.D. N/A 180.18 mm7.094 in | D1 - Small Diameter O.D. N/A 353.22 mm13.906 in | Static Load Rating N/A 2300000 N523800 lbf | Dynamic Load Rating N/A 1700000 N374300 lbf | Limiting Speed N/A 1420 rpm | CAD N/A |
90TP139 | d - Bore Diameter N/A 228.600 mm | D - Bearing O.D. N/A 355.6 mm14 in | T - Bearing Width N/A 76.2 mm3 in | T1 - Bearing Width N/A 20.64 mm0.812 in | d1 - Large Bore I.D. N/A 230.98 mm9.094 in | D1 - Small Diameter O.D. N/A 353.22 mm13.906 in | Static Load Rating N/A 2300000 N515700 lbf | Dynamic Load Rating N/A 1500000 N335900 lbf | Limiting Speed N/A 1420 rpm | CAD N/A |
100TP143 | d - Bore Diameter N/A 254 mm | D - Bearing O.D. N/A 406.400 mm16.0000 in | T - Bearing Width N/A 76.2 mm3 in | T1 - Bearing Width N/A 20.64 mm0.812 in | d1 - Large Bore I.D. N/A 256.38 mm10.094 in | D1 - Small Diameter O.D. N/A 404.02 mm15.906 in | Static Load Rating N/A 2100000 N465800 lbf | Dynamic Load Rating N/A 1700000 N387800 lbf | Limiting Speed N/A 1420 rpm | CAD N/A |
20TP104 | d - Bore Diameter N/A 50.8 mm | D - Bearing O.D. N/A 177.800 mm7.0000 in | T - Bearing Width N/A 34.925 mm1.375 in | T1 - Bearing Width N/A 9.52 mm0.375 in | d1 - Large Bore I.D. N/A 52.39 mm2.062 in | D1 - Small Diameter O.D. N/A 176.21 mm6.938 in | Static Load Rating N/A 1700000 N384200 lbf | Dynamic Load Rating N/A 400000 N95700 lbf | Limiting Speed N/A 1630 rpm | CAD N/A |
30TP107 | d - Bore Diameter N/A 76.2 mm | D - Bearing O.D. N/A 177.800 mm7.0000 in | T - Bearing Width N/A 34.925 mm1.375 in | T1 - Bearing Width N/A 9.52 mm0.375 in | d1 - Large Bore I.D. N/A 77.79 mm3.062 in | D1 - Small Diameter O.D. N/A 176.21 mm6.938 in | Static Load Rating N/A 1800000 N401500 lbf | Dynamic Load Rating N/A 400000 N96100 lbf | Limiting Speed N/A 1630 rpm | CAD N/A |
40TP114 | d - Bore Diameter N/A 101.600 mm | D - Bearing O.D. N/A 177.800 mm7.0000 in | T - Bearing Width N/A 44.45 mm1.75 in | T1 - Bearing Width N/A 12.7 mm0.5 in | d1 - Large Bore I.D. N/A 103.19 mm4.062 in | D1 - Small Diameter O.D. N/A 176.21 mm6.938 in | Static Load Rating N/A 1700000 N372500 lbf | Dynamic Load Rating N/A 400000 N97200 lbf | Limiting Speed N/A 1630 rpm | CAD N/A |
70TP129 | d - Bore Diameter N/A 177.800 mm | D - Bearing O.D. N/A 254.000 mm10.0000 in | T - Bearing Width N/A 50.8 mm2 in | T1 - Bearing Width N/A 14.29 mm0.562 in | d1 - Large Bore I.D. N/A 180.18 mm7.094 in | D1 - Small Diameter O.D. N/A 251.62 mm9.906 in | Static Load Rating N/A 1700000 N384200 lbf | Dynamic Load Rating N/A 600000 N141600 lbf | Limiting Speed N/A 1630 rpm | CAD N/A |
70TP131 | d - Bore Diameter N/A 177.800 mm | D - Bearing O.D. N/A 304.8 mm12 in | T - Bearing Width N/A 50.8 mm2 in | T1 - Bearing Width N/A 14.29 mm0.562 in | d1 - Large Bore I.D. N/A 180.18 mm7.094 in | D1 - Small Diameter O.D. N/A 302.42 mm11.906 in | Static Load Rating N/A 1800000 N401500 lbf | Dynamic Load Rating N/A 1000000 N226200 lbf | Limiting Speed N/A 1630 rpm | CAD N/A |
80TP136 | d - Bore Diameter N/A 203.2 mm | D - Bearing O.D. N/A 406.400 mm16.0000 in | T - Bearing Width N/A 76.2 mm3 in | T1 - Bearing Width N/A 20.64 mm0.812 in | d1 - Large Bore I.D. N/A 205.58 mm8.094 in | D1 - Small Diameter O.D. N/A 404.02 mm15.906 in | Static Load Rating N/A 1700000 N372500 lbf | Dynamic Load Rating N/A 1900000 N426700 lbf | Limiting Speed N/A 1630 rpm | CAD N/A |
20TP103 | d - Bore Diameter N/A 50.8 mm | D - Bearing O.D. N/A 152.400 mm6.0000 in | T - Bearing Width N/A 34.925 mm1.375 in | T1 - Bearing Width N/A 9.52 mm0.375 in | d1 - Large Bore I.D. N/A 52.39 mm2.062 in | D1 - Small Diameter O.D. N/A 150.81 mm5.938 in | Static Load Rating N/A 1400000 N315400 lbf | Dynamic Load Rating N/A 400000 N84300 lbf | Limiting Speed N/A 1900 rpm | CAD N/A |
30TP106 | d - Bore Diameter N/A 76.2 mm | D - Bearing O.D. N/A 152.400 mm6.0000 in | T - Bearing Width N/A 34.925 mm1.375 in | T1 - Bearing Width N/A 9.52 mm0.375 in | d1 - Large Bore I.D. N/A 77.79 mm3.062 in | D1 - Small Diameter O.D. N/A 150.81 mm5.938 in | Static Load Rating N/A 1200000 N279500 lbf | Dynamic Load Rating N/A 300000 N74200 lbf | Limiting Speed N/A 1900 rpm | CAD N/A |
S-4789-A | d - Bore Diameter N/A 174.625 mm | D - Bearing O.D. N/A 279.400 mm11.0000 in | T - Bearing Width N/A 69.85 mm2.75 in | T1 - Bearing Width N/A 19.05 mm0.75 in | d1 - Large Bore I.D. N/A 174.63 mm6.875 in | D1 - Small Diameter O.D. N/A 279.4 mm11 in | Static Load Rating N/A 1400000 N315400 lbf | Dynamic Load Rating N/A 1156000 N260000 lbf | Limiting Speed N/A 1900 rpm | CAD N/A |
70TP130 | d - Bore Diameter N/A 177.800 mm | D - Bearing O.D. N/A 279.400 mm11.0000 in | T - Bearing Width N/A 50.8 mm2 in | T1 - Bearing Width N/A 14.29 mm0.562 in | d1 - Large Bore I.D. N/A 180.18 mm7.094 in | D1 - Small Diameter O.D. N/A 277.02 mm10.906 in | Static Load Rating N/A 1200000 N279500 lbf | Dynamic Load Rating N/A 800000 N183200 lbf | Limiting Speed N/A 1900 rpm | CAD N/A |
35TP113 | d - Bore Diameter N/A 88.900 mm | D - Bearing O.D. N/A 132.558 mm5.2188 in | T - Bearing Width N/A 25.4 mm1 in | T1 - Bearing Width N/A 7.14 mm0.281 in | d1 - Large Bore I.D. N/A 90.49 mm3.562 in | D1 - Small Diameter O.D. N/A 130.97 mm5.156 in | Static Load Rating N/A 700000 N146200 lbf | Dynamic Load Rating N/A 200000 N37000 lbf | Limiting Speed N/A 2190 rpm | CAD N/A |
80TP135 | d - Bore Diameter N/A 203.2 mm | D - Bearing O.D. N/A 355.6 mm14 in | T - Bearing Width N/A 76.2 mm3 in | T1 - Bearing Width N/A 20.64 mm0.812 in | d1 - Large Bore I.D. N/A 205.58 mm8.094 in | D1 - Small Diameter O.D. N/A 353.22 mm13.906 in | Static Load Rating N/A 700000 N146200 lbf | Dynamic Load Rating N/A 1500000 N346200 lbf | Limiting Speed N/A 2190 rpm | CAD N/A |