Batch CAD Cart (0)
  • Cart is empty
  • Two or three cylindrical rollers per cage pocket to enhance true rolling motion and prevent roller skewing.
  • Simple and economical design with easy installation.
  • Minor radial displacement of the races does not affect operation, resulting in manufacturing economy and simplified installation.
26 - 50 of 74 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

d - Bore Diameter (mm)

D - Bearing O.D. (mm)

D - Bearing O.D. (in)

T - Bearing Width (mm)

T - Bearing Width (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Limiting Speed (rpm)

Part Number

d - Bore Diameter

D - Bearing O.D.

T - Bearing Width

T1 - Bearing Width

d1 - Large Bore I.D.

D1 - Small Diameter O.D.

Static Load Rating

Dynamic Load Rating

Limiting Speed

CAD

Sort by
N/A 101.600 mm N/A 228.600 mm9.0000 in N/A 44.45 mm1.75 in N/A 12.7 mm0.5 in N/A 103.19 mm4.062 in N/A 227.01 mm8.938 in N/A 3000000 N683500 lbf N/A 700000 N150200 lbf N/A 1260 rpm N/A CAD
N/A 355.6 mm N/A 558.800 mm22.0000 in N/A 95.25 mm3.75 in N/A 26.19 mm1.031 in N/A 358.78 mm14.125 in N/A 555.62 mm21.875 in N/A 3051000 N686000 lbf N/A 3000000 N677200 lbf N/A 1030 rpm N/A CAD
N/A 76.2 mm N/A 228.600 mm9.0000 in N/A 34.925 mm1.375 in N/A 9.52 mm0.375 in N/A 77.79 mm3.062 in N/A 227.01 mm8.938 in N/A 3100000 N698300 lbf N/A 600000 N141400 lbf N/A 1260 rpm N/A CAD
N/A 203.2 mm N/A 304.8 mm12 in N/A 76.2 mm3 in N/A 20.64 mm0.812 in N/A 205.58 mm8.094 in N/A 302.42 mm11.906 in N/A 3100000 N698300 lbf N/A 1100000 N254000 lbf N/A 1260 rpm N/A CAD
N/A 152.400 mm N/A 254.000 mm10.0000 in N/A 50.8 mm2 in N/A 14.29 mm0.562 in N/A 153.99 mm6.062 in N/A 252.41 mm9.938 in N/A 3300000 N738800 lbf N/A 700000 N164000 lbf N/A 1140 rpm N/A CAD
N/A 304.8 mm N/A 609.600 mm24.0000 in N/A 114.3 mm4.5 in N/A 31.75 mm1.25 in N/A 307.18 mm12.094 in N/A 607.22 mm23.906 in N/A 3300000 N738800 lbf N/A 4000000 N901500 lbf N/A 1140 rpm N/A CAD
N/A 101.600 mm N/A 254.000 mm10.0000 in N/A 44.45 mm1.75 in N/A 12.7 mm0.5 in N/A 103.19 mm4.062 in N/A 252.41 mm9.938 in N/A 3700000 N827600 lbf N/A 800000 N171400 lbf N/A 1140 rpm N/A CAD
N/A 238.125 mm N/A 307.975 mm12.1250 in N/A 38.1 mm1.5 in N/A 11.11 mm0.438 in N/A 238.51 mm9.39 in N/A 306.39 mm12.063 in N/A 3700000 N827600 lbf N/A 440000 N99000 lbf N/A 1140 rpm N/A CAD
N/A 254 mm N/A 508.000 mm20.0000 in N/A 95.25 mm3.75 in N/A 26.19 mm1.031 in N/A 256.38 mm10.094 in N/A 505.62 mm19.906 in N/A 3700000 N835900 lbf N/A 3000000 N674900 lbf N/A 1140 rpm N/A CAD
N/A 127 mm N/A 254.000 mm10.0000 in N/A 50.8 mm2 in N/A 14.29 mm0.562 in N/A 128.59 mm5.062 in N/A 252.41 mm9.938 in N/A 3700000 N835900 lbf N/A 800000 N184000 lbf N/A 1140 rpm N/A CAD
N/A 406.400 mm N/A 558.800 mm22.0000 in N/A 114.3 mm4.5 in N/A 31.75 mm1.25 in N/A 409.6 mm16.125 in N/A 555.6 mm21.875 in N/A 3900000 N886500 lbf N/A 2700000 N616900 lbf N/A 1030 rpm N/A CAD
N/A 431.800 mm N/A 571.500 mm22.5000 in N/A 88.9 mm3.5 in N/A 24.51 mm0.965 in N/A 431.8 mm17 in N/A 571.5 mm22.5 in N/A 4500000 N1016000 lbf N/A 2509000 N564000 lbf N/A 950 rpm N/A
N/A 330.200 mm N/A 495.300 mm19.5000 in N/A 88.9 mm3.5 in N/A 24.51 mm0.965 in N/A 330.2 mm13 in N/A 495.3 mm19.5 in N/A 4600000 N1032600 lbf N/A 2575000 N579000 lbf N/A 1030 rpm N/A
N/A 152.400 mm N/A 279.400 mm11.0000 in N/A 50.8 mm2 in N/A 14.29 mm0.562 in N/A 153.99 mm6.062 in N/A 277.81 mm10.938 in N/A 4600000 N1032600 lbf N/A 900000 N209600 lbf N/A 1030 rpm N/A CAD
N/A 127 mm N/A 279.400 mm11.0000 in N/A 50.8 mm2 in N/A 14.29 mm0.562 in N/A 128.59 mm5.062 in N/A 277.81 mm10.938 in N/A 4800000 N1073500 lbf N/A 1000000 N220000 lbf N/A 1030 rpm N/A CAD
N/A 280 mm N/A 375.4 mm14.7795 in N/A 53.01 mm2.087 in N/A 15.39 mm0.606 in N/A 283.01 mm11.142 in N/A 374.6 mm14.748 in N/A 4800000 N1073500 lbf N/A 953000 N214320 lbf N/A 1030 rpm N/A CAD
N/A 406.400 mm N/A 609.600 mm24.0000 in N/A 114.3 mm4.5 in N/A 31.75 mm1.25 in N/A 409.6 mm16.125 in N/A 606.4 mm23.875 in N/A 5200000 N1180100 lbf N/A 3400000 N771600 lbf N/A 950 rpm N/A CAD
N/A 508 mm N/A 812.800 mm32.0000 in N/A 152.4 mm6 in N/A 42.07 mm1.656 in N/A 511.2 mm20.125 in N/A 809.6 mm31.875 in N/A 5410000 N1217180 lbf N/A 6600000 N1494800 lbf N/A 770 rpm N/A CAD
N/A 304.8 mm N/A 457.2 mm18 in N/A 95.25 mm3.75 in N/A 26.19 mm1.031 in N/A 307.18 mm12.094 in N/A 454.82 mm17.906 in N/A 5600000 N1248900 lbf N/A 2200000 N503600 lbf N/A 950 rpm N/A CAD
N/A 127 mm N/A 304.8 mm12 in N/A 50.8 mm2 in N/A 14.29 mm0.562 in N/A 128.59 mm5.062 in N/A 303.21 mm11.938 in N/A 5600000 N1248900 lbf N/A 1100000 N244200 lbf N/A 950 rpm N/A CAD
N/A 152.400 mm N/A 304.8 mm12 in N/A 50.8 mm2 in N/A 14.29 mm0.562 in N/A 153.99 mm6.062 in N/A 303.31 mm11.938 in N/A 5600000 N1252500 lbf N/A 1100000 N240600 lbf N/A 950 rpm N/A CAD
N/A 355.6 mm N/A 508.000 mm20.0000 in N/A 95.25 mm3.75 in N/A 26.19 mm1.031 in N/A 358.78 mm14.125 in N/A 504.82 mm19.875 in N/A 5600000 N1252500 lbf N/A 2400000 N546300 lbf N/A 950 rpm N/A CAD
N/A 457.200 mm N/A 660.400 mm26.0000 in N/A 127 mm5 in N/A 34.92 mm1.375 in N/A 460.4 mm18.125 in N/A 657.2 mm25.875 in N/A 6800000 N1524300 lbf N/A 3900000 N879900 lbf N/A 810 rpm N/A CAD
N/A 431.800 mm N/A 609.600 mm24.0000 in N/A 101.6 mm4 in N/A 25.4 mm1 in N/A 432.44 mm17.025 in N/A 609.47 mm23.995 in N/A 6900000 N1558900 lbf N/A 3363000 N756000 lbf N/A 810 rpm N/A
N/A 406.400 mm N/A 660.400 mm26.0000 in N/A 114.3 mm4.5 in N/A 31.75 mm1.25 in N/A 409.6 mm16.125 in N/A 657.2 mm25.875 in N/A 7500000 N1692700 lbf N/A 4100000 N922000 lbf N/A 810 rpm N/A CAD
26 - 50 of 74 | Results Per Page | View | Unit of Measure
1 2 3