Part Number |
d - Bore Diameter |
D - Bearing O.D. |
T - Bearing Width |
T1 - Bearing Width |
d1 - Large Bore I.D. |
D1 - Small Diameter O.D. |
Static Load Rating |
Dynamic Load Rating |
Limiting Speed |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
E-2359-A | d - Bore Diameter N/A 812.8 mm | D - Bearing O.D. N/A 1016 mm40.0000 in | T - Bearing Width N/A 127 mm5 in | T1 - Bearing Width N/A 31.75 mm1.25 in | d1 - Large Bore I.D. N/A 813.44 mm32.025 in | D1 - Small Diameter O.D. N/A 1015.75 mm39.99 in | Static Load Rating N/A 20400000 N4580700 lbf | Dynamic Load Rating N/A 6672000 N1500000 lbf | Limiting Speed N/A 440 rpm | CAD N/A |
S-4745-A | d - Bore Diameter N/A 695.579 mm | D - Bearing O.D. N/A 964.514 mm37.973 in | T - Bearing Width N/A 127.127 mm5.005 in | T1 - Bearing Width N/A 31.75 mm1.25 in | d1 - Large Bore I.D. N/A 695.58 mm27.385 in | D1 - Small Diameter O.D. N/A 964.51 mm37.973 in | Static Load Rating N/A 14992000 N3371000 lbf | Dynamic Load Rating N/A 6645000 N1494000 lbf | Limiting Speed N/A 470 rpm | CAD N/A |
120TP152 | d - Bore Diameter N/A 304.8 mm | D - Bearing O.D. N/A 508.000 mm20.0000 in | T - Bearing Width N/A 114.3 mm4.5 in | T1 - Bearing Width N/A 31.75 mm1.25 in | d1 - Large Bore I.D. N/A 307.18 mm12.094 in | D1 - Small Diameter O.D. N/A 505.62 mm19.906 in | Static Load Rating N/A 2400000 N543800 lbf | Dynamic Load Rating N/A 2800000 N626100 lbf | Limiting Speed N/A 1260 rpm | CAD N/A |
120TP153 | d - Bore Diameter N/A 304.8 mm | D - Bearing O.D. N/A 609.600 mm24.0000 in | T - Bearing Width N/A 114.3 mm4.5 in | T1 - Bearing Width N/A 31.75 mm1.25 in | d1 - Large Bore I.D. N/A 307.18 mm12.094 in | D1 - Small Diameter O.D. N/A 607.22 mm23.906 in | Static Load Rating N/A 3300000 N738800 lbf | Dynamic Load Rating N/A 4000000 N901500 lbf | Limiting Speed N/A 1140 rpm | CAD N/A |
160TP164 | d - Bore Diameter N/A 406.400 mm | D - Bearing O.D. N/A 558.800 mm22.0000 in | T - Bearing Width N/A 114.3 mm4.5 in | T1 - Bearing Width N/A 31.75 mm1.25 in | d1 - Large Bore I.D. N/A 409.6 mm16.125 in | D1 - Small Diameter O.D. N/A 555.6 mm21.875 in | Static Load Rating N/A 3900000 N886500 lbf | Dynamic Load Rating N/A 2700000 N616900 lbf | Limiting Speed N/A 1030 rpm | CAD N/A |
160TP165 | d - Bore Diameter N/A 406.400 mm | D - Bearing O.D. N/A 609.600 mm24.0000 in | T - Bearing Width N/A 114.3 mm4.5 in | T1 - Bearing Width N/A 31.75 mm1.25 in | d1 - Large Bore I.D. N/A 409.6 mm16.125 in | D1 - Small Diameter O.D. N/A 606.4 mm23.875 in | Static Load Rating N/A 5200000 N1180100 lbf | Dynamic Load Rating N/A 3400000 N771600 lbf | Limiting Speed N/A 950 rpm | CAD N/A |
160TP166 | d - Bore Diameter N/A 406.400 mm | D - Bearing O.D. N/A 660.400 mm26.0000 in | T - Bearing Width N/A 114.3 mm4.5 in | T1 - Bearing Width N/A 31.75 mm1.25 in | d1 - Large Bore I.D. N/A 409.6 mm16.125 in | D1 - Small Diameter O.D. N/A 657.2 mm25.875 in | Static Load Rating N/A 7500000 N1692700 lbf | Dynamic Load Rating N/A 4100000 N922000 lbf | Limiting Speed N/A 810 rpm | CAD N/A |
E-2259-A | d - Bore Diameter N/A 812.8 mm | D - Bearing O.D. N/A 1016 mm40.0000 in | T - Bearing Width N/A 127 mm5 in | T1 - Bearing Width N/A 32.54 mm1.281 in | d1 - Large Bore I.D. N/A 813.69 mm32.035 in | D1 - Small Diameter O.D. N/A 1016 mm40 in | Static Load Rating N/A 25600000 N5754900 lbf | Dynamic Load Rating N/A 5150000 N1157600 lbf | Limiting Speed N/A 410 rpm | CAD N/A |
180TP168 | d - Bore Diameter N/A 457.200 mm | D - Bearing O.D. N/A 660.400 mm26.0000 in | T - Bearing Width N/A 127 mm5 in | T1 - Bearing Width N/A 34.92 mm1.375 in | d1 - Large Bore I.D. N/A 460.4 mm18.125 in | D1 - Small Diameter O.D. N/A 657.2 mm25.875 in | Static Load Rating N/A 6800000 N1524300 lbf | Dynamic Load Rating N/A 3900000 N879900 lbf | Limiting Speed N/A 810 rpm | CAD N/A |
180TP169 | d - Bore Diameter N/A 457.200 mm | D - Bearing O.D. N/A 711.2 mm28.0000 in | T - Bearing Width N/A 127 mm5 in | T1 - Bearing Width N/A 34.92 mm1.375 in | d1 - Large Bore I.D. N/A 460.4 mm18.125 in | D1 - Small Diameter O.D. N/A 708 mm27.875 in | Static Load Rating N/A 9400000 N2115800 lbf | Dynamic Load Rating N/A 4600000 N1040500 lbf | Limiting Speed N/A 710 rpm | CAD N/A |
E-2268-A | d - Bore Diameter N/A 876.3 mm | D - Bearing O.D. N/A 1117.6 mm44 in | T - Bearing Width N/A 139.7 mm5.5 in | T1 - Bearing Width N/A 36.55 mm1.439 in | d1 - Large Bore I.D. N/A 876.3 mm34.5 in | D1 - Small Diameter O.D. N/A 1117.6 mm44 in | Static Load Rating N/A 33100000 N7434800 lbf | Dynamic Load Rating N/A 5640000 N1266900 lbf | Limiting Speed N/A 380 rpm | CAD N/A |
180TP170 | d - Bore Diameter N/A 457.200 mm | D - Bearing O.D. N/A 762.000 mm30.0000 in | T - Bearing Width N/A 139.7 mm5.5 in | T1 - Bearing Width N/A 38.1 mm1.5 in | d1 - Large Bore I.D. N/A 460.4 mm18.125 in | D1 - Small Diameter O.D. N/A 758.8 mm29.875 in | Static Load Rating N/A 2380000 N535500 lbf | Dynamic Load Rating N/A 5900000 N1332100 lbf | Limiting Speed N/A 940 rpm | CAD N/A |
200TP171 | d - Bore Diameter N/A 508 mm | D - Bearing O.D. N/A 711.2 mm28.0000 in | T - Bearing Width N/A 139.7 mm5.5 in | T1 - Bearing Width N/A 38.1 mm1.5 in | d1 - Large Bore I.D. N/A 511.2 mm20.125 in | D1 - Small Diameter O.D. N/A 708 mm27.875 in | Static Load Rating N/A 12000000 N2702600 lbf | Dynamic Load Rating N/A 4400000 N982700 lbf | Limiting Speed N/A 630 rpm | CAD N/A |
200TP172 | d - Bore Diameter N/A 508 mm | D - Bearing O.D. N/A 762.000 mm30.0000 in | T - Bearing Width N/A 139.7 mm5.5 in | T1 - Bearing Width N/A 38.1 mm1.5 in | d1 - Large Bore I.D. N/A 511.2 mm20.125 in | D1 - Small Diameter O.D. N/A 758.8 mm29.875 in | Static Load Rating N/A 15600000 N3512400 lbf | Dynamic Load Rating N/A 5200000 N1174900 lbf | Limiting Speed N/A 570 rpm | CAD N/A |
240TP177 | d - Bore Diameter N/A 609.600 mm | D - Bearing O.D. N/A 812.800 mm32.0000 in | T - Bearing Width N/A 139.7 mm5.5 in | T1 - Bearing Width N/A 38.1 mm1.5 in | d1 - Large Bore I.D. N/A 612.8 mm24.125 in | D1 - Small Diameter O.D. N/A 809.6 mm21.875 in | Static Load Rating N/A 21600000 N4846200 lbf | Dynamic Load Rating N/A 4660000 N1047000 lbf | Limiting Speed N/A 470 rpm | CAD N/A |
240TP178 | d - Bore Diameter N/A 609.600 mm | D - Bearing O.D. N/A 863.6 mm34 in | T - Bearing Width N/A 139.7 mm5.5 in | T1 - Bearing Width N/A 38.1 mm1.5 in | d1 - Large Bore I.D. N/A 612.8 mm24.125 in | D1 - Small Diameter O.D. N/A 860.4 mm33.875 in | Static Load Rating N/A 13400000 N3009000 lbf | Dynamic Load Rating N/A 5700000 N1282100 lbf | Limiting Speed N/A 520 rpm | CAD N/A |
220TP174 | d - Bore Diameter N/A 558.8 mm | D - Bearing O.D. N/A 762.000 mm30.0000 in | T - Bearing Width N/A 139.7 mm5.5 in | T1 - Bearing Width N/A 38.1 mm1.5 in | d1 - Large Bore I.D. N/A 562 mm22.125 in | D1 - Small Diameter O.D. N/A 758.8 mm29.875 in | Static Load Rating N/A 21200000 N4772700 lbf | Dynamic Load Rating N/A 4600000 N1027900 lbf | Limiting Speed N/A 470 rpm | CAD N/A |
220TP175 | d - Bore Diameter N/A 558.8 mm | D - Bearing O.D. N/A 812.800 mm32.0000 in | T - Bearing Width N/A 139.7 mm5.5 in | T1 - Bearing Width N/A 38.1 mm1.5 in | d1 - Large Bore I.D. N/A 562 mm22.125 in | D1 - Small Diameter O.D. N/A 809.6 mm31.875 in | Static Load Rating N/A 9329000 N2098000 lbf | Dynamic Load Rating N/A 5500000 N1229800 lbf | Limiting Speed N/A 580 rpm | CAD N/A |
E-2311-A | d - Bore Diameter N/A 940.308 mm | D - Bearing O.D. N/A 1219.708 mm48.02 in | T - Bearing Width N/A 124.587 mm4.905 in | T1 - Bearing Width N/A 40.87 mm1.609 in | d1 - Large Bore I.D. N/A 939.7 mm36.996 in | D1 - Small Diameter O.D. N/A 1219.2 mm48 in | Static Load Rating N/A 18567000 N4174000 lbf | Dynamic Load Rating N/A 5710000 N1283050 lbf | Limiting Speed N/A 430 rpm | CAD N/A |
E-2018-C | d - Bore Diameter N/A 1016.08 mm | D - Bearing O.D. N/A 1344.625 mm52.938 in | T - Bearing Width N/A 152.4 mm6 in | T1 - Bearing Width N/A 41.28 mm1.625 in | d1 - Large Bore I.D. N/A 1019.18 mm40.13 in | D1 - Small Diameter O.D. N/A 1320.8 mm52 in | Static Load Rating N/A 28600000 N6421800 lbf | Dynamic Load Rating N/A 14997000 N3370000 lbf | Limiting Speed N/A 380 rpm | CAD N/A |
220TP176 | d - Bore Diameter N/A 558.8 mm | D - Bearing O.D. N/A 863.6 mm34 in | T - Bearing Width N/A 152.4 mm6 in | T1 - Bearing Width N/A 42.07 mm1.656 in | d1 - Large Bore I.D. N/A 562 mm22.125 in | D1 - Small Diameter O.D. N/A 860.4 mm33.875 in | Static Load Rating N/A 12500000 N2801900 lbf | Dynamic Load Rating N/A 7000000 N1569700 lbf | Limiting Speed N/A 570 rpm | CAD N/A |
240TP179 | d - Bore Diameter N/A 609.600 mm | D - Bearing O.D. N/A 914.400 mm36.0000 in | T - Bearing Width N/A 152.4 mm6 in | T1 - Bearing Width N/A 42.07 mm1.656 in | d1 - Large Bore I.D. N/A 612.8 mm24.125 in | D1 - Small Diameter O.D. N/A 911.2 mm35.875 in | Static Load Rating N/A 18100000 N4077300 lbf | Dynamic Load Rating N/A 7000000 N1569700 lbf | Limiting Speed N/A 470 rpm | CAD N/A |
200TP173 | d - Bore Diameter N/A 508 mm | D - Bearing O.D. N/A 812.800 mm32.0000 in | T - Bearing Width N/A 152.4 mm6 in | T1 - Bearing Width N/A 42.07 mm1.656 in | d1 - Large Bore I.D. N/A 511.2 mm20.125 in | D1 - Small Diameter O.D. N/A 809.6 mm31.875 in | Static Load Rating N/A 5410000 N1217180 lbf | Dynamic Load Rating N/A 6600000 N1494800 lbf | Limiting Speed N/A 770 rpm | CAD N/A |
P-2109-A | d - Bore Diameter N/A 978.54 mm | D - Bearing O.D. N/A 1370.33 mm53.95 in | T - Bearing Width N/A 191 mm7.52 in | T1 - Bearing Width N/A 57.4 mm2.26 in | d1 - Large Bore I.D. N/A 978.54 mm38.525 in | D1 - Small Diameter O.D. N/A 1370.33 mm53.95 in | Static Load Rating N/A 22400000 N5045900 lbf | Dynamic Load Rating N/A 12160000 N2734300 lbf | Limiting Speed N/A 410 rpm | CAD N/A |