Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken Type TSR Thrust Spherical Roller Bearings are engineered for maximum thrust capacity with minimal friction and continuous roller alignment. This advanced design ensures reliable performance in demanding applications where heavy loads, shaft deflection, or misaligned housings are common challenges. By maintaining consistent roller alignment, TSR bearings reduce wear and extend service life, making them the ideal solution for industries that require durability and efficiency under extreme operating conditions.
51 - 100 of 115 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Width (T) (mm)

Width (T) (in)

Dynamic Axial Rating - 90M Revs (Ca90) (N)

Dynamic Axial Rating - 90M Revs (Ca90) (lbf)

Part Number

Bore (d)

O.D. (D)

Width (T)

Dynamic Axial Rating - 90M Revs (Ca90)

Static Axial Load Rating (Ca0)

CAD

29460EJ N/A 300 mm N/A 540 mm21.260 in N/A 145 mm5.709 in N/A 4990000 N1120000 lbf N/A 15000000 N3370000 lbf N/A CAD Icon (for items table)
29264EJ N/A 320 mm N/A 440 mm17.323 in N/A 73 mm2.874 in N/A 1320000 N297000 lbf N/A 5160000 N1160000 lbf N/A CAD Icon (for items table)
29364EJ N/A 320 mm N/A 500 mm19.685 in N/A 109 mm4.291 in N/A 2830000 N636000 lbf N/A 10700000 N2400000 lbf N/A CAD Icon (for items table)
29464EM N/A 320 mm N/A 580 mm22.8350 in N/A 155 mm6.102 in N/A 5155000 N1159000 lbf N/A 18909000 N4251000 lbf N/A CAD Icon (for items table)
29464EJ N/A 320 mm N/A 580 mm22.8350 in N/A 155 mm6.102 in N/A 5640000 N1270000 lbf N/A 17100000 N3840000 lbf N/A CAD Icon (for items table)
29268EJ N/A 340 mm N/A 460 mm18.110 in N/A 73 mm2.874 in N/A 1350000 N303000 lbf N/A 5390000 N1210000 lbf N/A CAD Icon (for items table)
29368EJ N/A 340 mm N/A 540 mm21.260 in N/A 122 mm4.803 in N/A 3120000 N702000 lbf N/A 12000000 N2690000 lbf N/A CAD Icon (for items table)
29468EM N/A 340 mm N/A 620 mm24.4090 in N/A 170 mm6.693 in N/A 5920000 N1331000 lbf N/A 22030000 N4953000 lbf N/A CAD Icon (for items table)
29272EJ N/A 360 mm N/A 500 mm19.685 in N/A 85 mm3.346 in N/A 1750000 N394000 lbf N/A 6960000 N1560000 lbf N/A CAD Icon (for items table)
29272EJW18W66 N/A 360 mm N/A 500 mm19.685 in N/A 85 mm3.346 in N/A 1750000 N394000 lbf N/A 6960000 N1560000 lbf N/A CAD Icon (for items table)
29372EM N/A 360 mm N/A 560 mm22.047 in N/A 122 mm4.803 in N/A 3630000 N816400 lbf N/A 15130000 N3402000 lbf N/A CAD Icon (for items table)
29472EM N/A 360 mm N/A 640 mm25.197 in N/A 170 mm6.693 in N/A 5440000 N1220000 lbf N/A 19500000 N4380000 lbf N/A CAD Icon (for items table)
29276EJ N/A 380 mm N/A 520 mm20.472 in N/A 85 mm3.346 in N/A 1860000 N419000 lbf N/A 7630000 N1720000 lbf N/A CAD Icon (for items table)
29376EM N/A 380 mm N/A 600 mm23.622 in N/A 132 mm5.197 in N/A 4300000 N965500 lbf N/A 17780000 N3996000 lbf N/A CAD Icon (for items table)
29476EM N/A 380 mm N/A 670 mm26.3780 in N/A 175 mm6.89 in N/A 6490000 N1460000 lbf N/A 24870000 N5592000 lbf N/A CAD Icon (for items table)
29280EJ N/A 400 mm N/A 540 mm21.260 in N/A 85 mm3.346 in N/A 1930000 N433000 lbf N/A 8110000 N1820000 lbf N/A CAD Icon (for items table)
29380EM N/A 400 mm N/A 620 mm24.4090 in N/A 132 mm5.197 in N/A 3850000 N864000 lbf N/A 15100000 N3390000 lbf N/A CAD Icon (for items table)
29480EM N/A 400 mm N/A 710 mm27.9530 in N/A 185 mm7.284 in N/A 7330000 N1649000 lbf N/A 28470000 N6400000 lbf N/A CAD Icon (for items table)
29284EM N/A 420 mm N/A 580 mm22.8350 in N/A 95 mm3.74 in N/A 2680000 N602900 lbf N/A 12460000 N2802000 lbf N/A CAD Icon (for items table)
29384EM N/A 420 mm N/A 650 mm25.5910 in N/A 140 mm5.512 in N/A 4040000 N909000 lbf N/A 16000000 N3610000 lbf N/A CAD Icon (for items table)
29484EM N/A 420 mm N/A 730 mm28.7400 in N/A 185 mm7.284 in N/A 6780000 N1530000 lbf N/A 26000000 N5860000 lbf N/A CAD Icon (for items table)
29288EM N/A 440 mm N/A 600 mm23.622 in N/A 95 mm3.74 in N/A 2100000 N471000 lbf N/A 10500000 N2350000 lbf N/A CAD Icon (for items table)
29388EM N/A 440 mm N/A 680 mm26.7720 in N/A 145 mm5.709 in N/A 4530000 N1020000 lbf N/A 18500000 N4160000 lbf N/A CAD Icon (for items table)
29388EMW16 N/A 440 mm N/A 680 mm26.7720 in N/A 145 mm5.709 in N/A 5340000 N1200000 lbf N/A 18500000 N4160000 lbf N/A CAD Icon (for items table)
29488EM N/A 440 mm N/A 780 mm30.7090 in N/A 206.03 mm8.11 in N/A 8610000 N1935000 lbf N/A 33710000 N7579000 lbf N/A CAD Icon (for items table)
29488EMW50B N/A 440 mm N/A 780 mm30.7090 in N/A 206 mm8.11 in N/A 9050000 N2030000 lbf N/A 29600000 N6650000 lbf N/A CAD Icon (for items table)
29392EM N/A 460 mm N/A 710 mm27.9530 in N/A 150 mm5.906 in N/A 4820000 N1080000 lbf N/A 20200000 N4540000 lbf N/A CAD Icon (for items table)
29492EM N/A 460 mm N/A 800 mm31.4960 in N/A 206 mm8.11 in N/A 8120000 N1830000 lbf N/A 31700000 N7120000 lbf N/A CAD Icon (for items table)
29296EM N/A 480 mm N/A 650 mm25.5910 in N/A 103 mm4.055 in N/A 2340000 N527000 lbf N/A 11700000 N2630000 lbf N/A CAD Icon (for items table)
29396EM N/A 480 mm N/A 730 mm28.7400 in N/A 150 mm5.906 in N/A 4820000 N1080000 lbf N/A 20000000 N4500000 lbf N/A CAD Icon (for items table)
29496EM N/A 480 mm N/A 850 mm33.4650 in N/A 224 mm8.819 in N/A 9320000 N2090000 lbf N/A 35800000 N8040000 lbf N/A CAD Icon (for items table)
292/500EM N/A 500 mm N/A 670 mm26.3780 in N/A 103 mm4.055 in N/A 2460000 N554000 lbf N/A 12600000 N2840000 lbf N/A CAD Icon (for items table)
293/500EM N/A 500 mm N/A 750 mm29.5280 in N/A 150 mm5.906 in N/A 4840000 N1090000 lbf N/A 20500000 N4620000 lbf N/A CAD Icon (for items table)
294/500EM N/A 500 mm N/A 870 mm34.2520 in N/A 224 mm8.819 in N/A 10360000 N2328000 lbf N/A 42370000 N9525000 lbf N/A CAD Icon (for items table)
292/530EM N/A 530 mm N/A 710 mm27.9530 in N/A 109 mm4.291 in N/A 3070000 N689000 lbf N/A 14900000 N3350000 lbf N/A CAD Icon (for items table)
293/530EM N/A 530 mm N/A 800 mm31.4960 in N/A 160 mm6.299 in N/A 5600000 N1260000 lbf N/A 24100000 N5410000 lbf N/A CAD Icon (for items table)
294/530EM N/A 530 mm N/A 920 mm36.2210 in N/A 236 mm9.291 in N/A 11440000 N2572000 lbf N/A 47120000 N10593000 lbf N/A CAD Icon (for items table)
293/560EM N/A 560 mm N/A 850 mm33.4650 in N/A 175 mm6.89 in N/A 6180000 N1390000 lbf N/A 26600000 N5990000 lbf N/A CAD Icon (for items table)
294/560EM N/A 560 mm N/A 980 mm38.5830 in N/A 250 mm9.843 in N/A 13010000 N2926000 lbf N/A 54370000 N12222000 lbf N/A CAD Icon (for items table)
292/600EM N/A 600 mm N/A 800 mm31.4960 in N/A 122 mm4.803 in N/A 4370000 N981600 lbf N/A 21920000 N4927000 lbf N/A CAD Icon (for items table)
293/600EM N/A 600 mm N/A 900 mm35.4330 in N/A 180.2 mm7.095 in N/A 7380000 N1660000 lbf N/A 32700000 N7360000 lbf N/A CAD Icon (for items table)
294/600EM N/A 600 mm N/A 1030 mm40.5510 in N/A 258 mm10.158 in N/A 13840000 N3112000 lbf N/A 57530000 N12933000 lbf N/A CAD Icon (for items table)
292/630EM N/A 630 mm N/A 850 mm33.4650 in N/A 132 mm5.197 in N/A 5040000 N1133000 lbf N/A 25800000 N5800000 lbf N/A CAD Icon (for items table)
293/630EM N/A 630 mm N/A 950 mm37.4020 in N/A 190 mm7.48 in N/A 7920000 N1780000 lbf N/A 35300000 N7930000 lbf N/A CAD Icon (for items table)
294/630EM N/A 630 mm N/A 1090 mm42.9130 in N/A 280 mm11.024 in N/A 15640000 N3515000 lbf N/A 65910000 N14816000 lbf N/A CAD Icon (for items table)
292/670EJ N/A 670 mm N/A 900 mm35.4330 in N/A 140 mm5.512 in N/A 4450000 N1000000 lbf N/A 23100000 N5190000 lbf N/A CAD Icon (for items table)
292/670EM N/A 670 mm N/A 900 mm35.4330 in N/A 140 mm5.512 in N/A 4290000 N965000 lbf N/A 22000000 N4940000 lbf N/A CAD Icon (for items table)
294/670EM N/A 670 mm N/A 1150 mm45.2760 in N/A 290 mm11.417 in N/A 17030000 N3829000 lbf N/A 71970000 N16179000 lbf N/A CAD Icon (for items table)
293/710EM N/A 710 mm N/A 1060.000 mm41.7320 in N/A 212 mm8.346 in N/A 9250000 N2080000 lbf N/A 41800000 N9390000 lbf N/A CAD Icon (for items table)
294/710EM N/A 710 mm N/A 1220 mm48.0320 in N/A 308 mm12.126 in N/A 19060000 N4284000 lbf N/A 81300000 N18276000 lbf N/A CAD Icon (for items table)
51 - 100 of 115 | Results Per Page | View | Unit of Measure
1 2 3