Timken Type TSR Thrust Spherical Roller Bearings are engineered for maximum thrust capacity with minimal friction and continuous roller alignment. This advanced design ensures reliable performance in demanding applications where heavy loads, shaft deflection, or misaligned housings are common challenges. By maintaining consistent roller alignment, TSR bearings reduce wear and extend service life, making them the ideal solution for industries that require durability and efficiency under extreme operating conditions.
51 - 75 of 115 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Width (T) (mm)

Width (T) (in)

Dynamic Axial Rating - 90M Revs (Ca90) (N)

Dynamic Axial Rating - 90M Revs (Ca90) (lbf)

Part Number

Bore (d)

O.D. (D)

Width (T)

Dynamic Axial Rating - 90M Revs (Ca90)

Static Axial Load Rating (Ca0)

CAD

29460EJ N/A 300 mm N/A 540 mm21.260 in N/A 145 mm5.709 in N/A 4990000 N1120000 lbf N/A 15000000 N3370000 lbf N/A
29264EJ N/A 320 mm N/A 440 mm17.323 in N/A 73 mm2.874 in N/A 1320000 N297000 lbf N/A 5160000 N1160000 lbf N/A
29364EJ N/A 320 mm N/A 500 mm19.685 in N/A 109 mm4.291 in N/A 2830000 N636000 lbf N/A 10700000 N2400000 lbf N/A
29464EM N/A 320 mm N/A 580 mm22.8350 in N/A 155 mm6.102 in N/A 5155000 N1159000 lbf N/A 18909000 N4251000 lbf N/A
29464EJ N/A 320 mm N/A 580 mm22.8350 in N/A 155 mm6.102 in N/A 5640000 N1270000 lbf N/A 17100000 N3840000 lbf N/A
29268EJ N/A 340 mm N/A 460 mm18.110 in N/A 73 mm2.874 in N/A 1350000 N303000 lbf N/A 5390000 N1210000 lbf N/A
29368EJ N/A 340 mm N/A 540 mm21.260 in N/A 122 mm4.803 in N/A 3120000 N702000 lbf N/A 12000000 N2690000 lbf N/A
29468EM N/A 340 mm N/A 620 mm24.4090 in N/A 170 mm6.693 in N/A 5920000 N1331000 lbf N/A 22030000 N4953000 lbf N/A
29272EJ N/A 360 mm N/A 500 mm19.685 in N/A 85 mm3.346 in N/A 1750000 N394000 lbf N/A 6960000 N1560000 lbf N/A
29272EJW18W66 N/A 360 mm N/A 500 mm19.685 in N/A 85 mm3.346 in N/A 1750000 N394000 lbf N/A 6960000 N1560000 lbf N/A
29372EM N/A 360 mm N/A 560 mm22.047 in N/A 122 mm4.803 in N/A 3630000 N816400 lbf N/A 15130000 N3402000 lbf N/A
29472EM N/A 360 mm N/A 640 mm25.197 in N/A 170 mm6.693 in N/A 5440000 N1220000 lbf N/A 19500000 N4380000 lbf N/A
29276EJ N/A 380 mm N/A 520 mm20.472 in N/A 85 mm3.346 in N/A 1860000 N419000 lbf N/A 7630000 N1720000 lbf N/A
29376EM N/A 380 mm N/A 600 mm23.622 in N/A 132 mm5.197 in N/A 4300000 N965500 lbf N/A 17780000 N3996000 lbf N/A
29476EM N/A 380 mm N/A 670 mm26.3780 in N/A 175 mm6.89 in N/A 6490000 N1460000 lbf N/A 24870000 N5592000 lbf N/A
29280EJ N/A 400 mm N/A 540 mm21.260 in N/A 85 mm3.346 in N/A 1930000 N433000 lbf N/A 8110000 N1820000 lbf N/A
29380EM N/A 400 mm N/A 620 mm24.4090 in N/A 132 mm5.197 in N/A 3850000 N864000 lbf N/A 15100000 N3390000 lbf N/A
29480EM N/A 400 mm N/A 710 mm27.9530 in N/A 185 mm7.284 in N/A 7330000 N1649000 lbf N/A 28470000 N6400000 lbf N/A
29284EM N/A 420 mm N/A 580 mm22.8350 in N/A 95 mm3.74 in N/A 2680000 N602900 lbf N/A 12460000 N2802000 lbf N/A
29384EM N/A 420 mm N/A 650 mm25.5910 in N/A 140 mm5.512 in N/A 4040000 N909000 lbf N/A 16000000 N3610000 lbf N/A
29484EM N/A 420 mm N/A 730 mm28.7400 in N/A 185 mm7.284 in N/A 6780000 N1530000 lbf N/A 26000000 N5860000 lbf N/A
29288EM N/A 440 mm N/A 600 mm23.622 in N/A 95 mm3.74 in N/A 2100000 N471000 lbf N/A 10500000 N2350000 lbf N/A
29388EM N/A 440 mm N/A 680 mm26.7720 in N/A 145 mm5.709 in N/A 4530000 N1020000 lbf N/A 18500000 N4160000 lbf N/A
29388EMW16 N/A 440 mm N/A 680 mm26.7720 in N/A 145 mm5.709 in N/A 5340000 N1200000 lbf N/A 18500000 N4160000 lbf N/A
29488EM N/A 440 mm N/A 780 mm30.7090 in N/A 206.03 mm8.11 in N/A 8610000 N1935000 lbf N/A 33710000 N7579000 lbf N/A
51 - 75 of 115 | Results Per Page | View | Unit of Measure
1 2 3 4 5