Part Number |
Bore Size |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Thermal Speed Rating |
CAD |
---|---|---|---|---|---|---|---|
292/1000EM | Bore Size N/A 1000 mm | Outside Diameter N/A 1320 mm51.969 in | Total Width N/A 190 mm7.48 in | Static Load Rating N/A 59110000 N13288000 lbf | Dynamic Load Rating N/A 10580000 N2379000 lbf | Thermal Speed Rating N/A 230 rpm | CAD N/A |
292/500EM | Bore Size N/A 500 mm | Outside Diameter N/A 670 mm26.3780 in | Total Width N/A 103 mm4.055 in | Static Load Rating N/A 12600000 N2840000 lbf | Dynamic Load Rating N/A 2460000 N554000 lbf | Thermal Speed Rating N/A | CAD N/A |
292/530EM | Bore Size N/A 530 mm | Outside Diameter N/A 710 mm27.953 in | Total Width N/A 109 mm4.291 in | Static Load Rating N/A 14900000 N3350000 lbf | Dynamic Load Rating N/A 3070000 N689000 lbf | Thermal Speed Rating N/A | CAD N/A |
292/600EM | Bore Size N/A 600 mm | Outside Diameter N/A 800 mm31.496 in | Total Width N/A 122 mm4.803 in | Static Load Rating N/A 21920000 N4927000 lbf | Dynamic Load Rating N/A 4370000 N981600 lbf | Thermal Speed Rating N/A 400 rpm | CAD N/A |
292/630EM | Bore Size N/A 630.000 mm | Outside Diameter N/A 850 mm33.465 in | Total Width N/A 132 mm5.197 in | Static Load Rating N/A 25800000 N5800000 lbf | Dynamic Load Rating N/A 5040000 N1133000 lbf | Thermal Speed Rating N/A 380 rpm | CAD N/A |
292/670EJ | Bore Size N/A 670 mm | Outside Diameter N/A 900 mm35.433 in | Total Width N/A 140 mm5.512 in | Static Load Rating N/A 23100000 N5190000 lbf | Dynamic Load Rating N/A 4450000 N1000000 lbf | Thermal Speed Rating N/A 370 rpm | CAD N/A |
292/670EM | Bore Size N/A 670 mm | Outside Diameter N/A 900 mm35.433 in | Total Width N/A 140 mm5.512 in | Static Load Rating N/A 22000000 N4940000 lbf | Dynamic Load Rating N/A 4290000 N965000 lbf | Thermal Speed Rating N/A 410 rpm | CAD N/A |
292/800EM | Bore Size N/A 800 mm | Outside Diameter N/A 1060.000 mm41.732 in | Total Width N/A 155 mm6.102 in | Static Load Rating N/A 33300000 N7490000 lbf | Dynamic Load Rating N/A 6420000 N1440000 lbf | Thermal Speed Rating N/A | CAD N/A |
292/850EM | Bore Size N/A 850 mm | Outside Diameter N/A 1120 mm44.094 in | Total Width N/A 160 mm6.299 in | Static Load Rating N/A 35300000 N7940000 lbf | Dynamic Load Rating N/A 6730000 N1510000 lbf | Thermal Speed Rating N/A | CAD N/A |
292/900EM | Bore Size N/A 900 mm | Outside Diameter N/A 1180 mm46.457 in | Total Width N/A 170 mm6.693 in | Static Load Rating N/A 40300000 N9070000 lbf | Dynamic Load Rating N/A 7530000 N1690000 lbf | Thermal Speed Rating N/A | CAD N/A |
292/950EM | Bore Size N/A 950 mm | Outside Diameter N/A 1250 mm49.213 in | Total Width N/A 180 mm7.087 in | Static Load Rating N/A 43100000 N9690000 lbf | Dynamic Load Rating N/A 8230000 N1850000 lbf | Thermal Speed Rating N/A | CAD N/A |
29264EJ | Bore Size N/A 320.000 mm | Outside Diameter N/A 440 mm17.323 in | Total Width N/A 73 mm2.874 in | Static Load Rating N/A 5160000 N1160000 lbf | Dynamic Load Rating N/A 1320000 N297000 lbf | Thermal Speed Rating N/A | CAD N/A |
29268EJ | Bore Size N/A 340.000 mm | Outside Diameter N/A 460 mm18.1100 in | Total Width N/A 73 mm2.874 in | Static Load Rating N/A 5390000 N1210000 lbf | Dynamic Load Rating N/A 1350000 N303000 lbf | Thermal Speed Rating N/A | CAD N/A |
29272EJ | Bore Size N/A 360.000 mm | Outside Diameter N/A 500 mm19.685 in | Total Width N/A 85 mm3.346 in | Static Load Rating N/A 6960000 N1560000 lbf | Dynamic Load Rating N/A 1750000 N394000 lbf | Thermal Speed Rating N/A | CAD N/A |
29272EJW18W66 | Bore Size N/A 360.000 mm | Outside Diameter N/A 500 mm19.685 in | Total Width N/A 85 mm3.346 in | Static Load Rating N/A 6960000 N1560000 lbf | Dynamic Load Rating N/A 1750000 N394000 lbf | Thermal Speed Rating N/A | CAD N/A |
29276EJ | Bore Size N/A 380 mm | Outside Diameter N/A 520 mm20.472 in | Total Width N/A 85 mm3.346 in | Static Load Rating N/A 7630000 N1720000 lbf | Dynamic Load Rating N/A 1860000 N419000 lbf | Thermal Speed Rating N/A | CAD N/A |
29280EJ | Bore Size N/A 400 mm | Outside Diameter N/A 540 mm21.2600 in | Total Width N/A 85 mm3.346 in | Static Load Rating N/A 8110000 N1820000 lbf | Dynamic Load Rating N/A 1930000 N433000 lbf | Thermal Speed Rating N/A | CAD N/A |
29284EM | Bore Size N/A 420 mm | Outside Diameter N/A 580 mm22.8350 in | Total Width N/A 95 mm3.74 in | Static Load Rating N/A 12460000 N2802000 lbf | Dynamic Load Rating N/A 2680000 N602900 lbf | Thermal Speed Rating N/A 580 rpm | CAD N/A |
29288EM | Bore Size N/A 440 mm | Outside Diameter N/A 600 mm23.6220 in | Total Width N/A 95 mm3.74 in | Static Load Rating N/A 10500000 N2350000 lbf | Dynamic Load Rating N/A 2100000 N471000 lbf | Thermal Speed Rating N/A | CAD N/A |
29296EM | Bore Size N/A 480 mm | Outside Diameter N/A 650 mm25.591 in | Total Width N/A 103 mm4.055 in | Static Load Rating N/A 11700000 N2630000 lbf | Dynamic Load Rating N/A 2340000 N527000 lbf | Thermal Speed Rating N/A | CAD N/A |
293/1000EM | Bore Size N/A 1000 mm | Outside Diameter N/A 1460 mm57.48 in | Total Width N/A 276 mm10.866 in | Static Load Rating N/A 94280000 N21194000 lbf | Dynamic Load Rating N/A 18520000 N4163000 lbf | Thermal Speed Rating N/A 140 rpm | CAD N/A |
293/500EM | Bore Size N/A 500 mm | Outside Diameter N/A 750 mm29.528 in | Total Width N/A 150 mm5.906 in | Static Load Rating N/A 20500000 N4620000 lbf | Dynamic Load Rating N/A 4840000 N1090000 lbf | Thermal Speed Rating N/A 430 rpm | CAD N/A |
293/530EM | Bore Size N/A 530 mm | Outside Diameter N/A 800 mm31.496 in | Total Width N/A 160 mm6.299 in | Static Load Rating N/A 24100000 N5410000 lbf | Dynamic Load Rating N/A 5600000 N1260000 lbf | Thermal Speed Rating N/A 390 rpm | CAD N/A |
293/560EM | Bore Size N/A 560 mm | Outside Diameter N/A 850 mm33.465 in | Total Width N/A 175 mm6.89 in | Static Load Rating N/A 26600000 N5990000 lbf | Dynamic Load Rating N/A 6180000 N1390000 lbf | Thermal Speed Rating N/A 370 rpm | CAD N/A |
293/600EM | Bore Size N/A 600 mm | Outside Diameter N/A 900 mm35.433 in | Total Width N/A 180.2 mm7.095 in | Static Load Rating N/A 32700000 N7360000 lbf | Dynamic Load Rating N/A 7380000 N1660000 lbf | Thermal Speed Rating N/A 330 rpm | CAD N/A |