Part Number |
Bore Size |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Thermal Speed Rating |
CAD |
---|---|---|---|---|---|---|---|
29320EJ | Bore Size N/A 100 mm | Outside Diameter N/A 170 mm6.693 in | Total Width N/A 42 mm1.654 in | Static Load Rating N/A 1240000 N278000 lbf | Dynamic Load Rating N/A 462000 N104000 lbf | Thermal Speed Rating N/A 2000 rpm | CAD N/A |
29322EJ | Bore Size N/A 110 mm | Outside Diameter N/A 190 mm7.480 in | Total Width N/A 48.03 mm1.891 in | Static Load Rating N/A 1660000 N372000 lbf | Dynamic Load Rating N/A 604000 N136000 lbf | Thermal Speed Rating N/A 1800 rpm | CAD N/A |
29324EJ | Bore Size N/A 120 mm | Outside Diameter N/A 210 mm8.268 in | Total Width N/A 54 mm2.126 in | Static Load Rating N/A 2070000 N466000 lbf | Dynamic Load Rating N/A 768000 N173000 lbf | Thermal Speed Rating N/A 1700 rpm | CAD N/A |
29326EJ | Bore Size N/A 130 mm | Outside Diameter N/A 225 mm8.8580 in | Total Width N/A 58 mm2.284 in | Static Load Rating N/A 2410000 N543000 lbf | Dynamic Load Rating N/A 852000 N192000 lbf | Thermal Speed Rating N/A 1600 rpm | CAD N/A |
29418EJ | Bore Size N/A 90 mm | Outside Diameter N/A 190 mm7.480 in | Total Width N/A 60 mm2.362 in | Static Load Rating N/A 1890000 N426000 lbf | Dynamic Load Rating N/A 820000 N184000 lbf | Thermal Speed Rating N/A 2000 rpm | CAD N/A |
29328EJ | Bore Size N/A 140 mm | Outside Diameter N/A 240 mm9.449 in | Total Width N/A 60 mm2.362 in | Static Load Rating N/A 2710000 N609000 lbf | Dynamic Load Rating N/A 970000 N218000 lbf | Thermal Speed Rating N/A 1500 rpm | CAD N/A |
29330EJ | Bore Size N/A 150 mm | Outside Diameter N/A 250 mm9.843 in | Total Width N/A 60 mm2.362 in | Static Load Rating N/A 2760000 N620000 lbf | Dynamic Load Rating N/A 993000 N223000 lbf | Thermal Speed Rating N/A 1400 rpm | CAD N/A |
29420EJ | Bore Size N/A 100 mm | Outside Diameter N/A 210 mm8.268 in | Total Width N/A 67 mm2.638 in | Static Load Rating N/A 2390000 N536000 lbf | Dynamic Load Rating N/A 1020000 N230000 lbf | Thermal Speed Rating N/A 1800 rpm | CAD N/A |
29332EJ | Bore Size N/A 160 mm | Outside Diameter N/A 270 mm10.63 in | Total Width N/A 67 mm2.638 in | Static Load Rating N/A 3370000 N758000 lbf | Dynamic Load Rating N/A 1190000 N267000 lbf | Thermal Speed Rating N/A 1300 rpm | CAD N/A |
29334EJ | Bore Size N/A 170 mm | Outside Diameter N/A 280 mm11.024 in | Total Width N/A 67 mm2.638 in | Static Load Rating N/A 3430000 N770000 lbf | Dynamic Load Rating N/A 1230000 N277000 lbf | Thermal Speed Rating N/A 1200 rpm | CAD N/A |
29422EJ | Bore Size N/A 110 mm | Outside Diameter N/A 230 mm9.055 in | Total Width N/A 73 mm2.874 in | Static Load Rating N/A 2840000 N638000 lbf | Dynamic Load Rating N/A 1200000 N269000 lbf | Thermal Speed Rating N/A 1700 rpm | CAD N/A |
29264EJ | Bore Size N/A 320.000 mm | Outside Diameter N/A 440 mm17.323 in | Total Width N/A 73 mm2.874 in | Static Load Rating N/A 5160000 N1160000 lbf | Dynamic Load Rating N/A 1320000 N297000 lbf | Thermal Speed Rating N/A | CAD N/A |
29268EJ | Bore Size N/A 340.000 mm | Outside Diameter N/A 460 mm18.1100 in | Total Width N/A 73 mm2.874 in | Static Load Rating N/A 5390000 N1210000 lbf | Dynamic Load Rating N/A 1350000 N303000 lbf | Thermal Speed Rating N/A | CAD N/A |
29336EJ | Bore Size N/A 180 mm | Outside Diameter N/A 300 mm11.811 in | Total Width N/A 73.03 mm2.875 in | Static Load Rating N/A 4130000 N927000 lbf | Dynamic Load Rating N/A 1430000 N322000 lbf | Thermal Speed Rating N/A 1200 rpm | CAD N/A |
29424EJ | Bore Size N/A 120 mm | Outside Diameter N/A 250 mm9.843 in | Total Width N/A 78 mm3.071 in | Static Load Rating N/A 3320000 N746000 lbf | Dynamic Load Rating N/A 1390000 N312000 lbf | Thermal Speed Rating N/A 1500 rpm | CAD N/A |
29338EJ | Bore Size N/A 190 mm | Outside Diameter N/A 320 mm12.598 in | Total Width N/A 78.13 mm3.076 in | Static Load Rating N/A 4550000 N1020000 lbf | Dynamic Load Rating N/A 1620000 N364000 lbf | Thermal Speed Rating N/A 1100 rpm | CAD N/A |
29426EJ | Bore Size N/A 130 mm | Outside Diameter N/A 270 mm10.63 in | Total Width N/A 85 mm3.346 in | Static Load Rating N/A 3870000 N871000 lbf | Dynamic Load Rating N/A 1600000 N359000 lbf | Thermal Speed Rating N/A 1400 rpm | CAD N/A |
29428EJ | Bore Size N/A 140 mm | Outside Diameter N/A 280 mm11.024 in | Total Width N/A 85 mm3.346 in | Static Load Rating N/A 4110000 N924000 lbf | Dynamic Load Rating N/A 1640000 N369000 lbf | Thermal Speed Rating N/A 1300 rpm | CAD N/A |
29272EJ | Bore Size N/A 360.000 mm | Outside Diameter N/A 500 mm19.685 in | Total Width N/A 85 mm3.346 in | Static Load Rating N/A 6960000 N1560000 lbf | Dynamic Load Rating N/A 1750000 N394000 lbf | Thermal Speed Rating N/A | CAD N/A |
29276EJ | Bore Size N/A 380 mm | Outside Diameter N/A 520 mm20.472 in | Total Width N/A 85 mm3.346 in | Static Load Rating N/A 7630000 N1720000 lbf | Dynamic Load Rating N/A 1860000 N419000 lbf | Thermal Speed Rating N/A | CAD N/A |
29280EJ | Bore Size N/A 400 mm | Outside Diameter N/A 540 mm21.2600 in | Total Width N/A 85 mm3.346 in | Static Load Rating N/A 8110000 N1820000 lbf | Dynamic Load Rating N/A 1930000 N433000 lbf | Thermal Speed Rating N/A | CAD N/A |
29272EJW18W66 | Bore Size N/A 360.000 mm | Outside Diameter N/A 500 mm19.685 in | Total Width N/A 85 mm3.346 in | Static Load Rating N/A 6960000 N1560000 lbf | Dynamic Load Rating N/A 1750000 N394000 lbf | Thermal Speed Rating N/A | CAD N/A |
29344EJ | Bore Size N/A 220 mm | Outside Diameter N/A 360 mm14.172 in | Total Width N/A 85.03 mm3.348 in | Static Load Rating N/A 5840000 N1310000 lbf | Dynamic Load Rating N/A 1950000 N437000 lbf | Thermal Speed Rating N/A 960 rpm | CAD N/A |
29348EJ | Bore Size N/A 240 mm | Outside Diameter N/A 380.000 mm14.9610 in | Total Width N/A 85.03 mm3.348 in | Static Load Rating N/A 6280000 N1410000 lbf | Dynamic Load Rating N/A 2040000 N458000 lbf | Thermal Speed Rating N/A 870 rpm | CAD N/A |
29340EJ | Bore Size N/A 200 mm | Outside Diameter N/A 340 mm13.386 in | Total Width N/A 85.04 mm3.348 in | Static Load Rating N/A 5370000 N1210000 lbf | Dynamic Load Rating N/A 1880000 N423000 lbf | Thermal Speed Rating N/A 1000 rpm | CAD N/A |