Part Number |
Bore Size |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Thermal Speed Rating |
CAD |
---|---|---|---|---|---|---|---|
29430EJ | Bore Size N/A 150 mm | Outside Diameter N/A 300 mm11.811 in | Total Width N/A 90 mm3.543 in | Static Load Rating N/A 4730000 N1060000 lbf | Dynamic Load Rating N/A 1860000 N418000 lbf | Thermal Speed Rating N/A 1200 rpm | CAD N/A |
29432EJ | Bore Size N/A 160 mm | Outside Diameter N/A 320 mm12.598 in | Total Width N/A 95 mm3.74 in | Static Load Rating N/A 5340000 N1200000 lbf | Dynamic Load Rating N/A 2100000 N472000 lbf | Thermal Speed Rating N/A 1200 rpm | CAD N/A |
29352EJ | Bore Size N/A 260 mm | Outside Diameter N/A 420 mm16.535 in | Total Width N/A 95 mm3.74 in | Static Load Rating N/A 8100000 N1820000 lbf | Dynamic Load Rating N/A 2580000 N579000 lbf | Thermal Speed Rating N/A 790 rpm | CAD N/A |
29284EM | Bore Size N/A 420 mm | Outside Diameter N/A 580 mm22.8350 in | Total Width N/A 95 mm3.74 in | Static Load Rating N/A 12460000 N2802000 lbf | Dynamic Load Rating N/A 2680000 N602900 lbf | Thermal Speed Rating N/A 580 rpm | CAD N/A |
29288EM | Bore Size N/A 440 mm | Outside Diameter N/A 600 mm23.6220 in | Total Width N/A 95 mm3.74 in | Static Load Rating N/A 10500000 N2350000 lbf | Dynamic Load Rating N/A 2100000 N471000 lbf | Thermal Speed Rating N/A | CAD N/A |
29356EJ | Bore Size N/A 280 mm | Outside Diameter N/A 440 mm17.323 in | Total Width N/A 95.04 mm3.742 in | Static Load Rating N/A 8500000 N1910000 lbf | Dynamic Load Rating N/A 2580000 N580000 lbf | Thermal Speed Rating N/A 740 rpm | CAD N/A |
29434EJ | Bore Size N/A 170 mm | Outside Diameter N/A 340 mm13.386 in | Total Width N/A 103 mm4.055 in | Static Load Rating N/A 6140000 N1380000 lbf | Dynamic Load Rating N/A 2380000 N536000 lbf | Thermal Speed Rating N/A 1100 rpm | CAD N/A |
29296EM | Bore Size N/A 480 mm | Outside Diameter N/A 650 mm25.591 in | Total Width N/A 103 mm4.055 in | Static Load Rating N/A 11700000 N2630000 lbf | Dynamic Load Rating N/A 2340000 N527000 lbf | Thermal Speed Rating N/A | CAD N/A |
292/500EM | Bore Size N/A 500 mm | Outside Diameter N/A 670 mm26.3780 in | Total Width N/A 103 mm4.055 in | Static Load Rating N/A 12600000 N2840000 lbf | Dynamic Load Rating N/A 2460000 N554000 lbf | Thermal Speed Rating N/A | CAD N/A |
29364EJ | Bore Size N/A 320.000 mm | Outside Diameter N/A 500 mm19.685 in | Total Width N/A 109 mm4.291 in | Static Load Rating N/A 10700000 N2400000 lbf | Dynamic Load Rating N/A 2830000 N636000 lbf | Thermal Speed Rating N/A 650 rpm | CAD N/A |
292/530EM | Bore Size N/A 530 mm | Outside Diameter N/A 710 mm27.953 in | Total Width N/A 109 mm4.291 in | Static Load Rating N/A 14900000 N3350000 lbf | Dynamic Load Rating N/A 3070000 N689000 lbf | Thermal Speed Rating N/A | CAD N/A |
29436EJ | Bore Size N/A 180 mm | Outside Diameter N/A 360 mm14.173 in | Total Width N/A 109.03 mm4.291 in | Static Load Rating N/A 7090000 N1590000 lbf | Dynamic Load Rating N/A 2660000 N598000 lbf | Thermal Speed Rating N/A 990 rpm | CAD N/A |
29360EJ | Bore Size N/A 300 mm | Outside Diameter N/A 480 mm18.898 in | Total Width N/A 109.04 mm4.293 in | Static Load Rating N/A 9900000 N2230000 lbf | Dynamic Load Rating N/A 3150000 N709000 lbf | Thermal Speed Rating N/A 690 rpm | CAD N/A |
29438EJ | Bore Size N/A 190 mm | Outside Diameter N/A 380.000 mm14.9610 in | Total Width N/A 115 mm4.528 in | Static Load Rating N/A 7910000 N1780000 lbf | Dynamic Load Rating N/A 3040000 N683000 lbf | Thermal Speed Rating N/A 930 rpm | CAD N/A |
29440EJ | Bore Size N/A 200 mm | Outside Diameter N/A 400 mm15.748 in | Total Width N/A 122 mm4.803 in | Static Load Rating N/A 8470000 N1900000 lbf | Dynamic Load Rating N/A 3210000 N723000 lbf | Thermal Speed Rating N/A 900 rpm | CAD N/A |
29444EJ | Bore Size N/A 220 mm | Outside Diameter N/A 420 mm16.535 in | Total Width N/A 122 mm4.803 in | Static Load Rating N/A 9090000 N2040000 lbf | Dynamic Load Rating N/A 3350000 N754000 lbf | Thermal Speed Rating N/A 830 rpm | CAD N/A |
29448EJ | Bore Size N/A 240 mm | Outside Diameter N/A 440 mm17.323 in | Total Width N/A 122 mm4.803 in | Static Load Rating N/A 9520000 N2140000 lbf | Dynamic Load Rating N/A 3410000 N767000 lbf | Thermal Speed Rating N/A 770 rpm | CAD N/A |
29368EJ | Bore Size N/A 340.000 mm | Outside Diameter N/A 540 mm21.2600 in | Total Width N/A 122 mm4.803 in | Static Load Rating N/A 12000000 N2690000 lbf | Dynamic Load Rating N/A 3120000 N702000 lbf | Thermal Speed Rating N/A 620 rpm | CAD N/A |
29372EM | Bore Size N/A 360.000 mm | Outside Diameter N/A 560 mm22.0470 in | Total Width N/A 122 mm4.803 in | Static Load Rating N/A 15130000 N3402000 lbf | Dynamic Load Rating N/A 3630000 N816400 lbf | Thermal Speed Rating N/A 540 rpm | CAD N/A |
292/600EM | Bore Size N/A 600 mm | Outside Diameter N/A 800 mm31.496 in | Total Width N/A 122 mm4.803 in | Static Load Rating N/A 21920000 N4927000 lbf | Dynamic Load Rating N/A 4370000 N981600 lbf | Thermal Speed Rating N/A 400 rpm | CAD N/A |
29376EM | Bore Size N/A 380 mm | Outside Diameter N/A 600 mm23.6220 in | Total Width N/A 132 mm5.197 in | Static Load Rating N/A 17780000 N3996000 lbf | Dynamic Load Rating N/A 4300000 N965500 lbf | Thermal Speed Rating N/A 500 rpm | CAD N/A |
29380EM | Bore Size N/A 400 mm | Outside Diameter N/A 620 mm24.409 in | Total Width N/A 132 mm5.197 in | Static Load Rating N/A 15100000 N3390000 lbf | Dynamic Load Rating N/A 3850000 N864000 lbf | Thermal Speed Rating N/A 530 rpm | CAD N/A |
292/630EM | Bore Size N/A 630.000 mm | Outside Diameter N/A 850 mm33.465 in | Total Width N/A 132 mm5.197 in | Static Load Rating N/A 25800000 N5800000 lbf | Dynamic Load Rating N/A 5040000 N1133000 lbf | Thermal Speed Rating N/A 380 rpm | CAD N/A |
29452EJ | Bore Size N/A 260 mm | Outside Diameter N/A 480 mm18.898 in | Total Width N/A 132.04 mm5.197 in | Static Load Rating N/A 11900000 N2680000 lbf | Dynamic Load Rating N/A 4160000 N935000 lbf | Thermal Speed Rating N/A 690 rpm | CAD N/A |
292/670EJ | Bore Size N/A 670 mm | Outside Diameter N/A 900 mm35.433 in | Total Width N/A 140 mm5.512 in | Static Load Rating N/A 23100000 N5190000 lbf | Dynamic Load Rating N/A 4450000 N1000000 lbf | Thermal Speed Rating N/A 370 rpm | CAD N/A |