Part Number |
Bore Size |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Thermal Speed Rating |
CAD |
---|---|---|---|---|---|---|---|
29492EM | Bore Size N/A 460 mm | Outside Diameter N/A 800 mm31.496 in | Total Width N/A 206 mm8.11 in | Static Load Rating N/A 31700000 N7120000 lbf | Dynamic Load Rating N/A 8120000 N1830000 lbf | Thermal Speed Rating N/A 380 rpm | CAD N/A |
29488EMW50B | Bore Size N/A 440 mm | Outside Diameter N/A 780 mm30.709 in | Total Width N/A 206 mm8.11 in | Static Load Rating N/A 29600000 N6650000 lbf | Dynamic Load Rating N/A 9050000 N2030000 lbf | Thermal Speed Rating N/A | CAD N/A |
29488EM | Bore Size N/A 440 mm | Outside Diameter N/A 780 mm30.709 in | Total Width N/A 206.03 mm8.11 in | Static Load Rating N/A 33710000 N7579000 lbf | Dynamic Load Rating N/A 8610000 N1935000 lbf | Thermal Speed Rating N/A 370 rpm | CAD N/A |
293/710EM | Bore Size N/A 710 mm | Outside Diameter N/A 1060.000 mm41.732 in | Total Width N/A 212 mm8.346 in | Static Load Rating N/A 41800000 N9390000 lbf | Dynamic Load Rating N/A 9250000 N2080000 lbf | Thermal Speed Rating N/A | CAD N/A |
29496EM | Bore Size N/A 480 mm | Outside Diameter N/A 850 mm33.465 in | Total Width N/A 224 mm8.819 in | Static Load Rating N/A 35800000 N8040000 lbf | Dynamic Load Rating N/A 9320000 N2090000 lbf | Thermal Speed Rating N/A 360 rpm | CAD N/A |
294/500EM | Bore Size N/A 500 mm | Outside Diameter N/A 870 mm34.2520 in | Total Width N/A 224 mm8.819 in | Static Load Rating N/A 42370000 N9525000 lbf | Dynamic Load Rating N/A 10360000 N2328000 lbf | Thermal Speed Rating N/A 320 rpm | CAD N/A |
293/750EM | Bore Size N/A 750 mm | Outside Diameter N/A 1120 mm44.095 in | Total Width N/A 224 mm8.819 in | Static Load Rating N/A 55860000 N12557000 lbf | Dynamic Load Rating N/A 11770000 N2647000 lbf | Thermal Speed Rating N/A 240 rpm | CAD N/A |
293/800EM | Bore Size N/A 800 mm | Outside Diameter N/A 1180 mm46.457 in | Total Width N/A 230 mm9.055 in | Static Load Rating N/A 51100000 N11500000 lbf | Dynamic Load Rating N/A 10900000 N2440000 lbf | Thermal Speed Rating N/A | CAD N/A |
294/530EM | Bore Size N/A 530 mm | Outside Diameter N/A 920 mm36.221 in | Total Width N/A 236 mm9.291 in | Static Load Rating N/A 47120000 N10593000 lbf | Dynamic Load Rating N/A 11440000 N2572000 lbf | Thermal Speed Rating N/A 300 rpm | CAD N/A |
294/560EM | Bore Size N/A 560 mm | Outside Diameter N/A 980 mm38.583 in | Total Width N/A 250 mm9.843 in | Static Load Rating N/A 54370000 N12222000 lbf | Dynamic Load Rating N/A 13010000 N2926000 lbf | Thermal Speed Rating N/A 280 rpm | CAD N/A |
294/600EM | Bore Size N/A 600 mm | Outside Diameter N/A 1030 mm40.551 in | Total Width N/A 258 mm10.158 in | Static Load Rating N/A 57530000 N12933000 lbf | Dynamic Load Rating N/A 13840000 N3112000 lbf | Thermal Speed Rating N/A 260 rpm | CAD N/A |
293/1000EM | Bore Size N/A 1000 mm | Outside Diameter N/A 1460 mm57.48 in | Total Width N/A 276 mm10.866 in | Static Load Rating N/A 94280000 N21194000 lbf | Dynamic Load Rating N/A 18520000 N4163000 lbf | Thermal Speed Rating N/A 140 rpm | CAD N/A |
294/630EM | Bore Size N/A 630.000 mm | Outside Diameter N/A 1090 mm42.913 in | Total Width N/A 280 mm11.024 in | Static Load Rating N/A 65910000 N14816000 lbf | Dynamic Load Rating N/A 15640000 N3515000 lbf | Thermal Speed Rating N/A 240 rpm | CAD N/A |
294/670EM | Bore Size N/A 670 mm | Outside Diameter N/A 1150 mm45.276 in | Total Width N/A 290 mm11.417 in | Static Load Rating N/A 71970000 N16179000 lbf | Dynamic Load Rating N/A 17030000 N3829000 lbf | Thermal Speed Rating N/A 230 rpm | CAD N/A |
294/710EM | Bore Size N/A 710 mm | Outside Diameter N/A 1220 mm48.032 in | Total Width N/A 308 mm12.126 in | Static Load Rating N/A 81300000 N18276000 lbf | Dynamic Load Rating N/A 19060000 N4284000 lbf | Thermal Speed Rating N/A 210 rpm | CAD N/A |
294/750EM | Bore Size N/A 750 mm | Outside Diameter N/A 1280 mm50.394 in | Total Width N/A 315 mm12.402 in | Static Load Rating N/A 87900000 N19761000 lbf | Dynamic Load Rating N/A 20560000 N4621000 lbf | Thermal Speed Rating N/A 200 rpm | CAD N/A |
294/800EM | Bore Size N/A 800 mm | Outside Diameter N/A 1360 mm53.543 in | Total Width N/A 335 mm13.189 in | Static Load Rating N/A 98280000 N22094000 lbf | Dynamic Load Rating N/A 22700000 N5104000 lbf | Thermal Speed Rating N/A 190 rpm | CAD N/A |
294/850EJ | Bore Size N/A 850 mm | Outside Diameter N/A 1440 mm56.693 in | Total Width N/A 354.09 mm13.94 in | Static Load Rating N/A 112880000 N25377000 lbf | Dynamic Load Rating N/A 24650000 N5542000 lbf | Thermal Speed Rating N/A 170 rpm | CAD N/A |
294/850EM | Bore Size N/A 850 mm | Outside Diameter N/A 1440 mm56.693 in | Total Width N/A 354.09 mm13.94 in | Static Load Rating N/A 109310000 N24574000 lbf | Dynamic Load Rating N/A 25250000 N5677000 lbf | Thermal Speed Rating N/A 170 rpm | CAD N/A |
294/900EM | Bore Size N/A 900 mm | Outside Diameter N/A 1520 mm59.843 in | Total Width N/A 372 mm14.646 in | Static Load Rating N/A 126950000 N28540000 lbf | Dynamic Load Rating N/A 27440000 N6168000 lbf | Thermal Speed Rating N/A 160 rpm | CAD N/A |
294/950EM | Bore Size N/A 950 mm | Outside Diameter N/A 1600 mm62.992 in | Total Width N/A 390 mm15.354 in | Static Load Rating N/A 139020000 N31253000 lbf | Dynamic Load Rating N/A 30600000 N6880000 lbf | Thermal Speed Rating N/A 150 rpm | CAD N/A |
294/1000EM | Bore Size N/A 1000 mm | Outside Diameter N/A 1670 mm65.748 in | Total Width N/A 402 mm15.827 in | Static Load Rating N/A 148040000 N33280000 lbf | Dynamic Load Rating N/A 32590000 N7326000 lbf | Thermal Speed Rating N/A 140 rpm | CAD N/A |