Part Number |
Bore Size |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Thermal Speed Rating |
CAD |
---|---|---|---|---|---|---|---|
292/670EJ | Bore Size N/A 670 mm | Outside Diameter N/A 900 mm35.433 in | Total Width N/A 140 mm5.512 in | Static Load Rating N/A 23100000 N5190000 lbf | Dynamic Load Rating N/A 4450000 N1000000 lbf | Thermal Speed Rating N/A 370 rpm | CAD N/A |
29388EM | Bore Size N/A 440 mm | Outside Diameter N/A 680 mm26.772 in | Total Width N/A 145 mm5.709 in | Static Load Rating N/A 18500000 N4160000 lbf | Dynamic Load Rating N/A 4530000 N1020000 lbf | Thermal Speed Rating N/A 480 rpm | CAD N/A |
29392EM | Bore Size N/A 460 mm | Outside Diameter N/A 710 mm27.953 in | Total Width N/A 150 mm5.906 in | Static Load Rating N/A 20200000 N4540000 lbf | Dynamic Load Rating N/A 4820000 N1080000 lbf | Thermal Speed Rating N/A 450 rpm | CAD N/A |
29396EM | Bore Size N/A 480 mm | Outside Diameter N/A 730 mm28.74 in | Total Width N/A 150 mm5.906 in | Static Load Rating N/A 20000000 N4500000 lbf | Dynamic Load Rating N/A 4820000 N1080000 lbf | Thermal Speed Rating N/A 440 rpm | CAD N/A |
293/500EM | Bore Size N/A 500 mm | Outside Diameter N/A 750 mm29.528 in | Total Width N/A 150 mm5.906 in | Static Load Rating N/A 20500000 N4620000 lbf | Dynamic Load Rating N/A 4840000 N1090000 lbf | Thermal Speed Rating N/A 430 rpm | CAD N/A |
29456EJ | Bore Size N/A 280 mm | Outside Diameter N/A 520 mm20.472 in | Total Width N/A 145.16 mm5.715 in | Static Load Rating N/A 1430000 N3220000 lbf | Dynamic Load Rating N/A 4920000 N1110000 lbf | Thermal Speed Rating N/A 1300 rpm | CAD N/A |
29460EJ | Bore Size N/A 300 mm | Outside Diameter N/A 540 mm21.2600 in | Total Width N/A 145 mm5.709 in | Static Load Rating N/A 15000000 N3370000 lbf | Dynamic Load Rating N/A 4990000 N1120000 lbf | Thermal Speed Rating N/A 600 rpm | CAD N/A |
292/630EM | Bore Size N/A 630.000 mm | Outside Diameter N/A 850 mm33.465 in | Total Width N/A 132 mm5.197 in | Static Load Rating N/A 25800000 N5800000 lbf | Dynamic Load Rating N/A 5040000 N1133000 lbf | Thermal Speed Rating N/A 380 rpm | CAD N/A |
29464EM | Bore Size N/A 320.000 mm | Outside Diameter N/A 580 mm22.8350 in | Total Width N/A 155 mm6.102 in | Static Load Rating N/A 18909000 N4251000 lbf | Dynamic Load Rating N/A 5155000 N1159000 lbf | Thermal Speed Rating N/A 530 rpm | CAD N/A |
29388EMW16 | Bore Size N/A 440 mm | Outside Diameter N/A 680 mm26.772 in | Total Width N/A 145 mm5.709 in | Static Load Rating N/A 18500000 N4160000 lbf | Dynamic Load Rating N/A 5340000 N1200000 lbf | Thermal Speed Rating N/A | CAD N/A |
29472EM | Bore Size N/A 360.000 mm | Outside Diameter N/A 640 mm25.197 in | Total Width N/A 170 mm6.693 in | Static Load Rating N/A 19500000 N4380000 lbf | Dynamic Load Rating N/A 5440000 N1220000 lbf | Thermal Speed Rating N/A 510 rpm | CAD N/A |
293/530EM | Bore Size N/A 530 mm | Outside Diameter N/A 800 mm31.496 in | Total Width N/A 160 mm6.299 in | Static Load Rating N/A 24100000 N5410000 lbf | Dynamic Load Rating N/A 5600000 N1260000 lbf | Thermal Speed Rating N/A 390 rpm | CAD N/A |
29464EJ | Bore Size N/A 320.000 mm | Outside Diameter N/A 580 mm22.8350 in | Total Width N/A 155 mm6.102 in | Static Load Rating N/A 17100000 N3840000 lbf | Dynamic Load Rating N/A 5640000 N1270000 lbf | Thermal Speed Rating N/A | CAD N/A |
29468EM | Bore Size N/A 340.000 mm | Outside Diameter N/A 620 mm24.409 in | Total Width N/A 170 mm6.693 in | Static Load Rating N/A 22030000 N4953000 lbf | Dynamic Load Rating N/A 5920000 N1331000 lbf | Thermal Speed Rating N/A 490 rpm | CAD N/A |
293/560EM | Bore Size N/A 560 mm | Outside Diameter N/A 850 mm33.465 in | Total Width N/A 175 mm6.89 in | Static Load Rating N/A 26600000 N5990000 lbf | Dynamic Load Rating N/A 6180000 N1390000 lbf | Thermal Speed Rating N/A 370 rpm | CAD N/A |
292/800EM | Bore Size N/A 800 mm | Outside Diameter N/A 1060.000 mm41.732 in | Total Width N/A 155 mm6.102 in | Static Load Rating N/A 33300000 N7490000 lbf | Dynamic Load Rating N/A 6420000 N1440000 lbf | Thermal Speed Rating N/A | CAD N/A |
29476EM | Bore Size N/A 380 mm | Outside Diameter N/A 670 mm26.3780 in | Total Width N/A 175 mm6.89 in | Static Load Rating N/A 24870000 N5592000 lbf | Dynamic Load Rating N/A 6490000 N1460000 lbf | Thermal Speed Rating N/A 440 rpm | CAD N/A |
292/850EM | Bore Size N/A 850 mm | Outside Diameter N/A 1120 mm44.094 in | Total Width N/A 160 mm6.299 in | Static Load Rating N/A 35300000 N7940000 lbf | Dynamic Load Rating N/A 6730000 N1510000 lbf | Thermal Speed Rating N/A | CAD N/A |
29484EM | Bore Size N/A 420 mm | Outside Diameter N/A 730 mm28.74 in | Total Width N/A 185 mm7.284 in | Static Load Rating N/A 26000000 N5860000 lbf | Dynamic Load Rating N/A 6780000 N1530000 lbf | Thermal Speed Rating N/A 430 rpm | CAD N/A |
29480EM | Bore Size N/A 400 mm | Outside Diameter N/A 710 mm27.953 in | Total Width N/A 185 mm7.284 in | Static Load Rating N/A 28470000 N6400000 lbf | Dynamic Load Rating N/A 7330000 N1649000 lbf | Thermal Speed Rating N/A 410 rpm | CAD N/A |
293/600EM | Bore Size N/A 600 mm | Outside Diameter N/A 900 mm35.433 in | Total Width N/A 180.2 mm7.095 in | Static Load Rating N/A 32700000 N7360000 lbf | Dynamic Load Rating N/A 7380000 N1660000 lbf | Thermal Speed Rating N/A 330 rpm | CAD N/A |
292/900EM | Bore Size N/A 900 mm | Outside Diameter N/A 1180 mm46.457 in | Total Width N/A 170 mm6.693 in | Static Load Rating N/A 40300000 N9070000 lbf | Dynamic Load Rating N/A 7530000 N1690000 lbf | Thermal Speed Rating N/A | CAD N/A |
293/630EM | Bore Size N/A 630.000 mm | Outside Diameter N/A 950 mm37.402 in | Total Width N/A 190 mm7.48 in | Static Load Rating N/A 35300000 N7930000 lbf | Dynamic Load Rating N/A 7920000 N1780000 lbf | Thermal Speed Rating N/A | CAD N/A |
29492EM | Bore Size N/A 460 mm | Outside Diameter N/A 800 mm31.496 in | Total Width N/A 206 mm8.11 in | Static Load Rating N/A 31700000 N7120000 lbf | Dynamic Load Rating N/A 8120000 N1830000 lbf | Thermal Speed Rating N/A 380 rpm | CAD N/A |
292/950EM | Bore Size N/A 950 mm | Outside Diameter N/A 1250 mm49.213 in | Total Width N/A 180 mm7.087 in | Static Load Rating N/A 43100000 N9690000 lbf | Dynamic Load Rating N/A 8230000 N1850000 lbf | Thermal Speed Rating N/A | CAD N/A |