Part Number |
Bore Size |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Thermal Speed Rating |
CAD |
---|---|---|---|---|---|---|---|
29384EM | Bore Size N/A 420 mm | Outside Diameter N/A 650 mm25.591 in | Total Width N/A 140 mm5.512 in | Static Load Rating N/A 16000000 N3610000 lbf | Dynamic Load Rating N/A 4040000 N909000 lbf | Thermal Speed Rating N/A 510 rpm | CAD N/A |
29388EM | Bore Size N/A 440 mm | Outside Diameter N/A 680 mm26.772 in | Total Width N/A 145 mm5.709 in | Static Load Rating N/A 18500000 N4160000 lbf | Dynamic Load Rating N/A 4530000 N1020000 lbf | Thermal Speed Rating N/A 480 rpm | CAD N/A |
29388EMW16 | Bore Size N/A 440 mm | Outside Diameter N/A 680 mm26.772 in | Total Width N/A 145 mm5.709 in | Static Load Rating N/A 18500000 N4160000 lbf | Dynamic Load Rating N/A 5340000 N1200000 lbf | Thermal Speed Rating N/A | CAD N/A |
29392EM | Bore Size N/A 460 mm | Outside Diameter N/A 710 mm27.953 in | Total Width N/A 150 mm5.906 in | Static Load Rating N/A 20200000 N4540000 lbf | Dynamic Load Rating N/A 4820000 N1080000 lbf | Thermal Speed Rating N/A 450 rpm | CAD N/A |
29396EM | Bore Size N/A 480 mm | Outside Diameter N/A 730 mm28.74 in | Total Width N/A 150 mm5.906 in | Static Load Rating N/A 20000000 N4500000 lbf | Dynamic Load Rating N/A 4820000 N1080000 lbf | Thermal Speed Rating N/A 440 rpm | CAD N/A |
294/1000EM | Bore Size N/A 1000 mm | Outside Diameter N/A 1670 mm65.748 in | Total Width N/A 402 mm15.827 in | Static Load Rating N/A 148040000 N33280000 lbf | Dynamic Load Rating N/A 32590000 N7326000 lbf | Thermal Speed Rating N/A 140 rpm | CAD N/A |
294/500EM | Bore Size N/A 500 mm | Outside Diameter N/A 870 mm34.2520 in | Total Width N/A 224 mm8.819 in | Static Load Rating N/A 42370000 N9525000 lbf | Dynamic Load Rating N/A 10360000 N2328000 lbf | Thermal Speed Rating N/A 320 rpm | CAD N/A |
294/530EM | Bore Size N/A 530 mm | Outside Diameter N/A 920 mm36.221 in | Total Width N/A 236 mm9.291 in | Static Load Rating N/A 47120000 N10593000 lbf | Dynamic Load Rating N/A 11440000 N2572000 lbf | Thermal Speed Rating N/A 300 rpm | CAD N/A |
294/560EM | Bore Size N/A 560 mm | Outside Diameter N/A 980 mm38.583 in | Total Width N/A 250 mm9.843 in | Static Load Rating N/A 54370000 N12222000 lbf | Dynamic Load Rating N/A 13010000 N2926000 lbf | Thermal Speed Rating N/A 280 rpm | CAD N/A |
294/600EM | Bore Size N/A 600 mm | Outside Diameter N/A 1030 mm40.551 in | Total Width N/A 258 mm10.158 in | Static Load Rating N/A 57530000 N12933000 lbf | Dynamic Load Rating N/A 13840000 N3112000 lbf | Thermal Speed Rating N/A 260 rpm | CAD N/A |
294/630EM | Bore Size N/A 630.000 mm | Outside Diameter N/A 1090 mm42.913 in | Total Width N/A 280 mm11.024 in | Static Load Rating N/A 65910000 N14816000 lbf | Dynamic Load Rating N/A 15640000 N3515000 lbf | Thermal Speed Rating N/A 240 rpm | CAD N/A |
294/670EM | Bore Size N/A 670 mm | Outside Diameter N/A 1150 mm45.276 in | Total Width N/A 290 mm11.417 in | Static Load Rating N/A 71970000 N16179000 lbf | Dynamic Load Rating N/A 17030000 N3829000 lbf | Thermal Speed Rating N/A 230 rpm | CAD N/A |
294/710EM | Bore Size N/A 710 mm | Outside Diameter N/A 1220 mm48.032 in | Total Width N/A 308 mm12.126 in | Static Load Rating N/A 81300000 N18276000 lbf | Dynamic Load Rating N/A 19060000 N4284000 lbf | Thermal Speed Rating N/A 210 rpm | CAD N/A |
294/750EM | Bore Size N/A 750 mm | Outside Diameter N/A 1280 mm50.394 in | Total Width N/A 315 mm12.402 in | Static Load Rating N/A 87900000 N19761000 lbf | Dynamic Load Rating N/A 20560000 N4621000 lbf | Thermal Speed Rating N/A 200 rpm | CAD N/A |
294/800EM | Bore Size N/A 800 mm | Outside Diameter N/A 1360 mm53.543 in | Total Width N/A 335 mm13.189 in | Static Load Rating N/A 98280000 N22094000 lbf | Dynamic Load Rating N/A 22700000 N5104000 lbf | Thermal Speed Rating N/A 190 rpm | CAD N/A |
294/850EJ | Bore Size N/A 850 mm | Outside Diameter N/A 1440 mm56.693 in | Total Width N/A 354.09 mm13.94 in | Static Load Rating N/A 112880000 N25377000 lbf | Dynamic Load Rating N/A 24650000 N5542000 lbf | Thermal Speed Rating N/A 170 rpm | CAD N/A |
294/850EM | Bore Size N/A 850 mm | Outside Diameter N/A 1440 mm56.693 in | Total Width N/A 354.09 mm13.94 in | Static Load Rating N/A 109310000 N24574000 lbf | Dynamic Load Rating N/A 25250000 N5677000 lbf | Thermal Speed Rating N/A 170 rpm | CAD N/A |
294/900EM | Bore Size N/A 900 mm | Outside Diameter N/A 1520 mm59.843 in | Total Width N/A 372 mm14.646 in | Static Load Rating N/A 126950000 N28540000 lbf | Dynamic Load Rating N/A 27440000 N6168000 lbf | Thermal Speed Rating N/A 160 rpm | CAD N/A |
294/950EM | Bore Size N/A 950 mm | Outside Diameter N/A 1600 mm62.992 in | Total Width N/A 390 mm15.354 in | Static Load Rating N/A 139020000 N31253000 lbf | Dynamic Load Rating N/A 30600000 N6880000 lbf | Thermal Speed Rating N/A 150 rpm | CAD N/A |
29418EJ | Bore Size N/A 90 mm | Outside Diameter N/A 190 mm7.480 in | Total Width N/A 60 mm2.362 in | Static Load Rating N/A 1890000 N426000 lbf | Dynamic Load Rating N/A 820000 N184000 lbf | Thermal Speed Rating N/A 2000 rpm | CAD N/A |
29420EJ | Bore Size N/A 100 mm | Outside Diameter N/A 210 mm8.268 in | Total Width N/A 67 mm2.638 in | Static Load Rating N/A 2390000 N536000 lbf | Dynamic Load Rating N/A 1020000 N230000 lbf | Thermal Speed Rating N/A 1800 rpm | CAD N/A |
29422EJ | Bore Size N/A 110 mm | Outside Diameter N/A 230.000 mm9.055 in | Total Width N/A 73 mm2.874 in | Static Load Rating N/A 2840000 N638000 lbf | Dynamic Load Rating N/A 1200000 N269000 lbf | Thermal Speed Rating N/A 1700 rpm | CAD N/A |
29424EJ | Bore Size N/A 120 mm | Outside Diameter N/A 250 mm9.843 in | Total Width N/A 78 mm3.071 in | Static Load Rating N/A 3320000 N746000 lbf | Dynamic Load Rating N/A 1390000 N312000 lbf | Thermal Speed Rating N/A 1500 rpm | CAD N/A |
29426EJ | Bore Size N/A 130 mm | Outside Diameter N/A 270.000 mm10.63 in | Total Width N/A 85 mm3.346 in | Static Load Rating N/A 3870000 N871000 lbf | Dynamic Load Rating N/A 1600000 N359000 lbf | Thermal Speed Rating N/A 1400 rpm | CAD N/A |
29428EJ | Bore Size N/A 140 mm | Outside Diameter N/A 280 mm11.024 in | Total Width N/A 85 mm3.346 in | Static Load Rating N/A 4110000 N924000 lbf | Dynamic Load Rating N/A 1640000 N369000 lbf | Thermal Speed Rating N/A 1300 rpm | CAD N/A |