Batch CAD Cart (0)
  • Cart is empty
  • Comprised of two thrust tapered races, rollers, cage and an outside retainer which holds the components together during shipping and installation.
  • Off-apex roller arrangement.
  • These are light-duty thrust bearings which are used extensively in the steering pivot positions of automotive and other industrial applications.
  • Types TTSP, TTSPS and TTSPL are identical except for the cage construction.
26 - 36 of 36 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

d - Bore Diameter (in)

D - Bearing O.D. (in)

D - Bearing O.D. (mm)

T - Bearing Width (in)

T - Bearing Width (mm)

Steering Pivot Rating (lbf)

Steering Pivot Rating (N)

Part Number

Oil Holes in Retainer

d - Bore Diameter

D - Bearing O.D.

T - Bearing Width

Steering Pivot Rating

CAD

Sort by
N/A Yes N/A 1.385 in N/A 2.3125 in58.738 mm N/A 0.625 in15.875 mm N/A 4800 lbf21400 N N/A CAD
N/A No N/A 1.508 in N/A 2.5938 in65.883 mm N/A 0.765 in19.431 mm N/A 5300 lbf23600 N N/A CAD
N/A Yes N/A 1.508 in N/A 2.5938 in65.883 mm N/A 0.765 in19.431 mm N/A 5300 lbf23600 N N/A CAD
N/A No N/A 1.584 in N/A 2.5938 in65.883 mm N/A 0.765 in19.431 mm N/A 5300 lbf23600 N N/A CAD
N/A No N/A 1.508 in N/A 2.5938 in65.883 mm N/A 0.765 in19.431 mm N/A 5300 lbf23600 N N/A CAD
N/A No N/A 2.01 in N/A 2.9375 in74.612 mm N/A 0.625 in15.875 mm N/A 5850 lbf26000 N N/A CAD
N/A Yes N/A 2.01 in N/A 2.9375 in74.612 mm N/A 0.625 in15.875 mm N/A 5850 lbf26000 N N/A CAD
N/A No N/A 1.7568 in N/A 3 in76.2 mm N/A 0.43 in10.922 mm N/A 7100 lbf31600 N N/A CAD
N/A No N/A 3.0938 in N/A 4.0313 in102.395 mm N/A 0.625 in15.875 mm N/A 8000 lbf35400 N N/A CAD
N/A No N/A 3.8750 in N/A 5 in127 mm N/A 0.765 in17.463 mm N/A 9700 lbf43000 N N/A CAD
N/A No N/A 5 13/16 in N/A 7.0000 in177.800 mm N/A 0.6875 in17.463 mm N/A 11600 lbf51500 N N/A CAD
26 - 36 of 36 | Results Per Page | View | Unit of Measure
1 2