Part Number |
Oil Holes in Retainer |
d - Bore Diameter |
D - Bearing O.D. |
T - Bearing Width |
Steering Pivot Rating |
CAD |
---|---|---|---|---|---|---|
T101-904A1 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.01 in | D - Bearing O.D. N/A 2 in50.8 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 4200 lbf18600 N | CAD N/A |
T101W-904A2 | Oil Holes in Retainer N/A Yes | d - Bore Diameter N/A 1.01 in | D - Bearing O.D. N/A 2 in50.8 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 4200 lbf18600 N | CAD N/A |
T107-904A1 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.072 in | D - Bearing O.D. N/A 2 in50.8 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 4200 lbf18600 N | CAD N/A |
T110-904A1 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.135 in | D - Bearing O.D. N/A 2.094 in53.188 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 4500 lbf20000 N | CAD N/A |
T113-904A2 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.135 in | D - Bearing O.D. N/A 2.1875 in55.562 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 4500 lbf20000 N | CAD N/A |
T113-904A3 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.135 in | D - Bearing O.D. N/A 2.1875 in55.562 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 4500 lbf20000 N | CAD N/A |
T113X-904A1 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.135 in | D - Bearing O.D. N/A 2.1875 in55.562 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 4500 lbf20000 N | CAD N/A |
T119-904A1 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.1975 in | D - Bearing O.D. N/A 2.1875 in55.562 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 4500 lbf20000 N | CAD N/A |
T121-90010 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.2093 in | D - Bearing O.D. N/A 2.1875 in55.562 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 4500 lbf20000 N | CAD N/A |
T126-904A1 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.2600 in | D - Bearing O.D. N/A 2.1875 in55.562 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 4500 lbf20000 N | CAD N/A |
T126AW-90010 | Oil Holes in Retainer N/A Yes | d - Bore Diameter N/A 1.2600 in | D - Bearing O.D. N/A 2.1875 in55.562 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 4500 lbf20000 N | CAD N/A |
T126W-904A5 | Oil Holes in Retainer N/A Yes | d - Bore Diameter N/A 1.2600 in | D - Bearing O.D. N/A 2.1875 in55.562 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 4500 lbf20000 N | CAD N/A |
T1370-904A3 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.3787 in | D - Bearing O.D. N/A 2.1875 in55.562 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 3600 lbf16000 N | CAD N/A |
T139-904A1 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.385 in | D - Bearing O.D. N/A 2.3125 in58.738 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 4800 lbf21400 N | CAD N/A |
T139W-904A2 | Oil Holes in Retainer N/A Yes | d - Bore Diameter N/A 1.385 in | D - Bearing O.D. N/A 2.3125 in58.738 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 4800 lbf21400 N | CAD N/A |
T149-904A2 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.508 in | D - Bearing O.D. N/A 2.5938 in65.883 mm | T - Bearing Width N/A 0.765 in19.431 mm | Steering Pivot Rating N/A 5300 lbf23600 N | CAD N/A |
T149-904A3 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.508 in | D - Bearing O.D. N/A 2.5938 in65.883 mm | T - Bearing Width N/A 0.765 in19.431 mm | Steering Pivot Rating N/A 5300 lbf23600 N | CAD N/A |
T149W-904A2 | Oil Holes in Retainer N/A Yes | d - Bore Diameter N/A 1.508 in | D - Bearing O.D. N/A 2.5938 in65.883 mm | T - Bearing Width N/A 0.765 in19.431 mm | Steering Pivot Rating N/A 5300 lbf23600 N | CAD N/A |
T158-904A1 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.584 in | D - Bearing O.D. N/A 2.5938 in65.883 mm | T - Bearing Width N/A 0.765 in19.431 mm | Steering Pivot Rating N/A 5300 lbf23600 N | CAD N/A |
T1760-90010 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.7568 in | D - Bearing O.D. N/A 3 in76.2 mm | T - Bearing Width N/A 0.43 in10.922 mm | Steering Pivot Rating N/A 7100 lbf31600 N | CAD N/A |
T199-904A1 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 2.01 in | D - Bearing O.D. N/A 2.9375 in74.612 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 5850 lbf26000 N | CAD N/A |
T199W-904A3 | Oil Holes in Retainer N/A Yes | d - Bore Diameter N/A 2.01 in | D - Bearing O.D. N/A 2.9375 in74.612 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 5850 lbf26000 N | CAD N/A |
T309-904A1 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 3.0938 in | D - Bearing O.D. N/A 4.0313 in102.395 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 8000 lbf35400 N | CAD N/A |
T387-904B4 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 3.8750 in | D - Bearing O.D. N/A 5 in127 mm | T - Bearing Width N/A 0.765 in17.463 mm | Steering Pivot Rating N/A 9700 lbf43000 N | CAD N/A |
T581-904B1 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 5 13/16 in | D - Bearing O.D. N/A 7.0000 in177.800 mm | T - Bearing Width N/A 0.6875 in17.463 mm | Steering Pivot Rating N/A 11600 lbf51500 N | CAD N/A |