Part Number |
Oil Holes in Retainer |
d - Bore Diameter |
D - Bearing O.D. |
T - Bearing Width |
Steering Pivot Rating |
CAD |
---|---|---|---|---|---|---|
T1760-90010 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.7568 in | D - Bearing O.D. N/A 3 in76.2 mm | T - Bearing Width N/A 0.43 in10.922 mm | Steering Pivot Rating N/A 7100 lbf31600 N | CAD N/A |
T63-904A1 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 0.635 in | D - Bearing O.D. N/A 1.6250 in41.275 mm | T - Bearing Width N/A 0.5 in12.7 mm | Steering Pivot Rating N/A 2500 lbf11100 N | CAD N/A |
T77-904A1 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 0.76 in | D - Bearing O.D. N/A 1.6250 in41.275 mm | T - Bearing Width N/A 0.5 in12.7 mm | Steering Pivot Rating N/A 2500 lbf11100 N | CAD N/A |
T77W-904A4 | Oil Holes in Retainer N/A Yes | d - Bore Diameter N/A 0.76 in | D - Bearing O.D. N/A 1.6250 in41.275 mm | T - Bearing Width N/A 0.5 in12.7 mm | Steering Pivot Rating N/A 2500 lbf11100 N | CAD N/A |
T77-904A5 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 0.76 in | D - Bearing O.D. N/A 1.6250 in41.275 mm | T - Bearing Width N/A 0.5 in12.7 mm | Steering Pivot Rating N/A 2500 lbf11100 N | CAD N/A |
T76-904A1 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 0.76 in | D - Bearing O.D. N/A 1.6250 in41.275 mm | T - Bearing Width N/A 0.531 in13.487 mm | Steering Pivot Rating N/A 2500 lbf11100 N | CAD N/A |
T92-904A1 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 0.938 in | D - Bearing O.D. N/A 1.77 in44.958 mm | T - Bearing Width N/A 0.531 in13.487 mm | Steering Pivot Rating N/A 2690 lbf11950 N | CAD N/A |
T93-90010 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 0.947 in | D - Bearing O.D. N/A 1.77 in44.958 mm | T - Bearing Width N/A 0.531 in13.487 mm | Steering Pivot Rating N/A 2690 lbf11950 N | CAD N/A |
T94-904A1 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 0.947 in | D - Bearing O.D. N/A 1.8906 in48.021 mm | T - Bearing Width N/A 0.594 in15.088 mm | Steering Pivot Rating N/A 3900 lbf17350 N | CAD N/A |
T94W-904A4 | Oil Holes in Retainer N/A Yes | d - Bore Diameter N/A 0.947 in | D - Bearing O.D. N/A 1.8906 in48.021 mm | T - Bearing Width N/A 0.594 in15.088 mm | Steering Pivot Rating N/A 3900 lbf17350 N | CAD N/A |
T88-904A1 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 0.885 in | D - Bearing O.D. N/A 1.8906 in48.021 mm | T - Bearing Width N/A 0.594 in15.088 mm | Steering Pivot Rating N/A 3890 lbf17300 N | CAD N/A |
T88W-904A3 | Oil Holes in Retainer N/A Yes | d - Bore Diameter N/A 0.885 in | D - Bearing O.D. N/A 1.8906 in48.021 mm | T - Bearing Width N/A 0.594 in15.088 mm | Steering Pivot Rating N/A 3890 lbf17300 N | CAD N/A |
T199-904A1 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 2.01 in | D - Bearing O.D. N/A 2.9375 in74.612 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 5850 lbf26000 N | CAD N/A |
T199W-904A3 | Oil Holes in Retainer N/A Yes | d - Bore Diameter N/A 2.01 in | D - Bearing O.D. N/A 2.9375 in74.612 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 5850 lbf26000 N | CAD N/A |
T309-904A1 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 3.0938 in | D - Bearing O.D. N/A 4.0313 in102.395 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 8000 lbf35400 N | CAD N/A |
T101-904A1 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.01 in | D - Bearing O.D. N/A 2 in50.8 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 4200 lbf18600 N | CAD N/A |
T101W-904A2 | Oil Holes in Retainer N/A Yes | d - Bore Diameter N/A 1.01 in | D - Bearing O.D. N/A 2 in50.8 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 4200 lbf18600 N | CAD N/A |
T107-904A1 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.072 in | D - Bearing O.D. N/A 2 in50.8 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 4200 lbf18600 N | CAD N/A |
T110-904A1 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.135 in | D - Bearing O.D. N/A 2.094 in53.188 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 4500 lbf20000 N | CAD N/A |
T113-904A2 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.135 in | D - Bearing O.D. N/A 2.1875 in55.562 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 4500 lbf20000 N | CAD N/A |
T113X-904A1 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.135 in | D - Bearing O.D. N/A 2.1875 in55.562 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 4500 lbf20000 N | CAD N/A |
T113-904A3 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.135 in | D - Bearing O.D. N/A 2.1875 in55.562 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 4500 lbf20000 N | CAD N/A |
T119-904A1 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.1975 in | D - Bearing O.D. N/A 2.1875 in55.562 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 4500 lbf20000 N | CAD N/A |
T121-90010 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.2093 in | D - Bearing O.D. N/A 2.1875 in55.562 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 4500 lbf20000 N | CAD N/A |
T126-904A1 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.2600 in | D - Bearing O.D. N/A 2.1875 in55.562 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 4500 lbf20000 N | CAD N/A |