Batch CAD Cart (0)
  • Cart is empty
  • Comprised of two thrust tapered races, rollers and an outside retainer which holds the components together during shipping and installation.
  • Full complement design (cageless).
  • These thrust bearings are specifically designed for oscillating applications.
  • Types TTC, TTCS and TTCL are identical except for the outside retainer construction.
26 - 48 of 48 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

d - Bore Diameter (in)

D - Bearing O.D. (in)

D - Bearing O.D. (mm)

T - Bearing Width (in)

T - Bearing Width (mm)

Steering Pivot Rating (lbf)

Steering Pivot Rating (N)

Part Number

Oil Holes in Retainer

d - Bore Diameter

D - Bearing O.D.

T - Bearing Width

Steering Pivot Rating

CAD

Sort by
N/A Yes N/A 1.885 in N/A 3.266 in82.956 mm N/A 0.9063 in23.02 mm N/A 14300 lbf64000 N N/A CAD
N/A No N/A 1.885 in N/A 3.266 in82.956 mm N/A 0.9375 in23.812 mm N/A 14300 lbf64000 N N/A CAD
N/A No N/A 1.885 in N/A 3.271 in83.083 mm N/A 0.9063 in23.02 mm N/A 14300 lbf64000 N N/A CAD
N/A No N/A 1.929 in N/A 3.365 in85.471 mm N/A 0.645 in16.383 mm N/A 12700 lbf56500 N N/A CAD
N/A No N/A 1.929 in N/A 3.365 in85.471 mm N/A 0.645 in16.383 mm N/A 12700 lbf56500 N N/A CAD
N/A No N/A 2.01 in N/A 3.672 in93.269 mm N/A 1.031 in26.187 mm N/A 19400 lbf86000 N N/A CAD
N/A Yes N/A 2.01 in N/A 3.672 in93.269 mm N/A 1.031 in26.187 mm N/A 19400 lbf86000 N N/A CAD
N/A No N/A 2.01 in N/A 3.672 in93.269 mm N/A 1.062 in26.975 mm N/A 19400 lbf86000 N N/A CAD
N/A Yes N/A 2.01 in N/A 3.672 in93.269 mm N/A 1.062 in26.975 mm N/A 19400 lbf86000 N N/A CAD
N/A No N/A 2.072 in N/A 3.672 in93.269 mm N/A 1.062 in26.975 mm N/A 19400 lbf86000 N N/A CAD
N/A No N/A 2.072 in N/A 3.672 in93.269 mm N/A 1.062 in26.975 mm N/A 19400 lbf86000 N N/A CAD
N/A Yes N/A 2.51 in N/A 4.3750 in111.125 mm N/A 1.0156 in25.796 mm N/A 27900 lbf124000 N N/A CAD
N/A No N/A 2.51 in N/A 4.3750 in111.125 mm N/A 1.0625 in26.988 mm N/A 27900 lbf124000 N N/A CAD
N/A Yes N/A 2.51 in N/A 4.3750 in111.125 mm N/A 1.0625 in26.988 mm N/A 27900 lbf124000 N N/A CAD
N/A No N/A 3.01 in N/A 5.2500 in133.350 mm N/A 1.3125 in33.338 mm N/A 40000 lbf178500 N N/A CAD
N/A Yes N/A 3.01 in N/A 5.2500 in133.350 mm N/A 1.3125 in33.338 mm N/A 40000 lbf178500 N N/A CAD
N/A No N/A 3.01 in N/A 5.2500 in133.350 mm N/A 1.375 in34.925 mm N/A 40000 lbf178500 N N/A CAD
N/A Yes N/A 3.01 in N/A 5.2500 in133.350 mm N/A 1.375 in34.925 mm N/A 40000 lbf178500 N N/A CAD
N/A Yes N/A 3.01 in N/A 5.2500 in133.350 mm N/A 1.375 in34.925 mm N/A 40000 lbf178500 N N/A CAD
N/A No N/A 3 1/2 in N/A 5.2500 in133.350 mm N/A 1.3124 in33.335 mm N/A 26000 lbf115500 N N/A CAD
N/A No N/A 4.02 in N/A 7.0716 in179.619 mm N/A 1.25 in31.75 mm N/A 73000 lbf324000 N N/A CAD
N/A No N/A 4.02 in N/A 7.0716 in179.619 mm N/A 1.75 in44.45 mm N/A 77500 lbf344000 N N/A CAD
N/A Yes N/A 4.02 in N/A 7.0716 in179.619 mm N/A 1.75 in44.45 mm N/A 77500 lbf344000 N N/A CAD
26 - 48 of 48 | Results Per Page | View | Unit of Measure
1 2