Part Number |
Oil Holes in Retainer |
d - Bore Diameter |
D - Bearing O.D. |
T - Bearing Width |
Steering Pivot Rating |
CAD |
---|---|---|---|---|---|---|
T1260-904A1 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.2600 in | D - Bearing O.D. N/A 2.1875 in55.562 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 6200 lbf27600 N | CAD N/A |
T1260W-90010 | Oil Holes in Retainer N/A Yes | d - Bore Diameter N/A 1.2600 in | D - Bearing O.D. N/A 2.1875 in55.562 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 6200 lbf27600 N | CAD N/A |
T1260W-90049 | Oil Holes in Retainer N/A Yes | d - Bore Diameter N/A 1.2600 in | D - Bearing O.D. N/A 2.1875 in55.562 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 6200 lbf27600 N | CAD N/A |
T127-904A1 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.2600 in | D - Bearing O.D. N/A 2.6250 in66.675 mm | T - Bearing Width N/A 0.7656 in19.446 mm | Steering Pivot Rating N/A 9450 lbf42200 N | CAD N/A |
T127W-904A3 | Oil Holes in Retainer N/A Yes | d - Bore Diameter N/A 1.2600 in | D - Bearing O.D. N/A 2.6250 in66.675 mm | T - Bearing Width N/A 0.7656 in19.446 mm | Steering Pivot Rating N/A 9450 lbf42200 N | CAD N/A |
T1381-904A1 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.385 in | D - Bearing O.D. N/A 2.3415 in59.475 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 7000 lbf31200 N | CAD N/A |
T138XS-904A2 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.385 in | D - Bearing O.D. N/A 2.6250 in66.675 mm | T - Bearing Width N/A 0.7656 in19.446 mm | Steering Pivot Rating N/A 9450 lbf42200 N | CAD N/A |
T144-904A1 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.447 in | D - Bearing O.D. N/A 2.6250 in66.675 mm | T - Bearing Width N/A 0.7656 in19.446 mm | Steering Pivot Rating N/A 9450 lbf42200 N | CAD N/A |
T144W-904A2 | Oil Holes in Retainer N/A Yes | d - Bore Diameter N/A 1.447 in | D - Bearing O.D. N/A 2.6250 in66.675 mm | T - Bearing Width N/A 0.7656 in19.446 mm | Steering Pivot Rating N/A 9450 lbf42200 N | CAD N/A |
T151-904A1 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.51 in | D - Bearing O.D. N/A 2.859 in72.619 mm | T - Bearing Width N/A 0.8438 in21.433 mm | Steering Pivot Rating N/A 10600 lbf47000 N | CAD N/A |
T151W-904A2 | Oil Holes in Retainer N/A Yes | d - Bore Diameter N/A 1.51 in | D - Bearing O.D. N/A 2.859 in72.619 mm | T - Bearing Width N/A 0.8438 in21.433 mm | Steering Pivot Rating N/A 10600 lbf47000 N | CAD N/A |
T157-904A1 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.573 in | D - Bearing O.D. N/A 2.859 in72.619 mm | T - Bearing Width N/A 0.8438 in21.433 mm | Steering Pivot Rating N/A 10600 lbf47000 N | CAD N/A |
T157W-904A2 | Oil Holes in Retainer N/A Yes | d - Bore Diameter N/A 1.573 in | D - Bearing O.D. N/A 2.859 in72.619 mm | T - Bearing Width N/A 0.8438 in21.433 mm | Steering Pivot Rating N/A 10600 lbf47000 N | CAD N/A |
T163-904A2 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.635 in | D - Bearing O.D. N/A 2.859 in72.619 mm | T - Bearing Width N/A 0.8438 in21.433 mm | Steering Pivot Rating N/A 10600 lbf47000 N | CAD N/A |
T163W-904A4 | Oil Holes in Retainer N/A Yes | d - Bore Diameter N/A 1.635 in | D - Bearing O.D. N/A 2.859 in72.619 mm | T - Bearing Width N/A 0.8438 in21.433 mm | Steering Pivot Rating N/A 10600 lbf47000 N | CAD N/A |
T176-904A1 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.76 in | D - Bearing O.D. N/A 3.266 in82.956 mm | T - Bearing Width N/A 0.9375 in23.812 mm | Steering Pivot Rating N/A 14300 lbf64000 N | CAD N/A |
T176W-904A2 | Oil Holes in Retainer N/A Yes | d - Bore Diameter N/A 1.76 in | D - Bearing O.D. N/A 3.266 in82.956 mm | T - Bearing Width N/A 0.9375 in23.812 mm | Steering Pivot Rating N/A 14300 lbf64000 N | CAD N/A |
T177-904A1 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.7717 in | D - Bearing O.D. N/A 2.874 in73 mm | T - Bearing Width N/A 0.7874 in20 mm | Steering Pivot Rating N/A 10700 lbf47500 N | CAD N/A |
T177A-90010 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.7907 in | D - Bearing O.D. N/A 2.874 in73 mm | T - Bearing Width N/A 0.7874 in20 mm | Steering Pivot Rating N/A 10700 lbf47500 N | CAD N/A |
T177XA-904A3 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.7717 in | D - Bearing O.D. N/A 2.879 in73.127 mm | T - Bearing Width N/A 0.7874 in20 mm | Steering Pivot Rating N/A 10700 lbf47500 N | CAD N/A |
T178-90011 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.5906 in | D - Bearing O.D. N/A 2.874 in73 mm | T - Bearing Width N/A 0.748 in19 mm | Steering Pivot Rating N/A 10700 lbf47500 N | CAD N/A |
T182-904A1 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.822 in | D - Bearing O.D. N/A 3.266 in82.956 mm | T - Bearing Width N/A 0.9375 in23.812 mm | Steering Pivot Rating N/A 14300 lbf64000 N | CAD N/A |
T182-904A2 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.822 in | D - Bearing O.D. N/A 3.266 in82.956 mm | T - Bearing Width N/A 0.9375 in23.812 mm | Steering Pivot Rating N/A 14300 lbf64000 N | CAD N/A |
T188-904A3 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.885 in | D - Bearing O.D. N/A 3.266 in82.956 mm | T - Bearing Width N/A 0.9375 in23.812 mm | Steering Pivot Rating N/A 14300 lbf64000 N | CAD N/A |
T189-904A3 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.885 in | D - Bearing O.D. N/A 3.266 in82.956 mm | T - Bearing Width N/A 0.9063 in23.02 mm | Steering Pivot Rating N/A 14300 lbf64000 N | CAD N/A |