Part Number |
d - Bore Diameter |
D - Bearing O.D. |
T - Bearing Width |
Static Load Rating |
Dynamic Load Rating |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
N-3259-A | d - Bore Diameter N/A 10.7500 in | D - Bearing O.D. N/A 22.31 in566.674 mm | T - Bearing Width N/A 7 in177.8 mm | Static Load Rating N/A 5590000 lbf24900000 N | Dynamic Load Rating N/A 393000 lbf1750000 N |
CAD
N/A ![]() |
T1120-902A1 | d - Bore Diameter N/A 11.0000 in | D - Bearing O.D. N/A 23.7500 in603.25 mm | T - Bearing Width N/A 5.375 in136.525 mm | Static Load Rating N/A 5690000 lbf25300000 N | Dynamic Load Rating N/A 408000 lbf1810000 N |
CAD
N/A ![]() |
G-2308-B | d - Bore Diameter N/A 14 in | D - Bearing O.D. N/A 24.5000 in622.300 mm | T - Bearing Width N/A 4.5625 in115.888 mm | Static Load Rating N/A 5950000 lbf26500000 N | Dynamic Load Rating N/A 419000 lbf1860000 N |
CAD
N/A ![]() |
N-3251-A | d - Bore Diameter N/A 10.7500 in | D - Bearing O.D. N/A 23.7500 in603.25 mm | T - Bearing Width N/A 5.75 in146.05 mm | Static Load Rating N/A 6230000 lbf27700000 N | Dynamic Load Rating N/A 449000 lbf2000000 N |
CAD
N/A ![]() |
T411F-902A5 | d - Bore Diameter N/A 4 in | D - Bearing O.D. N/A 8.5000 in215.900 mm | T - Bearing Width N/A 1.8125 in46.038 mm | Static Load Rating N/A 945000 lbf4200000 N | Dynamic Load Rating N/A 485000 lbf2160000 N |
CAD
N/A ![]() |
N-3513-A | d - Bore Diameter N/A 10.7500 in | D - Bearing O.D. N/A 23.7500 in603.25 mm | T - Bearing Width N/A 5.75 in146.05 mm | Static Load Rating N/A 6260000 lbf27900000 N | Dynamic Load Rating N/A 498000 lbf2220000 N |
CAD
N/A ![]() |
T511F-902A5 | d - Bore Diameter N/A 5 in | D - Bearing O.D. N/A 10.5 in266.7 mm | T - Bearing Width N/A 2.3125 in58.738 mm | Static Load Rating N/A 1430000 lbf6350000 N | Dynamic Load Rating N/A 730000 lbf3260000 N |
CAD
N/A ![]() |
T16050-902A1 | d - Bore Diameter N/A 16.0000 in | D - Bearing O.D. N/A 33.0000 in838.200 mm | T - Bearing Width N/A 7 in177.8 mm | Static Load Rating N/A 10800000 lbf48000000 N | Dynamic Load Rating N/A 747000 lbf3320000 N |
CAD
N/A ![]() |
T48000-902A1 | d - Bore Diameter N/A 48 in | D - Bearing O.D. N/A 60 in1524 mm | T - Bearing Width N/A 5.375 in136.525 mm | Static Load Rating N/A 16800000 lbf74800000 N | Dynamic Load Rating N/A 775000 lbf3450000 N |
CAD
N/A ![]() |
T20020-902A2 | d - Bore Diameter N/A 20.0000 in | D - Bearing O.D. N/A 39.0000 in990.600 mm | T - Bearing Width N/A 7.75 in196.85 mm | Static Load Rating N/A 15000000 lbf66700000 N | Dynamic Load Rating N/A 1020000 lbf4530000 N |
CAD
N/A ![]() |
T611F-902A2 | d - Bore Diameter N/A 6.0000 in | D - Bearing O.D. N/A 12.5000 in317.500 mm | T - Bearing Width N/A 2.75 in69.85 mm | Static Load Rating N/A 2070000 lbf9200000 N | Dynamic Load Rating N/A 1060000 lbf4750000 N |
CAD
N/A ![]() |
B-8948-G | d - Bore Diameter N/A 16.0000 in | D - Bearing O.D. N/A 36.0000 in914.400 mm | T - Bearing Width N/A 7.5 in190.5 mm | Static Load Rating N/A 18200000 lbf81000000 N | Dynamic Load Rating N/A 1220000 lbf5430000 N |
CAD
N/A ![]() |
T711F-902A3 | d - Bore Diameter N/A 7.0000 in | D - Bearing O.D. N/A 14.5000 in368.300 mm | T - Bearing Width N/A 3.25 in82.55 mm | Static Load Rating N/A 2790000 lbf12400000 N | Dynamic Load Rating N/A 1430000 lbf6350000 N |
CAD
N/A ![]() |
T811F-902A2 | d - Bore Diameter N/A 8 in | D - Bearing O.D. N/A 16.5000 in419.100 mm | T - Bearing Width N/A 3.625 in92.075 mm | Static Load Rating N/A 3540000 lbf15750000 N | Dynamic Load Rating N/A 1820000 lbf8100000 N |
CAD
N/A ![]() |
T921F-902A4 | d - Bore Diameter N/A 9.25 in | D - Bearing O.D. N/A 21.5000 in546.1 mm | T - Bearing Width N/A 5 in127 mm | Static Load Rating N/A 6750000 lbf30000000 N | Dynamic Load Rating N/A 3500000 lbf15550000 N |
CAD
N/A ![]() |
T9250FA-90015 | d - Bore Diameter N/A 5.5000 in | D - Bearing O.D. N/A 21.5000 in546.1 mm | T - Bearing Width N/A 5 in127 mm | Static Load Rating N/A 7050000 lbf31200000 N | Dynamic Load Rating N/A 3600000 lbf16050000 N |
CAD
N/A ![]() |
T1120F-902A2 | d - Bore Diameter N/A 11.0000 in | D - Bearing O.D. N/A 23.7500 in603.25 mm | T - Bearing Width N/A 5.375 in136.525 mm | Static Load Rating N/A 7870000 lbf35000000 N | Dynamic Load Rating N/A 4040000 lbf18000000 N |
CAD
N/A ![]() |
T16050F-902A2 | d - Bore Diameter N/A 16.0000 in | D - Bearing O.D. N/A 33.0000 in838.200 mm | T - Bearing Width N/A 7 in177.8 mm | Static Load Rating N/A 15000000 lbf66500000 N | Dynamic Load Rating N/A 7650000 lbf34200000 N |
CAD
N/A ![]() |