Batch CAD Cart (0)
  • Cart is empty
  • Consists of two thrust tapered races, rollers and cage.
  • Generally a heavy-duty bearing that can operate at relatively high speeds.
  • Bearing of choice for axial positions in a wide variety of applications including oil well swivels, pulp refiners, extruders and piercing mill thrust blocks.
51 - 68 of 68 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

d - Bore Diameter (in)

D - Bearing O.D. (in)

D - Bearing O.D. (mm)

T - Bearing Width (in)

T - Bearing Width (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

d - Bore Diameter

D - Bearing O.D.

T - Bearing Width

Static Load Rating

Dynamic Load Rating

CAD

Sort by
N/A 14.5000 in N/A 23.7500 in603.3 mm N/A 4.75 in120.65 mm N/A 4060000 lbf18100000 N N/A 319000 lbf1420000 N N/A CAD
N/A 9.25 in N/A 21.5000 in546.1 mm N/A 5 in127 mm N/A 4780000 lbf21300000 N N/A 353000 lbf1570000 N N/A CAD
N/A 9.25 in N/A 21.5000 in546.1 mm N/A 5 in127 mm N/A 6750000 lbf30000000 N N/A 3500000 lbf15550000 N N/A CAD
N/A 9.5000 in N/A 19.5000 in495.300 mm N/A 5 in127 mm N/A 4180000 lbf18600000 N N/A 298000 lbf1320000 N N/A CAD
N/A 9.5000 in N/A 19.5000 in495.300 mm N/A 5 in127 mm N/A 4280000 lbf19000000 N N/A 357000 lbf1590000 N N/A CAD
N/A 5.5000 in N/A 21.5000 in546.1 mm N/A 5 in127 mm N/A 7050000 lbf31200000 N N/A 3600000 lbf16050000 N N/A CAD
N/A 10.7500 in N/A 21.7500 in552.450 mm N/A 5.25 in133.35 mm N/A 5030000 lbf22400000 N N/A 371000 lbf1650000 N N/A CAD
N/A 11.0000 in N/A 19.5000 in495.300 mm N/A 5.25 in133.35 mm N/A 3150000 lbf14000000 N N/A 245000 lbf1090000 N N/A CAD
N/A 11.0000 in N/A 23.7500 in603.25 mm N/A 5.375 in136.525 mm N/A 5690000 lbf25300000 N N/A 408000 lbf1810000 N N/A CAD
N/A 11.0000 in N/A 23.7500 in603.25 mm N/A 5.375 in136.525 mm N/A 7870000 lbf35000000 N N/A 4040000 lbf18000000 N N/A CAD
N/A 48 in N/A 60 in1524 mm N/A 5.375 in136.525 mm N/A 16800000 lbf74800000 N N/A 775000 lbf3450000 N N/A CAD
N/A 10.7500 in N/A 23.7500 in603.25 mm N/A 5.75 in146.05 mm N/A 6230000 lbf27700000 N N/A 449000 lbf2000000 N N/A CAD
N/A 10.7500 in N/A 23.7500 in603.25 mm N/A 5.75 in146.05 mm N/A 6260000 lbf27900000 N N/A 498000 lbf2220000 N N/A CAD
N/A 10.7500 in N/A 22.31 in566.674 mm N/A 7 in177.8 mm N/A 5590000 lbf24900000 N N/A 393000 lbf1750000 N N/A CAD
N/A 16.0000 in N/A 33.0000 in838.200 mm N/A 7 in177.8 mm N/A 10800000 lbf48000000 N N/A 747000 lbf3320000 N N/A CAD
N/A 16.0000 in N/A 33.0000 in838.200 mm N/A 7 in177.8 mm N/A 15000000 lbf66500000 N N/A 7650000 lbf34200000 N N/A CAD
N/A 16.0000 in N/A 36.0000 in914.400 mm N/A 7.5 in190.5 mm N/A 18200000 lbf81000000 N N/A 1220000 lbf5430000 N N/A CAD
N/A 20.0000 in N/A 39.0000 in990.600 mm N/A 7.75 in196.85 mm N/A 15000000 lbf66700000 N N/A 1020000 lbf4530000 N N/A CAD
51 - 68 of 68 | Results Per Page | View | Unit of Measure
1 2 3