Part Number |
d - Bore Diameter |
D - Bearing O.D. |
T - Bearing Width |
Static Load Rating |
Dynamic Load Rating |
CAD |
---|---|---|---|---|---|---|
T135-902A1 | d - Bore Diameter N/A 1.3750 in | D - Bearing O.D. N/A 3 in76.2 mm | T - Bearing Width N/A 0.625 in15.875 mm | Static Load Rating N/A 71200 lbf320000 N | Dynamic Load Rating N/A 7130 lbf30000 N | CAD N/A |
T1750-902A1 | d - Bore Diameter N/A 1 3/4 in | D - Bearing O.D. N/A 3.336 in84.734 mm | T - Bearing Width N/A 0.7188 in18.258 mm | Static Load Rating N/A 97700 lbf430000 N | Dynamic Load Rating N/A 9460 lbf40000 N | CAD N/A |
T1750-90010 | d - Bore Diameter N/A 1 3/4 in | D - Bearing O.D. N/A 3.336 in84.734 mm | T - Bearing Width N/A 0.7188 in18.258 mm | Static Load Rating N/A 97700 lbf430000 N | Dynamic Load Rating N/A 9460 lbf40000 N | CAD N/A |
T200A-902A1 | d - Bore Diameter N/A 2 in | D - Bearing O.D. N/A 4.3125 in109.538 mm | T - Bearing Width N/A 0.875 in22.225 mm | Static Load Rating N/A 181000 lbf800000 N | Dynamic Load Rating N/A 16400 lbf70000 N | CAD N/A |
T200A-903A2 | d - Bore Diameter N/A 2 in | D - Bearing O.D. N/A 4.3125 in109.538 mm | T - Bearing Width N/A 0.875 in22.225 mm | Static Load Rating N/A 181000 lbf800000 N | Dynamic Load Rating N/A 16400 lbf70000 N | CAD N/A |
T2520-902A1 | d - Bore Diameter N/A 2 1/2 in | D - Bearing O.D. N/A 4.6250 in117.475 mm | T - Bearing Width N/A 1 in25.4 mm | Static Load Rating N/A 180000 lbf800000 N | Dynamic Load Rating N/A 16900 lbf80000 N | CAD N/A |
T2520-903A2 | d - Bore Diameter N/A 2 1/2 in | D - Bearing O.D. N/A 4.6250 in117.475 mm | T - Bearing Width N/A 1 in25.4 mm | Static Load Rating N/A 180000 lbf800000 N | Dynamic Load Rating N/A 16900 lbf80000 N | CAD N/A |
T311-902A1 | d - Bore Diameter N/A 3 in | D - Bearing O.D. N/A 6.3750 in161.925 mm | T - Bearing Width N/A 1.3215 in33.338 mm | Static Load Rating N/A 395000 lbf1760000 N | Dynamic Load Rating N/A 34200 lbf150000 N | CAD N/A |
T311-903A2 | d - Bore Diameter N/A 3 in | D - Bearing O.D. N/A 6.3750 in161.925 mm | T - Bearing Width N/A 1.3215 in33.338 mm | Static Load Rating N/A 395000 lbf1760000 N | Dynamic Load Rating N/A 34200 lbf150000 N | CAD N/A |
30TTHD013 | d - Bore Diameter N/A 3 in | D - Bearing O.D. N/A 6.3750 in161.925 mm | T - Bearing Width N/A 1.312 in33.325 mm | Static Load Rating N/A 405000 lbf1800000 N | Dynamic Load Rating N/A 37900 lbf170000 N | CAD N/A |
T411-902A4 | d - Bore Diameter N/A 4 in | D - Bearing O.D. N/A 8.5000 in215.900 mm | T - Bearing Width N/A 1.8125 in46.038 mm | Static Load Rating N/A 682000 lbf3030000 N | Dynamic Load Rating N/A 56800 lbf250000 N | CAD N/A |
T411-903A2 | d - Bore Diameter N/A 4 in | D - Bearing O.D. N/A 8.5000 in215.900 mm | T - Bearing Width N/A 1.8125 in46.038 mm | Static Load Rating N/A 682000 lbf3030000 N | Dynamic Load Rating N/A 56800 lbf250000 N | CAD N/A |
F-530-A | d - Bore Diameter N/A 5 in | D - Bearing O.D. N/A 10.5 in266.7 mm | T - Bearing Width N/A 2.3125 in58.738 mm | Static Load Rating N/A 1060000 lbf4720000 N | Dynamic Load Rating N/A 60100 lbf265000 N | CAD N/A |
T441-902A1 | d - Bore Diameter N/A 4.4 in | D - Bearing O.D. N/A 8.8 in223.52 mm | T - Bearing Width N/A 2.2 in55.88 mm | Static Load Rating N/A 727000 lbf3230000 N | Dynamic Load Rating N/A 60700 lbf270000 N | CAD N/A |
T441-903A2 | d - Bore Diameter N/A 4.4 in | D - Bearing O.D. N/A 8.8 in223.52 mm | T - Bearing Width N/A 2.2 in55.88 mm | Static Load Rating N/A 727000 lbf3230000 N | Dynamic Load Rating N/A 60700 lbf270000 N | CAD N/A |
T520-902A3 | d - Bore Diameter N/A 5 in | D - Bearing O.D. N/A 9.8750 in250.825 mm | T - Bearing Width N/A 2.1875 in55.563 mm | Static Load Rating N/A 831000 lbf3700000 N | Dynamic Load Rating N/A 69500 lbf310000 N | CAD N/A |
T451-902A1 | d - Bore Diameter N/A 4.5000 in | D - Bearing O.D. N/A 9.8750 in250.825 mm | T - Bearing Width N/A 2.125 in53.975 mm | Static Load Rating N/A 985000 lbf4380000 N | Dynamic Load Rating N/A 79100 lbf350000 N | CAD N/A |
T511-902A3 | d - Bore Diameter N/A 5 in | D - Bearing O.D. N/A 10.5 in266.7 mm | T - Bearing Width N/A 2.3125 in58.738 mm | Static Load Rating N/A 1030000 lbf4580000 N | Dynamic Load Rating N/A 83600 lbf370000 N | CAD N/A |
T511A-902A4 | d - Bore Diameter N/A 5.0625 in | D - Bearing O.D. N/A 10.5 in266.7 mm | T - Bearing Width N/A 2.3125 in58.738 mm | Static Load Rating N/A 1030000 lbf4580000 N | Dynamic Load Rating N/A 83600 lbf370000 N | CAD N/A |
T511-903A2 | d - Bore Diameter N/A 5 in | D - Bearing O.D. N/A 10.5 in266.7 mm | T - Bearing Width N/A 2.3125 in58.738 mm | Static Load Rating N/A 1030000 lbf4580000 N | Dynamic Load Rating N/A 83600 lbf370000 N | CAD N/A |
N-3247-A | d - Bore Diameter N/A 6.0000 in | D - Bearing O.D. N/A 11.5000 in292.100 mm | T - Bearing Width N/A 3 in76.2 mm | Static Load Rating N/A 1150000 lbf5120000 N | Dynamic Load Rating N/A 83680 lbf370000 N | CAD N/A |
XC2107-902A1 | d - Bore Diameter N/A 6.5 in | D - Bearing O.D. N/A 12 in304.8 mm | T - Bearing Width N/A 3 in76.2 mm | Static Load Rating N/A 1200000 lbf5340000 N | Dynamic Load Rating N/A 99300 lbf440000 N | CAD N/A |
T661-902A1 | d - Bore Diameter N/A 6.6250 in | D - Bearing O.D. N/A 12 in304.8 mm | T - Bearing Width N/A 2.75 in69.85 mm | Static Load Rating N/A 1200000 lbf5340000 N | Dynamic Load Rating N/A 99300 lbf440000 N | CAD N/A |
T661-90010 | d - Bore Diameter N/A 6.6250 in | D - Bearing O.D. N/A 12 in304.8 mm | T - Bearing Width N/A 2.75 in69.85 mm | Static Load Rating N/A 1200000 lbf5340000 N | Dynamic Load Rating N/A 99300 lbf440000 N | CAD N/A |
T651-902A1 | d - Bore Diameter N/A 6.5 in | D - Bearing O.D. N/A 12.25 in311.15 mm | T - Bearing Width N/A 3.5 in88.9 mm | Static Load Rating N/A 1290000 lbf5730000 N | Dynamic Load Rating N/A 105000 lbf470000 N | CAD N/A |