Part Number |
d - Bore Diameter |
D - Bearing O.D. |
T - Bearing Width |
Static Load Rating |
Dynamic Load Rating |
CAD |
---|---|---|---|---|---|---|
30TTHD013 | d - Bore Diameter N/A 3 in | D - Bearing O.D. N/A 6.3750 in161.925 mm | T - Bearing Width N/A 1.312 in33.325 mm | Static Load Rating N/A 405000 lbf1800000 N | Dynamic Load Rating N/A 37900 lbf170000 N | CAD N/A |
A-3783-B | d - Bore Diameter N/A 7.4803 in | D - Bearing O.D. N/A 14 in355.6 mm | T - Bearing Width N/A 3.615 in91.821 mm | Static Load Rating N/A 1960000 lbf8710000 N | Dynamic Load Rating N/A 139000 lbf620000 N | CAD N/A |
B-8948-G | d - Bore Diameter N/A 16.0000 in | D - Bearing O.D. N/A 36.0000 in914.400 mm | T - Bearing Width N/A 7.5 in190.5 mm | Static Load Rating N/A 18200000 lbf81000000 N | Dynamic Load Rating N/A 1220000 lbf5430000 N | CAD N/A |
F-530-A | d - Bore Diameter N/A 5 in | D - Bearing O.D. N/A 10.5 in266.7 mm | T - Bearing Width N/A 2.3125 in58.738 mm | Static Load Rating N/A 1060000 lbf4720000 N | Dynamic Load Rating N/A 60100 lbf265000 N | CAD N/A |
G-2308-B | d - Bore Diameter N/A 14 in | D - Bearing O.D. N/A 24.5000 in622.300 mm | T - Bearing Width N/A 4.5625 in115.888 mm | Static Load Rating N/A 5950000 lbf26500000 N | Dynamic Load Rating N/A 419000 lbf1860000 N | CAD N/A |
N-3235-A | d - Bore Diameter N/A 9.5000 in | D - Bearing O.D. N/A 19.5000 in495.300 mm | T - Bearing Width N/A 5 in127 mm | Static Load Rating N/A 4180000 lbf18600000 N | Dynamic Load Rating N/A 298000 lbf1320000 N | CAD N/A |
N-3239-A | d - Bore Diameter N/A 7.5 in | D - Bearing O.D. N/A 14.5000 in368.300 mm | T - Bearing Width N/A 3.75 in95.25 mm | Static Load Rating N/A 2080000 lbf9250000 N | Dynamic Load Rating N/A 169000 lbf750000 N | CAD N/A |
N-3243-A | d - Bore Diameter N/A 10.7500 in | D - Bearing O.D. N/A 21.7500 in552.450 mm | T - Bearing Width N/A 5.25 in133.35 mm | Static Load Rating N/A 5030000 lbf22400000 N | Dynamic Load Rating N/A 371000 lbf1650000 N | CAD N/A |
N-3247-A | d - Bore Diameter N/A 6.0000 in | D - Bearing O.D. N/A 11.5000 in292.100 mm | T - Bearing Width N/A 3 in76.2 mm | Static Load Rating N/A 1150000 lbf5120000 N | Dynamic Load Rating N/A 83680 lbf370000 N | CAD N/A |
N-3251-A | d - Bore Diameter N/A 10.7500 in | D - Bearing O.D. N/A 23.7500 in603.25 mm | T - Bearing Width N/A 5.75 in146.05 mm | Static Load Rating N/A 6230000 lbf27700000 N | Dynamic Load Rating N/A 449000 lbf2000000 N | CAD N/A |
N-3255-A | d - Bore Diameter N/A 6.0000 in | D - Bearing O.D. N/A 12.5000 in317.500 mm | T - Bearing Width N/A 3.5 in88.9 mm | Static Load Rating N/A 1530000 lbf6810000 N | Dynamic Load Rating N/A 106200 lbf470000 N | CAD N/A |
N-3259-A | d - Bore Diameter N/A 10.7500 in | D - Bearing O.D. N/A 22.31 in566.674 mm | T - Bearing Width N/A 7 in177.8 mm | Static Load Rating N/A 5590000 lbf24900000 N | Dynamic Load Rating N/A 393000 lbf1750000 N | CAD N/A |
N-3263-A | d - Bore Diameter N/A 8.1250 in | D - Bearing O.D. N/A 16.5000 in419.100 mm | T - Bearing Width N/A 4.75 in120.65 mm | Static Load Rating N/A 2920000 lbf13000000 N | Dynamic Load Rating N/A 219000 lbf970000 N | CAD N/A |
N-3513-A | d - Bore Diameter N/A 10.7500 in | D - Bearing O.D. N/A 23.7500 in603.25 mm | T - Bearing Width N/A 5.75 in146.05 mm | Static Load Rating N/A 6260000 lbf27900000 N | Dynamic Load Rating N/A 498000 lbf2220000 N | CAD N/A |
N-3517-A | d - Bore Diameter N/A 9.5000 in | D - Bearing O.D. N/A 19.5000 in495.300 mm | T - Bearing Width N/A 5 in127 mm | Static Load Rating N/A 4280000 lbf19000000 N | Dynamic Load Rating N/A 357000 lbf1590000 N | CAD N/A |
T1011-902A1 | d - Bore Diameter N/A 10 in | D - Bearing O.D. N/A 21.2500 in539.750 mm | T - Bearing Width N/A 4.625 in117.475 mm | Static Load Rating N/A 4350000 lbf19400000 N | Dynamic Load Rating N/A 319000 lbf1420000 N | CAD N/A |
T1115-902A1 | d - Bore Diameter N/A 11.0000 in | D - Bearing O.D. N/A 19.5000 in495.300 mm | T - Bearing Width N/A 5.25 in133.35 mm | Static Load Rating N/A 3150000 lbf14000000 N | Dynamic Load Rating N/A 245000 lbf1090000 N | CAD N/A |
T1120-902A1 | d - Bore Diameter N/A 11.0000 in | D - Bearing O.D. N/A 23.7500 in603.25 mm | T - Bearing Width N/A 5.375 in136.525 mm | Static Load Rating N/A 5690000 lbf25300000 N | Dynamic Load Rating N/A 408000 lbf1810000 N | CAD N/A |
T1120F-902A2 | d - Bore Diameter N/A 11.0000 in | D - Bearing O.D. N/A 23.7500 in603.25 mm | T - Bearing Width N/A 5.375 in136.525 mm | Static Load Rating N/A 7870000 lbf35000000 N | Dynamic Load Rating N/A 4040000 lbf18000000 N | CAD N/A |
T135-902A1 | d - Bore Diameter N/A 1.3750 in | D - Bearing O.D. N/A 3 in76.2 mm | T - Bearing Width N/A 0.625 in15.875 mm | Static Load Rating N/A 71200 lbf320000 N | Dynamic Load Rating N/A 7130 lbf30000 N | CAD N/A |
T1421-902A1 | d - Bore Diameter N/A 14 in | D - Bearing O.D. N/A 21.0000 in533.400 mm | T - Bearing Width N/A 4 in101.6 mm | Static Load Rating N/A 2710000 lbf12100000 N | Dynamic Load Rating N/A 189000 lbf840000 N | CAD N/A |
T14520-902A1 | d - Bore Diameter N/A 14.5000 in | D - Bearing O.D. N/A 23.7500 in603.3 mm | T - Bearing Width N/A 4.75 in120.65 mm | Static Load Rating N/A 4060000 lbf18100000 N | Dynamic Load Rating N/A 319000 lbf1420000 N | CAD N/A |
T16050-902A1 | d - Bore Diameter N/A 16.0000 in | D - Bearing O.D. N/A 33.0000 in838.200 mm | T - Bearing Width N/A 7 in177.8 mm | Static Load Rating N/A 10800000 lbf48000000 N | Dynamic Load Rating N/A 747000 lbf3320000 N | CAD N/A |
T16050F-902A2 | d - Bore Diameter N/A 16.0000 in | D - Bearing O.D. N/A 33.0000 in838.200 mm | T - Bearing Width N/A 7 in177.8 mm | Static Load Rating N/A 15000000 lbf66500000 N | Dynamic Load Rating N/A 7650000 lbf34200000 N | CAD N/A |
T1750-90010 | d - Bore Diameter N/A 1 3/4 in | D - Bearing O.D. N/A 3.336 in84.734 mm | T - Bearing Width N/A 0.7188 in18.258 mm | Static Load Rating N/A 97700 lbf430000 N | Dynamic Load Rating N/A 9460 lbf40000 N | CAD N/A |