Part Number |
d - Bore Diameter |
D - Bearing O.D. |
T - Bearing Width |
Static Load Rating |
Dynamic Load Rating |
CAD |
---|---|---|---|---|---|---|
T53250-903A2 | d - Bore Diameter N/A 53 1/4 in | D - Bearing O.D. N/A 58 in1473.2 mm | T - Bearing Width N/A 2.062 in52.375 mm | Static Load Rating N/A 4750000 lbf21100000 N | Dynamic Load Rating N/A 146000 lbf650000 N | CAD N/A |
I-2060-C | d - Bore Diameter N/A 14.5095 in | D - Bearing O.D. N/A 23.9825 in609.156 mm | T - Bearing Width N/A 4.735 in120.269 mm | Static Load Rating N/A 5040000 lbf22400000 N | Dynamic Load Rating N/A 369000 lbf1640000 N | CAD N/A |
C-8326-A | d - Bore Diameter N/A 10 in | D - Bearing O.D. N/A 20.0000 in508.000 mm | T - Bearing Width N/A 4.25 in107.95 mm | Static Load Rating N/A 5050000 lbf22500000 N | Dynamic Load Rating N/A 358000 lbf1590000 N | CAD N/A |
E-2394-A(2) | d - Bore Diameter N/A 22 in | D - Bearing O.D. N/A 30.0000 in762.000 mm | T - Bearing Width N/A 4 in101.6 mm | Static Load Rating N/A 5150000 lbf22900000 N | Dynamic Load Rating N/A 293000 lbf1310000 N | CAD N/A |
E-2172-A(2) | d - Bore Diameter N/A 29.5000 in | D - Bearing O.D. N/A 37.5 in952.5 mm | T - Bearing Width N/A 5 in127 mm | Static Load Rating N/A 5570000 lbf24800000 N | Dynamic Load Rating N/A 328000 lbf1460000 N | CAD N/A |
J-940-A | d - Bore Diameter N/A 24.0000 in | D - Bearing O.D. N/A 32.0000 in812.800 mm | T - Bearing Width N/A 4 in101.6 mm | Static Load Rating N/A 5890000 lbf26200000 N | Dynamic Load Rating N/A 319000 lbf1420000 N | CAD N/A |
C-8184-A | d - Bore Diameter N/A 10 in | D - Bearing O.D. N/A 21.5000 in546.1 mm | T - Bearing Width N/A 5 in127 mm | Static Load Rating N/A 6370000 lbf28300000 N | Dynamic Load Rating N/A 457000 lbf2030000 N | CAD N/A |
T10100V-902A1 | d - Bore Diameter N/A 10.1 in | D - Bearing O.D. N/A 21.5000 in546.1 mm | T - Bearing Width N/A 6.485 in164.719 mm | Static Load Rating N/A 6370000 lbf28300000 N | Dynamic Load Rating N/A 465000 lbf2070000 N | CAD N/A |
G-3224-C | d - Bore Diameter N/A 10.1 in | D - Bearing O.D. N/A 21.5000 in546.1 mm | T - Bearing Width N/A 6.5 in165.1 mm | Static Load Rating N/A 6390000 lbf28400000 N | Dynamic Load Rating N/A 515000 lbf2290000 N | CAD N/A |
G-3291-C | d - Bore Diameter N/A 10.1 in | D - Bearing O.D. N/A 21.5000 in546.1 mm | T - Bearing Width N/A 6.5 in165.1 mm | Static Load Rating N/A 6390000 lbf28400000 N | Dynamic Load Rating N/A 515000 lbf2290000 N | CAD N/A |
V-463-A | d - Bore Diameter N/A 9.25 in | D - Bearing O.D. N/A 21.5000 in546.1 mm | T - Bearing Width N/A 6 in152.4 mm | Static Load Rating N/A 6950000 lbf30900000 N | Dynamic Load Rating N/A 519000 lbf2310000 N | CAD N/A |
N-3506-A | d - Bore Diameter N/A 9.5000 in | D - Bearing O.D. N/A 21.7500 in552.450 mm | T - Bearing Width N/A 5.5 in139.7 mm | Static Load Rating N/A 6990000 lbf31100000 N | Dynamic Load Rating N/A 499000 lbf2220000 N | CAD N/A |
T11000-90010 | d - Bore Diameter N/A 11.0000 in | D - Bearing O.D. N/A 23.7500 in603.25 mm | T - Bearing Width N/A 5.375 in136.525 mm | Static Load Rating N/A 7240000 lbf32200000 N | Dynamic Load Rating N/A 469000 lbf2090000 N | CAD N/A |
T11001V-902A1 | d - Bore Diameter N/A 11.0000 in | D - Bearing O.D. N/A 23.7500 in603.25 mm | T - Bearing Width N/A 5.375 in136.525 mm | Static Load Rating N/A 7240000 lbf32200000 N | Dynamic Load Rating N/A 577000 lbf2570000 N | CAD N/A |
T11002V-902A1 | d - Bore Diameter N/A 11.0000 in | D - Bearing O.D. N/A 23.7500 in603.25 mm | T - Bearing Width N/A 5.375 in136.525 mm | Static Load Rating N/A 7240000 lbf32200000 N | Dynamic Load Rating N/A 577000 lbf2570000 N | CAD N/A |
G-3272-C | d - Bore Diameter N/A 11.999 in | D - Bearing O.D. N/A 24.0000 in609.600 mm | T - Bearing Width N/A 4.49 in114.046 mm | Static Load Rating N/A 7430000 lbf33100000 N | Dynamic Load Rating N/A 464000 lbf2060000 N | CAD N/A |
C-8091-C | d - Bore Diameter N/A 11.0000 in | D - Bearing O.D. N/A 23.7500 in603.25 mm | T - Bearing Width N/A 5.375 in136.525 mm | Static Load Rating N/A 7500000 lbf33300000 N | Dynamic Load Rating N/A 511000 lbf2270000 N | CAD N/A |
N-3560-A | d - Bore Diameter N/A 9.5000 in | D - Bearing O.D. N/A 23.0000 in584.2 mm | T - Bearing Width N/A 6 in152.4 mm | Static Load Rating N/A 7580000 lbf33700000 N | Dynamic Load Rating N/A 551000 lbf2450000 N | CAD N/A |
N-3580-A | d - Bore Diameter N/A 10.7500 in | D - Bearing O.D. N/A 24.0000 in609.600 mm | T - Bearing Width N/A 6.375 in161.925 mm | Static Load Rating N/A 7880000 lbf35000000 N | Dynamic Load Rating N/A 591000 lbf2630000 N | CAD N/A |
I-2290-C | d - Bore Diameter N/A 11.0000 in | D - Bearing O.D. N/A 23.7500 in603.25 mm | T - Bearing Width N/A 5.375 in136.525 mm | Static Load Rating N/A 7940000 lbf35300000 N | Dynamic Load Rating N/A 570000 lbf2530000 N | CAD N/A |
F-3172-C | d - Bore Diameter N/A 28.0000 in | D - Bearing O.D. N/A 38.0000 in965.200 mm | T - Bearing Width N/A 5 in127 mm | Static Load Rating N/A 8390000 lbf37300000 N | Dynamic Load Rating N/A 480000 lbf2140000 N | CAD N/A |
C-7964-C | d - Bore Diameter N/A 11.0000 in | D - Bearing O.D. N/A 23.7500 in603.25 mm | T - Bearing Width N/A 5.375 in136.525 mm | Static Load Rating N/A 8700000 lbf38700000 N | Dynamic Load Rating N/A 568000 lbf2530000 N | CAD N/A |
E-2267-A | d - Bore Diameter N/A 31 1/2 in | D - Bearing O.D. N/A 41.0000 in1041.400 mm | T - Bearing Width N/A 5.5 in139.7 mm | Static Load Rating N/A 9120000 lbf40600000 N | Dynamic Load Rating N/A 548000 lbf2440000 N | CAD N/A |
E-1994-C | d - Bore Diameter N/A 12 in | D - Bearing O.D. N/A 26.5000 in673.100 mm | T - Bearing Width N/A 6.75 in171.45 mm | Static Load Rating N/A 9370000 lbf41700000 N | Dynamic Load Rating N/A 687000 lbf3060000 N | CAD N/A |
F-2342-A | d - Bore Diameter N/A 18.0000 in | D - Bearing O.D. N/A 30.0000 in762.000 mm | T - Bearing Width N/A 5.5 in139.7 mm | Static Load Rating N/A 9740000 lbf43300000 N | Dynamic Load Rating N/A 645000 lbf2870000 N | CAD N/A |