Part Number |
d - Bore Diameter |
D - Bearing O.D. |
T - Bearing Width |
Static Load Rating |
Dynamic Load Rating |
CAD |
---|---|---|---|---|---|---|
G-3224-C | d - Bore Diameter N/A 10.1 in | D - Bearing O.D. N/A 21.5000 in546.1 mm | T - Bearing Width N/A 6.5 in165.1 mm | Static Load Rating N/A 6390000 lbf28400000 N | Dynamic Load Rating N/A 515000 lbf2290000 N | CAD N/A |
G-3291-C | d - Bore Diameter N/A 10.1 in | D - Bearing O.D. N/A 21.5000 in546.1 mm | T - Bearing Width N/A 6.5 in165.1 mm | Static Load Rating N/A 6390000 lbf28400000 N | Dynamic Load Rating N/A 515000 lbf2290000 N | CAD N/A |
S-4077-C | d - Bore Diameter N/A 10.2362 in | D - Bearing O.D. N/A 18.8956 in479.948 mm | T - Bearing Width N/A 5.2 in132.08 mm | Static Load Rating N/A 3710000 lbf16500000 N | Dynamic Load Rating N/A 312000 lbf1390000 N | CAD N/A |
N-3580-A | d - Bore Diameter N/A 10.7500 in | D - Bearing O.D. N/A 24.0000 in609.600 mm | T - Bearing Width N/A 6.375 in161.925 mm | Static Load Rating N/A 7880000 lbf35000000 N | Dynamic Load Rating N/A 591000 lbf2630000 N | CAD N/A |
T11000-90010 | d - Bore Diameter N/A 11.0000 in | D - Bearing O.D. N/A 23.7500 in603.25 mm | T - Bearing Width N/A 5.375 in136.525 mm | Static Load Rating N/A 7240000 lbf32200000 N | Dynamic Load Rating N/A 469000 lbf2090000 N | CAD N/A |
T11001V-902A1 | d - Bore Diameter N/A 11.0000 in | D - Bearing O.D. N/A 23.7500 in603.25 mm | T - Bearing Width N/A 5.375 in136.525 mm | Static Load Rating N/A 7240000 lbf32200000 N | Dynamic Load Rating N/A 577000 lbf2570000 N | CAD N/A |
T11002V-902A1 | d - Bore Diameter N/A 11.0000 in | D - Bearing O.D. N/A 23.7500 in603.25 mm | T - Bearing Width N/A 5.375 in136.525 mm | Static Load Rating N/A 7240000 lbf32200000 N | Dynamic Load Rating N/A 577000 lbf2570000 N | CAD N/A |
C-7964-C | d - Bore Diameter N/A 11.0000 in | D - Bearing O.D. N/A 23.7500 in603.25 mm | T - Bearing Width N/A 5.375 in136.525 mm | Static Load Rating N/A 8700000 lbf38700000 N | Dynamic Load Rating N/A 568000 lbf2530000 N | CAD N/A |
C-8091-C | d - Bore Diameter N/A 11.0000 in | D - Bearing O.D. N/A 23.7500 in603.25 mm | T - Bearing Width N/A 5.375 in136.525 mm | Static Load Rating N/A 7500000 lbf33300000 N | Dynamic Load Rating N/A 511000 lbf2270000 N | CAD N/A |
I-2290-C | d - Bore Diameter N/A 11.0000 in | D - Bearing O.D. N/A 23.7500 in603.25 mm | T - Bearing Width N/A 5.375 in136.525 mm | Static Load Rating N/A 7940000 lbf35300000 N | Dynamic Load Rating N/A 570000 lbf2530000 N | CAD N/A |
T11500-902A1 | d - Bore Diameter N/A 11.5000 in | D - Bearing O.D. N/A 26.0000 in660.400 mm | T - Bearing Width N/A 5 in127 mm | Static Load Rating N/A 9880000 lbf44000000 N | Dynamic Load Rating N/A 650000 lbf2890000 N | CAD N/A |
N-3311-A | d - Bore Diameter N/A 11.5000 in | D - Bearing O.D. N/A 26.0000 in660.400 mm | T - Bearing Width N/A 5 in127 mm | Static Load Rating N/A 10300000 lbf45700000 N | Dynamic Load Rating N/A 682000 lbf3030000 N | CAD N/A |
G-3272-C | d - Bore Diameter N/A 11.999 in | D - Bearing O.D. N/A 24.0000 in609.600 mm | T - Bearing Width N/A 4.49 in114.046 mm | Static Load Rating N/A 7430000 lbf33100000 N | Dynamic Load Rating N/A 464000 lbf2060000 N | CAD N/A |
E-1994-C | d - Bore Diameter N/A 12 in | D - Bearing O.D. N/A 26.5000 in673.100 mm | T - Bearing Width N/A 6.75 in171.45 mm | Static Load Rating N/A 9370000 lbf41700000 N | Dynamic Load Rating N/A 687000 lbf3060000 N | CAD N/A |
F-3090-A | d - Bore Diameter N/A 12 in | D - Bearing O.D. N/A 29.0000 in736.600 mm | T - Bearing Width N/A 11 in279.4 mm | Static Load Rating N/A 10400000 lbf46400000 N | Dynamic Load Rating N/A 900000 lbf4000000 N | CAD N/A |
I-2060-C | d - Bore Diameter N/A 14.5095 in | D - Bearing O.D. N/A 23.9825 in609.156 mm | T - Bearing Width N/A 4.735 in120.269 mm | Static Load Rating N/A 5040000 lbf22400000 N | Dynamic Load Rating N/A 369000 lbf1640000 N | CAD N/A |
T15501-90010 | d - Bore Diameter N/A 15.5 in | D - Bearing O.D. N/A 19.5000 in495.300 mm | T - Bearing Width N/A 1.75 in44.45 mm | Static Load Rating N/A 1550000 lbf6900000 N | Dynamic Load Rating N/A 83700 lbf370000 N | CAD N/A |
F-3131-G | d - Bore Diameter N/A 17.0000 in | D - Bearing O.D. N/A 34 in863.6 mm | T - Bearing Width N/A 9 in228.6 mm | Static Load Rating N/A 15000000 lbf66800000 N | Dynamic Load Rating N/A 1080000 lbf4790000 N | CAD N/A |
E-2054-G | d - Bore Diameter N/A 17.3219 in | D - Bearing O.D. N/A 34 in863.6 mm | T - Bearing Width N/A 9 in228.6 mm | Static Load Rating N/A 15000000 lbf66800000 N | Dynamic Load Rating N/A 1080000 lbf4790000 N | CAD N/A |
F-2342-A | d - Bore Diameter N/A 18.0000 in | D - Bearing O.D. N/A 30.0000 in762.000 mm | T - Bearing Width N/A 5.5 in139.7 mm | Static Load Rating N/A 9740000 lbf43300000 N | Dynamic Load Rating N/A 645000 lbf2870000 N | CAD N/A |
T18500-902A1 | d - Bore Diameter N/A 18 1/2 in | D - Bearing O.D. N/A 36.125 in917.575 mm | T - Bearing Width N/A 8.75 in222.25 mm | Static Load Rating N/A 15300000 lbf68200000 N | Dynamic Load Rating N/A 1090000 lbf4830000 N | CAD N/A |
A-6096-C | d - Bore Diameter N/A 20.0000 in | D - Bearing O.D. N/A 39.0000 in990.600 mm | T - Bearing Width N/A 7.75 in196.85 mm | Static Load Rating N/A 17500000 lbf77800000 N | Dynamic Load Rating N/A 994000 lbf4420000 N | CAD N/A |
G-3734-A | d - Bore Diameter N/A 20.0000 in | D - Bearing O.D. N/A 39.0000 in990.600 mm | T - Bearing Width N/A 7.75 in196.85 mm | Static Load Rating N/A 17500000 lbf77800000 N | Dynamic Load Rating N/A 994000 lbf4420000 N | CAD N/A |
E-2394-A(2) | d - Bore Diameter N/A 22 in | D - Bearing O.D. N/A 30.0000 in762.000 mm | T - Bearing Width N/A 4 in101.6 mm | Static Load Rating N/A 5150000 lbf22900000 N | Dynamic Load Rating N/A 293000 lbf1310000 N | CAD N/A |
F-3093-A | d - Bore Diameter N/A 22 in | D - Bearing O.D. N/A 42.0000 in1066.800 mm | T - Bearing Width N/A 11.235 in285.37 mm | Static Load Rating N/A 20100000 lbf89200000 N | Dynamic Load Rating N/A 1470000 lbf6550000 N | CAD N/A |