Part Number |
d - Bore Diameter |
D - Bearing O.D. |
T - Bearing Width |
Static Load Rating |
Dynamic Load Rating |
CAD |
---|---|---|---|---|---|---|
120TTVF85 OO487 | d - Bore Diameter N/A 4.7244 in | D - Bearing O.D. N/A 11.811 in300 mm | T - Bearing Width N/A 3.1103 in79 mm | Static Load Rating N/A 1640000 lbf7310000 N | Dynamic Load Rating N/A 140000 lbf620000 N | CAD N/A |
A-6096-C | d - Bore Diameter N/A 20.0000 in | D - Bearing O.D. N/A 39.0000 in990.600 mm | T - Bearing Width N/A 7.75 in196.85 mm | Static Load Rating N/A 17500000 lbf77800000 N | Dynamic Load Rating N/A 994000 lbf4420000 N | CAD N/A |
B-8809-C | d - Bore Diameter N/A 7.875 in | D - Bearing O.D. N/A 15.97 in405.643 mm | T - Bearing Width N/A 4.375 in111.125 mm | Static Load Rating N/A 2920000 lbf13000000 N | Dynamic Load Rating N/A 237000 lbf1060000 N | CAD N/A |
C-7964-C | d - Bore Diameter N/A 11.0000 in | D - Bearing O.D. N/A 23.7500 in603.25 mm | T - Bearing Width N/A 5.375 in136.525 mm | Static Load Rating N/A 8700000 lbf38700000 N | Dynamic Load Rating N/A 568000 lbf2530000 N | CAD N/A |
C-8091-C | d - Bore Diameter N/A 11.0000 in | D - Bearing O.D. N/A 23.7500 in603.25 mm | T - Bearing Width N/A 5.375 in136.525 mm | Static Load Rating N/A 7500000 lbf33300000 N | Dynamic Load Rating N/A 511000 lbf2270000 N | CAD N/A |
C-8184-A | d - Bore Diameter N/A 10 in | D - Bearing O.D. N/A 21.5000 in546.1 mm | T - Bearing Width N/A 5 in127 mm | Static Load Rating N/A 6370000 lbf28300000 N | Dynamic Load Rating N/A 457000 lbf2030000 N | CAD N/A |
C-8326-A | d - Bore Diameter N/A 10 in | D - Bearing O.D. N/A 20.0000 in508.000 mm | T - Bearing Width N/A 4.25 in107.95 mm | Static Load Rating N/A 5050000 lbf22500000 N | Dynamic Load Rating N/A 358000 lbf1590000 N | CAD N/A |
C-8435-A | d - Bore Diameter N/A 7.0000 in | D - Bearing O.D. N/A 14.5000 in368.300 mm | T - Bearing Width N/A 3.25 in82.55 mm | Static Load Rating N/A 2670000 lbf11900000 N | Dynamic Load Rating N/A 198000 lbf880000 N | CAD N/A |
C-8515-A | d - Bore Diameter N/A 3 in | D - Bearing O.D. N/A 6.3750 in161.925 mm | T - Bearing Width N/A 1.312 in33.325 mm | Static Load Rating N/A 584000 lbf2600000 N | Dynamic Load Rating N/A 44300 lbf200000 N | CAD N/A |
D-3461-C | d - Bore Diameter N/A 5 in | D - Bearing O.D. N/A 10.5 in266.7 mm | T - Bearing Width N/A 2.3125 in58.738 mm | Static Load Rating N/A 1080000 lbf4780000 N | Dynamic Load Rating N/A 89000 lbf400000 N | CAD N/A |
E-1987-C | d - Bore Diameter N/A 37 in | D - Bearing O.D. N/A 49 in1244.6 mm | T - Bearing Width N/A 6 in152.4 mm | Static Load Rating N/A 14600000 lbf65200000 N | Dynamic Load Rating N/A 774000 lbf3440000 N | CAD N/A |
E-1994-C | d - Bore Diameter N/A 12 in | D - Bearing O.D. N/A 26.5000 in673.100 mm | T - Bearing Width N/A 6.75 in171.45 mm | Static Load Rating N/A 9370000 lbf41700000 N | Dynamic Load Rating N/A 687000 lbf3060000 N | CAD N/A |
E-2054-G | d - Bore Diameter N/A 17.3219 in | D - Bearing O.D. N/A 34 in863.6 mm | T - Bearing Width N/A 9 in228.6 mm | Static Load Rating N/A 15000000 lbf66800000 N | Dynamic Load Rating N/A 1080000 lbf4790000 N | CAD N/A |
E-2172-A(2) | d - Bore Diameter N/A 29.5000 in | D - Bearing O.D. N/A 37.5 in952.5 mm | T - Bearing Width N/A 5 in127 mm | Static Load Rating N/A 5570000 lbf24800000 N | Dynamic Load Rating N/A 328000 lbf1460000 N | CAD N/A |
E-2267-A | d - Bore Diameter N/A 31 1/2 in | D - Bearing O.D. N/A 41.0000 in1041.400 mm | T - Bearing Width N/A 5.5 in139.7 mm | Static Load Rating N/A 9120000 lbf40600000 N | Dynamic Load Rating N/A 548000 lbf2440000 N | CAD N/A |
E-2394-A(2) | d - Bore Diameter N/A 22 in | D - Bearing O.D. N/A 30.0000 in762.000 mm | T - Bearing Width N/A 4 in101.6 mm | Static Load Rating N/A 5150000 lbf22900000 N | Dynamic Load Rating N/A 293000 lbf1310000 N | CAD N/A |
E-2421-A | d - Bore Diameter N/A 33 1/2 in | D - Bearing O.D. N/A 44.5000 in1130.300 mm | T - Bearing Width N/A 5.9 in149.86 mm | Static Load Rating N/A 11000000 lbf48800000 N | Dynamic Load Rating N/A 650000 lbf2890000 N | CAD N/A |
F-2342-A | d - Bore Diameter N/A 18.0000 in | D - Bearing O.D. N/A 30.0000 in762.000 mm | T - Bearing Width N/A 5.5 in139.7 mm | Static Load Rating N/A 9740000 lbf43300000 N | Dynamic Load Rating N/A 645000 lbf2870000 N | CAD N/A |
F-3090-A | d - Bore Diameter N/A 12 in | D - Bearing O.D. N/A 29.0000 in736.600 mm | T - Bearing Width N/A 11 in279.4 mm | Static Load Rating N/A 10400000 lbf46400000 N | Dynamic Load Rating N/A 900000 lbf4000000 N | CAD N/A |
F-3093-A | d - Bore Diameter N/A 22 in | D - Bearing O.D. N/A 42.0000 in1066.800 mm | T - Bearing Width N/A 11.235 in285.37 mm | Static Load Rating N/A 20100000 lbf89200000 N | Dynamic Load Rating N/A 1470000 lbf6550000 N | CAD N/A |
F-3131-G | d - Bore Diameter N/A 17.0000 in | D - Bearing O.D. N/A 34 in863.6 mm | T - Bearing Width N/A 9 in228.6 mm | Static Load Rating N/A 15000000 lbf66800000 N | Dynamic Load Rating N/A 1080000 lbf4790000 N | CAD N/A |
F-3172-C | d - Bore Diameter N/A 28.0000 in | D - Bearing O.D. N/A 38.0000 in965.200 mm | T - Bearing Width N/A 5 in127 mm | Static Load Rating N/A 8390000 lbf37300000 N | Dynamic Load Rating N/A 480000 lbf2140000 N | CAD N/A |
G-3224-C | d - Bore Diameter N/A 10.1 in | D - Bearing O.D. N/A 21.5000 in546.1 mm | T - Bearing Width N/A 6.5 in165.1 mm | Static Load Rating N/A 6390000 lbf28400000 N | Dynamic Load Rating N/A 515000 lbf2290000 N | CAD N/A |
G-3272-C | d - Bore Diameter N/A 11.999 in | D - Bearing O.D. N/A 24.0000 in609.600 mm | T - Bearing Width N/A 4.49 in114.046 mm | Static Load Rating N/A 7430000 lbf33100000 N | Dynamic Load Rating N/A 464000 lbf2060000 N | CAD N/A |
G-3291-C | d - Bore Diameter N/A 10.1 in | D - Bearing O.D. N/A 21.5000 in546.1 mm | T - Bearing Width N/A 6.5 in165.1 mm | Static Load Rating N/A 6390000 lbf28400000 N | Dynamic Load Rating N/A 515000 lbf2290000 N | CAD N/A |