Part Number |
d - Bore Diameter |
D - Bearing O.D. |
T - Bearing Width |
Static Load Rating |
Dynamic Load Rating |
CAD |
---|---|---|---|---|---|---|
T4920-90010 | d - Bore Diameter N/A 4.921 in | D - Bearing O.D. N/A 7 5/16 in185.738 mm | T - Bearing Width N/A 1 in25.4 mm | Static Load Rating N/A 282000 lbf1250000 N | Dynamic Load Rating N/A 21000 lbf90000 N | CAD N/A |
C-8515-A | d - Bore Diameter N/A 3 in | D - Bearing O.D. N/A 6.3750 in161.925 mm | T - Bearing Width N/A 1.312 in33.325 mm | Static Load Rating N/A 584000 lbf2600000 N | Dynamic Load Rating N/A 44300 lbf200000 N | CAD N/A |
W-3490-A | d - Bore Diameter N/A 3 1/2 in | D - Bearing O.D. N/A 7.5 in190.5 mm | T - Bearing Width N/A 2 in50.8 mm | Static Load Rating N/A 551000 lbf2450000 N | Dynamic Load Rating N/A 56500 lbf250000 N | CAD N/A |
T15501-90010 | d - Bore Diameter N/A 15.5 in | D - Bearing O.D. N/A 19.5000 in495.300 mm | T - Bearing Width N/A 1.75 in44.45 mm | Static Load Rating N/A 1550000 lbf6900000 N | Dynamic Load Rating N/A 83700 lbf370000 N | CAD N/A |
N-3568-A | d - Bore Diameter N/A 4 in | D - Bearing O.D. N/A 9.7500 in247.650 mm | T - Bearing Width N/A 2.625 in66.675 mm | Static Load Rating N/A 1153000 lbf5130000 N | Dynamic Load Rating N/A 87800 lbf390000 N | CAD N/A |
W-3217-B | d - Bore Diameter N/A 5 in | D - Bearing O.D. N/A 10.5 in266.7 mm | T - Bearing Width N/A 2.3125 in58.738 mm | Static Load Rating N/A 1080000 lbf4780000 N | Dynamic Load Rating N/A 89000 lbf400000 N | CAD N/A |
D-3461-C | d - Bore Diameter N/A 5 in | D - Bearing O.D. N/A 10.5 in266.7 mm | T - Bearing Width N/A 2.3125 in58.738 mm | Static Load Rating N/A 1080000 lbf4780000 N | Dynamic Load Rating N/A 89000 lbf400000 N | CAD N/A |
T30620-90012 | d - Bore Diameter N/A 30.618 in | D - Bearing O.D. N/A 35.0000 in889.000 mm | T - Bearing Width N/A 1.875 in47.625 mm | Static Load Rating N/A 2580000 lbf11500000 N | Dynamic Load Rating N/A 99300 lbf440000 N | CAD N/A |
T34250-902A1 | d - Bore Diameter N/A 34.252 in | D - Bearing O.D. N/A 38.5827 in980.001 mm | T - Bearing Width N/A 1.9685 in50 mm | Static Load Rating N/A 2820000 lbf12500000 N | Dynamic Load Rating N/A 109000 lbf480000 N | CAD N/A |
T660V-90011 | d - Bore Diameter N/A 6.6250 in | D - Bearing O.D. N/A 12 in304.8 mm | T - Bearing Width N/A 2.75 in69.85 mm | Static Load Rating N/A 1460000 lbf6510000 N | Dynamic Load Rating N/A 111000 lbf490000 N | CAD N/A |
N-3586-A | d - Bore Diameter N/A 4.9985 in | D - Bearing O.D. N/A 11.0000 in279.400 mm | T - Bearing Width N/A 2.3125 in58.738 mm | Static Load Rating N/A 1580000 lbf7020000 N | Dynamic Load Rating N/A 117000 lbf520000 N | CAD N/A |
G-3304-B | d - Bore Diameter N/A 6.6250 in | D - Bearing O.D. N/A 12 in304.8 mm | T - Bearing Width N/A 2.75 in69.85 mm | Static Load Rating N/A 1610000 lbf7170000 N | Dynamic Load Rating N/A 130000 lbf580000 N | CAD N/A |
T45750-904A2 | d - Bore Diameter N/A 45 3/4 in | D - Bearing O.D. N/A 50.5 in1282.7 mm | T - Bearing Width N/A 2.0625 in52.388 mm | Static Load Rating N/A 4280000 lbf19000000 N | Dynamic Load Rating N/A 139000 lbf620000 N | CAD N/A |
T45751-90012 | d - Bore Diameter N/A 45 3/4 in | D - Bearing O.D. N/A 50.5 in1282.7 mm | T - Bearing Width N/A 2.248 in57.099 mm | Static Load Rating N/A 4280000 lbf19000000 N | Dynamic Load Rating N/A 139000 lbf620000 N | CAD N/A |
120TTVF85 OO487 | d - Bore Diameter N/A 4.7244 in | D - Bearing O.D. N/A 11.811 in300 mm | T - Bearing Width N/A 3.1103 in79 mm | Static Load Rating N/A 1640000 lbf7310000 N | Dynamic Load Rating N/A 140000 lbf620000 N | CAD N/A |
T53250-903A2 | d - Bore Diameter N/A 53 1/4 in | D - Bearing O.D. N/A 58 in1473.2 mm | T - Bearing Width N/A 2.062 in52.375 mm | Static Load Rating N/A 4750000 lbf21100000 N | Dynamic Load Rating N/A 146000 lbf650000 N | CAD N/A |
G-3353-B | d - Bore Diameter N/A 7.0000 in | D - Bearing O.D. N/A 14.5000 in368.300 mm | T - Bearing Width N/A 3.25 in82.55 mm | Static Load Rating N/A 2530000 lbf11250000 N | Dynamic Load Rating N/A 171000 lbf760000 N | CAD N/A |
W-3218-B | d - Bore Diameter N/A 7.0000 in | D - Bearing O.D. N/A 14.5000 in368.300 mm | T - Bearing Width N/A 3.235 in82.169 mm | Static Load Rating N/A 2670000 lbf11900000 N | Dynamic Load Rating N/A 198000 lbf880000 N | CAD N/A |
C-8435-A | d - Bore Diameter N/A 7.0000 in | D - Bearing O.D. N/A 14.5000 in368.300 mm | T - Bearing Width N/A 3.25 in82.55 mm | Static Load Rating N/A 2670000 lbf11900000 N | Dynamic Load Rating N/A 198000 lbf880000 N | CAD N/A |
N-3559-A | d - Bore Diameter N/A 7.0000 in | D - Bearing O.D. N/A 16.2500 in412.750 mm | T - Bearing Width N/A 4.375 in111.125 mm | Static Load Rating N/A 2920000 lbf13000000 N | Dynamic Load Rating N/A 237000 lbf1060000 N | CAD N/A |
B-8809-C | d - Bore Diameter N/A 7.875 in | D - Bearing O.D. N/A 15.97 in405.643 mm | T - Bearing Width N/A 4.375 in111.125 mm | Static Load Rating N/A 2920000 lbf13000000 N | Dynamic Load Rating N/A 237000 lbf1060000 N | CAD N/A |
N-3553-A | d - Bore Diameter N/A 8 in | D - Bearing O.D. N/A 16.5000 in419.100 mm | T - Bearing Width N/A 3.625 in92.075 mm | Static Load Rating N/A 3070000 lbf13700000 N | Dynamic Load Rating N/A 241000 lbf1070000 N | CAD N/A |
E-2394-A(2) | d - Bore Diameter N/A 22 in | D - Bearing O.D. N/A 30.0000 in762.000 mm | T - Bearing Width N/A 4 in101.6 mm | Static Load Rating N/A 5150000 lbf22900000 N | Dynamic Load Rating N/A 293000 lbf1310000 N | CAD N/A |
I-2077-C | d - Bore Diameter N/A 9.999 in | D - Bearing O.D. N/A 20.0000 in508.000 mm | T - Bearing Width N/A 3.75 in95.25 mm | Static Load Rating N/A 4400000 lbf19600000 N | Dynamic Load Rating N/A 307000 lbf1370000 N | CAD N/A |
S-4077-C | d - Bore Diameter N/A 10.2362 in | D - Bearing O.D. N/A 18.8956 in479.948 mm | T - Bearing Width N/A 5.2 in132.08 mm | Static Load Rating N/A 3710000 lbf16500000 N | Dynamic Load Rating N/A 312000 lbf1390000 N | CAD N/A |