These bearings have one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. They can be used at fixed positions on rotation shaft applications or float positions for rotating housing applications on the stationary shaft.
1 - 25 of 530 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

07100D / 07196 N/A 1 in25.400 mm N/A 1.9687 in50.005 mm N/A 1.4375 in36.513 mm N/A 1.0648 in27.046 mm N/A 11400 lbf50700 N N/A 6650 lbf29600 N N/A
07101DW / 07196 N/A 1 in25.400 mm N/A 1.9687 in50.005 mm N/A 1.4375 in36.513 mm N/A 1.0648 in27.046 mm N/A 10800 lbf47900 N N/A 6650 lbf29600 N N/A
07100D / 07210X N/A 1 in25.400 mm N/A 2.000 in50.8 mm N/A 1.4375 in36.513 mm N/A 1.1841 in30.076 mm N/A 11400 lbf50700 N N/A 6650 lbf29600 N N/A
07101DW / 07210X N/A 1 in25.400 mm N/A 2.000 in50.8 mm N/A 1.4375 in36.513 mm N/A 1.1841 in30.076 mm N/A 10800 lbf47900 N N/A 6650 lbf29600 N N/A
07100D / 07205X N/A 1 in25.400 mm N/A 2.0467 in51.986 mm N/A 1.4375 in36.513 mm N/A 1.2816 in32.553 mm N/A 11400 lbf50700 N N/A 6650 lbf29600 N N/A
07101DW / 07205X N/A 1 in25.400 mm N/A 2.0467 in51.986 mm N/A 1.4375 in36.513 mm N/A 1.2816 in32.553 mm N/A 10800 lbf47900 N N/A 6650 lbf29600 N N/A
07100D / 07204 N/A 1 in25.400 mm N/A 2.047 in51.994 mm N/A 1.4375 in36.513 mm N/A 1.1841 in30.076 mm N/A 11400 lbf50700 N N/A 6650 lbf29600 N N/A
07101DW / 07204 N/A 1 in25.400 mm N/A 2.047 in51.994 mm N/A 1.4375 in36.513 mm N/A 1.1841 in30.076 mm N/A 10800 lbf47900 N N/A 6650 lbf29600 N N/A
07100D / 07205 N/A 1 in25.400 mm N/A 2.0472 in51.999 mm N/A 1.4375 in36.513 mm N/A 1.1841 in30.076 mm N/A 11400 lbf50700 N N/A 6650 lbf29600 N N/A
07101DW / 07205 N/A 1 in25.400 mm N/A 2.0472 in51.999 mm N/A 1.4375 in36.513 mm N/A 1.1841 in30.076 mm N/A 10800 lbf47900 N N/A 6650 lbf29600 N N/A
17116D / 17244A N/A 1 3/16 in30.163 mm N/A 2.4402 in61.981 mm N/A 1.3750 in34.925 mm N/A 1.3305 in33.795 mm N/A 16900 lbf75300 N N/A 9910 lbf44100 N N/A
17116D-99401 N/A 1 3/16 in30.163 mm N/A 2.4409 in61.999 mm N/A 1.3750 in34.925 mm N/A 1.3305 in33.795 mm N/A 16900 lbf75300 N N/A 9910 lbf44100 N N/A
17116D-902A1 N/A 1 3/16 in30.163 mm N/A 2.4409 in61.999 mm N/A 1.3750 in34.925 mm N/A 1.3305 in33.795 mm N/A 16900 lbf75300 N N/A 9910 lbf44100 N N/A
14126D / 14274A N/A 1 1/4 in31.750 mm N/A 2.7148 in68.956 mm N/A 1.5426 in39.182 mm N/A 1.5632 in39.705 mm N/A 21400 lbf95100 N N/A 13900 lbf61700 N N/A
14126D / 14277 N/A 1 1/4 in31.750 mm N/A 2.7170 in69.012 mm N/A 1.5426 in39.182 mm N/A 1.7632 in44.785 mm N/A 21400 lbf95100 N N/A 13900 lbf61700 N N/A
14126D / 14276 N/A 1 1/4 in31.750 mm N/A 2.7170 in69.012 mm N/A 1.5426 in39.182 mm N/A 1.5632 in39.705 mm N/A 21400 lbf95100 N N/A 13900 lbf61700 N N/A
14126D / 14274 N/A 1 1/4 in31.750 mm N/A 2.7170 in69.012 mm N/A 1.5426 in39.182 mm N/A 1.5632 in39.705 mm N/A 21400 lbf95100 N N/A 13900 lbf61700 N N/A
14126D / 14273 N/A 1 1/4 in31.750 mm N/A 2.7170 in69.012 mm N/A 1.5426 in39.182 mm N/A 1.5231 in38.687 mm N/A 21400 lbf95100 N N/A 13900 lbf61700 N N/A
14126D / 14272 N/A 1 1/4 in31.750 mm N/A 2.7170 in69.012 mm N/A 1.5426 in39.182 mm N/A 1.5005 in38.113 mm N/A 21400 lbf95100 N N/A 13900 lbf61700 N N/A
14126D / 14284 N/A 1 1/4 in31.750 mm N/A 2.8345 in71.996 mm N/A 1.5426 in39.182 mm N/A 1.7632 in44.785 mm N/A 21400 lbf95100 N N/A 13900 lbf61700 N N/A
14126D / 14282 N/A 1 1/4 in31.750 mm N/A 2.8345 in71.996 mm N/A 1.5426 in39.182 mm N/A 1.4968 in38.019 mm N/A 21400 lbf95100 N N/A 13900 lbf61700 N N/A
14126D / 14283 N/A 1 1/4 in31.750 mm N/A 2.8380 in72.085 mm N/A 1.5426 in39.182 mm N/A 1.7632 in44.785 mm N/A 21400 lbf95100 N N/A 13900 lbf61700 N N/A
14126D / 14299 N/A 1 1/4 in31.750 mm N/A 3.0625 in77.788 mm N/A 1.5426 in39.182 mm N/A 1.5632 in39.705 mm N/A 21400 lbf95100 N N/A 13900 lbf61700 N N/A
19145D / 19262 N/A 1 7/16 in36.513 mm N/A 2.6250 in66.675 mm N/A 1.5000 in38.100 mm N/A 1.4491 in36.807 mm N/A 19800 lbf88300 N N/A 13000 lbf57800 N N/A
19145D / 19269 N/A 1 7/16 in36.513 mm N/A 2.6875 in68.263 mm N/A 1.5000 in38.100 mm N/A 1.7737 in45.052 mm N/A 19800 lbf88300 N N/A 13000 lbf57800 N N/A
1 - 25 of 530 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »