These bearings have one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. They can be used at fixed positions on rotation shaft applications or float positions for rotating housing applications on the stationary shaft.
26 - 50 of 530 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

19145D-902A2 N/A 1 7/16 in36.513 mm N/A 2.6875 in68.263 mm N/A 1.5000 in38.100 mm N/A 1.4491 in36.807 mm N/A 19800 lbf88300 N N/A 13000 lbf57800 N N/A
19145D / 19282 N/A 1 7/16 in36.513 mm N/A 2.8125 in71.438 mm N/A 1.5000 in38.100 mm N/A 1.5741 in39.982 mm N/A 19800 lbf88300 N N/A 13000 lbf57800 N N/A
19145D / 19281 N/A 1 7/16 in36.513 mm N/A 2.8125 in71.438 mm N/A 1.5000 in38.100 mm N/A 1.4491 in36.807 mm N/A 19800 lbf88300 N N/A 13000 lbf57800 N N/A
19145D / 19283X N/A 1 7/16 in36.513 mm N/A 2.8346 in71.999 mm N/A 1.5000 in38.100 mm N/A 1.5391 in39.093 mm N/A 19800 lbf88300 N N/A 13000 lbf57800 N N/A
19145D-902A1 N/A 1 7/16 in36.513 mm N/A 2.8346 in71.999 mm N/A 1.5000 in38.100 mm N/A 1.5391 in39.093 mm N/A 19800 lbf88300 N N/A 13000 lbf57800 N N/A
19152D / 19262 N/A 1 1/2 in38.1 mm N/A 2.6250 in66.675 mm N/A 1.9370 in49.200 mm N/A 1.4491 in36.807 mm N/A 19800 lbf88300 N N/A 13000 lbf57800 N N/A
19152D / 19268 N/A 1 1/2 in38.1 mm N/A 2.6875 in68.263 mm N/A 1.9370 in49.200 mm N/A 1.4491 in36.807 mm N/A 19800 lbf88300 N N/A 13000 lbf57800 N N/A
19152D / 19269 N/A 1 1/2 in38.1 mm N/A 2.6875 in68.263 mm N/A 1.9370 in49.200 mm N/A 1.7737 in45.052 mm N/A 19800 lbf88300 N N/A 13000 lbf57800 N N/A
19152D / 19282 N/A 1 1/2 in38.1 mm N/A 2.8125 in71.438 mm N/A 1.9370 in49.200 mm N/A 1.5741 in39.982 mm N/A 19800 lbf88300 N N/A 13000 lbf57800 N N/A
19152D / 19281 N/A 1 1/2 in38.1 mm N/A 2.8125 in71.438 mm N/A 1.9370 in49.200 mm N/A 1.4491 in36.807 mm N/A 19800 lbf88300 N N/A 13000 lbf57800 N N/A
19152D / 19283 N/A 1 1/2 in38.1 mm N/A 2.8346 in71.999 mm N/A 1.9370 in49.200 mm N/A 1.5391 in39.093 mm N/A 19800 lbf88300 N N/A 13000 lbf57800 N N/A
19152D / 19283X N/A 1 1/2 in38.1 mm N/A 2.8346 in71.999 mm N/A 1.9370 in49.200 mm N/A 1.5391 in39.093 mm N/A 19800 lbf88300 N N/A 13000 lbf57800 N N/A
357DW / 354X N/A 1 11/16 in42.863 mm N/A 3.3465 in85.001 mm N/A 2.5620 in65.075 mm N/A 1.9788 in50.262 mm N/A 32000 lbf142000 N N/A 20000 lbf88800 N N/A
357DW / 354 N/A 1 11/16 in42.863 mm N/A 3.3465 in85.001 mm N/A 2.5620 in65.075 mm N/A 1.8500 in46.990 mm N/A 32000 lbf142000 N N/A 20000 lbf88800 N N/A
357DW / 354A N/A 1 11/16 in42.863 mm N/A 3.3465 in85.001 mm N/A 2.5620 in65.075 mm N/A 1.9788 in50.262 mm N/A 32000 lbf142000 N N/A 20000 lbf88800 N N/A
358D / 354A N/A 1 11/16 in42.863 mm N/A 3.3465 in85.001 mm N/A 2.0620 in52.375 mm N/A 1.9788 in50.262 mm N/A 32000 lbf142000 N N/A 20000 lbf88800 N N/A
358D / 354X N/A 1 11/16 in42.863 mm N/A 3.3465 in85.001 mm N/A 2.0620 in52.375 mm N/A 1.9788 in50.262 mm N/A 32000 lbf142000 N N/A 20000 lbf88800 N N/A
358D-99401 N/A 1 11/16 in42.863 mm N/A 3.3465 in85.001 mm N/A 2.0620 in52.375 mm N/A 1.8500 in46.990 mm N/A 32000 lbf142000 N N/A 20000 lbf88800 N N/A
357DW / 352A N/A 1 11/16 in42.863 mm N/A 3.4990 in88.875 mm N/A 2.5620 in65.075 mm N/A 2.1649 in54.988 mm N/A 32000 lbf142000 N N/A 20000 lbf88800 N N/A
358D / 352A N/A 1 11/16 in42.863 mm N/A 3.4990 in88.875 mm N/A 2.0620 in52.375 mm N/A 2.1649 in54.988 mm N/A 32000 lbf142000 N N/A 20000 lbf88800 N N/A
357DW / 353 N/A 1 11/16 in42.863 mm N/A 3.5433 in90 mm N/A 2.5620 in65.075 mm N/A 2.1650 in54.991 mm N/A 32000 lbf142000 N N/A 20000 lbf88800 N N/A
357DW / 352X N/A 1 11/16 in42.863 mm N/A 3.5433 in90 mm N/A 2.5620 in65.075 mm N/A 2.1649 in54.988 mm N/A 32000 lbf142000 N N/A 20000 lbf88800 N N/A
358D / 352X N/A 1 11/16 in42.863 mm N/A 3.5433 in90 mm N/A 2.0620 in52.375 mm N/A 2.1649 in54.988 mm N/A 32000 lbf142000 N N/A 20000 lbf88800 N N/A
358D / 353 N/A 1 11/16 in42.863 mm N/A 3.5433 in90 mm N/A 2.0620 in52.375 mm N/A 2.1650 in54.991 mm N/A 32000 lbf142000 N N/A 20000 lbf88800 N N/A
357DW / 352 N/A 1 11/16 in42.863 mm N/A 3.5480 in90.119 mm N/A 2.5620 in65.075 mm N/A 2.1649 in54.988 mm N/A 32000 lbf142000 N N/A 20000 lbf88800 N N/A
26 - 50 of 530 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »