Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
These bearings have one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. They can be used at fixed positions on rotation shaft applications or float positions for rotating housing applications on the stationary shaft.
51 - 100 of 530 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

358D / 352 N/A 1 11/16 in42.863 mm N/A 3.5480 in90.119 mm N/A 2.0620 in52.375 mm N/A 2.1649 in54.988 mm N/A 32000 lbf142000 N N/A 20000 lbf88800 N N/A CAD Icon (for items table)
13176D / 13318 N/A 1 3/4 in44.450 mm N/A 3.1875 in80.963 mm N/A 1.2500 in31.750 mm N/A 1.3749 in34.922 mm N/A 19900 lbf88500 N N/A 13700 lbf61100 N N/A CAD Icon (for items table)
13182D-90017 N/A 1.8125 in46.038 mm N/A 3.1875 in80.963 mm N/A 1.2500 in31.750 mm N/A 1.3749 in34.922 mm N/A 19900 lbf88500 N N/A 13700 lbf61100 N N/A CAD Icon (for items table)
376DE / 374 N/A 1 7/8 in47.625 mm N/A 3.6718 in93.264 mm N/A 2.094 in53.188 mm N/A 1.9689 in50.010 mm N/A 34400 lbf153000 N N/A 22700 lbf101000 N N/A CAD Icon (for items table)
376DE / 372A N/A 1 7/8 in47.625 mm N/A 3.8125 in96.838 mm N/A 2.094 in53.188 mm N/A 2.0939 in53.185 mm N/A 34400 lbf153000 N N/A 22700 lbf101000 N N/A CAD Icon (for items table)
376DE / 372 N/A 1 7/8 in47.625 mm N/A 3.937 in100 mm N/A 2.094 in53.188 mm N/A 2.3123 in58.732 mm N/A 34400 lbf153000 N N/A 22700 lbf101000 N N/A CAD Icon (for items table)
378DE / 374 N/A 1 15/16 in49.213 mm N/A 3.6718 in93.264 mm N/A 2.094 in53.188 mm N/A 1.9689 in50.010 mm N/A 34400 lbf153000 N N/A 22700 lbf101000 N N/A CAD Icon (for items table)
378DW / 374 N/A 1 15/16 in49.213 mm N/A 3.6718 in93.264 mm N/A 2.6570 in67.488 mm N/A 1.9689 in50.010 mm N/A 34400 lbf153000 N N/A 22700 lbf101000 N N/A CAD Icon (for items table)
378DW / 372A N/A 1 15/16 in49.213 mm N/A 3.8125 in96.838 mm N/A 2.6570 in67.488 mm N/A 2.0939 in53.185 mm N/A 34400 lbf153000 N N/A 22700 lbf101000 N N/A CAD Icon (for items table)
378DE / 372 N/A 1 15/16 in49.213 mm N/A 3.937 in100 mm N/A 2.094 in53.188 mm N/A 2.3123 in58.732 mm N/A 34400 lbf153000 N N/A 22700 lbf101000 N N/A CAD Icon (for items table)
378DW / 372 N/A 1 15/16 in49.213 mm N/A 3.937 in100 mm N/A 2.6570 in67.488 mm N/A 2.3123 in58.732 mm N/A 34400 lbf153000 N N/A 22700 lbf101000 N N/A CAD Icon (for items table)
375D-90018 N/A 2 in50.8 mm N/A 3.6718 in93.264 mm N/A 2.094 in53.188 mm N/A 1.9689 in50.010 mm N/A 34400 lbf153000 N N/A 22700 lbf101000 N N/A CAD Icon (for items table)
375D-99401 N/A 2 in50.8 mm N/A 3.8125 in96.838 mm N/A 2.094 in53.188 mm N/A 2.0939 in53.185 mm N/A 34400 lbf153000 N N/A 22700 lbf101000 N N/A CAD Icon (for items table)
375D-90036 N/A 2 in50.8 mm N/A 3.8125 in96.838 mm N/A 2.094 in53.188 mm N/A 2.0939 in53.185 mm N/A 34400 lbf153000 N N/A 22700 lbf101000 N N/A CAD Icon (for items table)
375D / 372 N/A 2 in50.8 mm N/A 3.937 in100 mm N/A 2.094 in53.188 mm N/A 2.3123 in58.732 mm N/A 34400 lbf153000 N N/A 22700 lbf101000 N N/A CAD Icon (for items table)
389DE / 382A N/A 2 3/16 in55.563 mm N/A 3.8125 in96.838 mm N/A 2.094 in53.188 mm N/A 2.0195 in51.295 mm N/A 35600 lbf158000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
389DE / 382 N/A 2 3/16 in55.563 mm N/A 3.8750 in98.425 mm N/A 2.094 in53.188 mm N/A 2.0195 in51.295 mm N/A 35600 lbf158000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
389DE / 383 N/A 2 3/16 in55.563 mm N/A 3.937 in100 mm N/A 2.094 in53.188 mm N/A 2.0195 in51.295 mm N/A 35600 lbf158000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
389DE / 383A N/A 2 3/16 in55.563 mm N/A 3.937 in100 mm N/A 2.094 in53.188 mm N/A 2.0195 in51.295 mm N/A 35600 lbf158000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
389DE / 383X N/A 2 3/16 in55.563 mm N/A 3.937 in100 mm N/A 2.094 in53.188 mm N/A 2.3659 in60.094 mm N/A 35600 lbf158000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
392DW / 394XS N/A 2 7/16 in61.913 mm N/A 4.3301 in109.985 mm N/A 2.8750 in73.025 mm N/A 2.3247 in59.047 mm N/A 36600 lbf163000 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
399D / 394XS N/A 2 7/16 in61.913 mm N/A 4.3301 in109.985 mm N/A 2.187 in55.55 mm N/A 2.3247 in59.047 mm N/A 38700 lbf172000 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
392DW / 394ARB N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 2.8750 in73.025 mm N/A 2.1869 in55.547 mm N/A 36600 lbf163000 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
392DW / 394AS N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 2.8750 in73.025 mm N/A 2.1869 in55.547 mm N/A 36600 lbf163000 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
392DW / 394A N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 2.8750 in73.025 mm N/A 2.1869 in55.547 mm N/A 36600 lbf163000 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
392DW / 394 N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 2.8750 in73.025 mm N/A 2.1869 in55.547 mm N/A 36600 lbf163000 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
399D-90330 N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 2.187 in55.55 mm N/A 2.1869 in55.547 mm N/A 38700 lbf172000 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
399D / 394ARB N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 2.187 in55.55 mm N/A 2.1869 in55.547 mm N/A 38700 lbf172000 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
399D-90186 N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 2.187 in55.55 mm N/A 2.1869 in55.547 mm N/A 38700 lbf172000 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
399D / 394 N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 2.187 in55.55 mm N/A 2.1869 in55.547 mm N/A 38700 lbf172000 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
399D / 393 N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 2.187 in55.55 mm N/A 2.5807 in65.550 mm N/A 38700 lbf172000 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
399D-90270 N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 2.187 in55.55 mm N/A 2.1869 in55.547 mm N/A 38700 lbf172000 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
392DW / 393AS N/A 2 7/16 in61.913 mm N/A 4.3750 in111.125 mm N/A 2.8750 in73.025 mm N/A 2.1869 in55.547 mm N/A 36600 lbf163000 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
399D / 393AS N/A 2 7/16 in61.913 mm N/A 4.3750 in111.125 mm N/A 2.187 in55.55 mm N/A 2.1869 in55.547 mm N/A 38700 lbf172000 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
392DW / 393A N/A 2 7/16 in61.913 mm N/A 4.4375 in112.713 mm N/A 2.8750 in73.025 mm N/A 2.2047 in55.999 mm N/A 36600 lbf163000 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
399D-99404 N/A 2 7/16 in61.913 mm N/A 4.4375 in112.713 mm N/A 2.187 in55.55 mm N/A 2.2047 in55.999 mm N/A 38700 lbf172000 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
392DW / 394CS N/A 2 7/16 in61.913 mm N/A 4.4680 in113.487 mm N/A 2.8750 in73.025 mm N/A 2.1869 in55.547 mm N/A 36600 lbf163000 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
392DW / 393C N/A 2 7/16 in61.913 mm N/A 4.4680 in113.487 mm N/A 2.8750 in73.025 mm N/A 2.3167 in58.844 mm N/A 36600 lbf163000 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
399D / 394CS N/A 2 7/16 in61.913 mm N/A 4.4680 in113.487 mm N/A 2.187 in55.55 mm N/A 2.1869 in55.547 mm N/A 38700 lbf172000 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
399D / 393C N/A 2 7/16 in61.913 mm N/A 4.4680 in113.487 mm N/A 2.187 in55.55 mm N/A 2.3167 in58.844 mm N/A 38700 lbf172000 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
399D / 393WE N/A 2 7/16 in61.913 mm N/A 4.5900 in116.586 mm N/A 2.187 in55.55 mm N/A 3.0765 in78.143 mm N/A 38700 lbf172000 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
39585D / 39520XX N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.3750 in60.325 mm N/A 2.375 in60.325 mm N/A 65300 lbf291000 N N/A 50300 lbf224000 N N/A CAD Icon (for items table)
39585D / 39521 N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.3750 in60.325 mm N/A 2.375 in60.325 mm N/A 65300 lbf291000 N N/A 50300 lbf224000 N N/A CAD Icon (for items table)
39585D / 39522 N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.3750 in60.325 mm N/A 2.875 in73.025 mm N/A 65300 lbf291000 N N/A 50300 lbf224000 N N/A CAD Icon (for items table)
39585D / 39520P N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.3750 in60.325 mm N/A 2.375 in60.325 mm N/A 65300 lbf291000 N N/A 50300 lbf224000 N N/A CAD Icon (for items table)
39585D-90071 N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.3750 in60.325 mm N/A 2.375 in60.325 mm N/A 65300 lbf291000 N N/A 50300 lbf224000 N N/A CAD Icon (for items table)
39585D-90014 N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.3750 in60.325 mm N/A 2.375 in60.325 mm N/A 65300 lbf291000 N N/A 50300 lbf224000 N N/A CAD Icon (for items table)
39585D-90015 N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.3750 in60.325 mm N/A 2.375 in60.325 mm N/A 65300 lbf291000 N N/A 50300 lbf224000 N N/A CAD Icon (for items table)
39585D-90027 N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.3750 in60.325 mm N/A 2.375 in60.325 mm N/A 65300 lbf291000 N N/A 50300 lbf224000 N N/A CAD Icon (for items table)
39585D-90051 N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.3750 in60.325 mm N/A 2.375 in60.325 mm N/A 65300 lbf291000 N N/A 50300 lbf224000 N N/A CAD Icon (for items table)
51 - 100 of 530 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »