These bearings have one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. They can be used at fixed positions on rotation shaft applications or float positions for rotating housing applications on the stationary shaft.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|---|
| M282249D / M282210 | N/A 26.8750 in682.625 mm | N/A 38.0000 in965.200 mm | N/A 13.3125 in338.138 mm | N/A 13.3124 in338.135 mm | N/A 2440000 lbf10900000 N | N/A 3340000 lbf14900000 N |
N/A
|
| LM282549D-904A6 | N/A 27.8750 in708.025 mm | N/A 36.6250 in930.275 mm | N/A 10.7500 in273.050 mm | N/A 10.7500 in273.050 mm | N/A 1810000 lbf8060000 N | N/A 2710000 lbf12000000 N |
N/A
|
| EE325296D / 325420 | N/A 29.5000 in749.300 mm | N/A 42.0000 in1066.800 mm | N/A 13.7500 in349.250 mm | N/A 14.2500 in361.950 mm | N/A 2790000 lbf12400000 N | N/A 3640000 lbf16200000 N |
N/A
|
| EE433301D / 433512 | N/A 30.0000 in762.000 mm | N/A 51.0000 in1295.400 mm | N/A 12.2500 in311.150 mm | N/A 12.25 in311.15 mm | N/A 2910000 lbf13000000 N | N/A 3410000 lbf15200000 N |
N/A
|
| LM287649D / LM287610 | N/A 36.9375 in938.213 mm | N/A 50.0000 in1270.000 mm | N/A 15.7500 in400.050 mm | N/A 15.7499 in400.047 mm | N/A 3570000 lbf15900000 N | N/A 5300000 lbf23600000 N |
N/A
|