Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
These bearings have one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. They can be used at fixed positions on rotation shaft applications or float positions for rotating housing applications on the stationary shaft.
301 - 350 of 530 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

93800DGW / 93125V N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.8750 in123.825 mm N/A 4.8749 in123.822 mm N/A 286000 lbf1270000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
93800DGW / 93125 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.8750 in123.825 mm N/A 4.8749 in123.822 mm N/A 286000 lbf1270000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
93801D / 93126 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 5.2500 in133.350 mm N/A 5.6249 in142.872 mm N/A 286000 lbf1270000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
93801D-902A6 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 5.2500 in133.350 mm N/A 5.2499 in133.347 mm N/A 286000 lbf1270000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
93801D / 93125V N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 5.2500 in133.350 mm N/A 5.2499 in133.347 mm N/A 286000 lbf1270000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
EE132081D-90045 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 3.7500 in95.250 mm N/A 3.75 in95.25 mm N/A 207000 lbf919000 N N/A 202000 lbf900000 N N/A CAD Icon (for items table)
EE132081D / 132127 N/A 8 in203.2 mm N/A 12.5625 in319.088 mm N/A 3.7500 in95.250 mm N/A 3.75 in95.25 mm N/A 207000 lbf919000 N N/A 202000 lbf900000 N N/A CAD Icon (for items table)
93800D / J93129A N/A 8 in203.2 mm N/A 12.5984 in319.999 mm N/A 4.8750 in123.825 mm N/A 4.8749 in123.822 mm N/A 286000 lbf1270000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
93800DGW / J93129A N/A 8 in203.2 mm N/A 12.5984 in319.999 mm N/A 4.8750 in123.825 mm N/A 4.8749 in123.822 mm N/A 286000 lbf1270000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
93801D / J93129A N/A 8 in203.2 mm N/A 12.5984 in319.999 mm N/A 5.2500 in133.350 mm N/A 5.2499 in133.347 mm N/A 286000 lbf1270000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
93800D / 93134 N/A 8 in203.2 mm N/A 13.4132 in340.695 mm N/A 4.8750 in123.825 mm N/A 5.4749 in139.062 mm N/A 286000 lbf1270000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
93800DGW / 93134 N/A 8 in203.2 mm N/A 13.4132 in340.695 mm N/A 4.8750 in123.825 mm N/A 5.4749 in139.062 mm N/A 286000 lbf1270000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
93801D / 93134 N/A 8 in203.2 mm N/A 13.4132 in340.695 mm N/A 5.2500 in133.350 mm N/A 5.8499 in148.587 mm N/A 286000 lbf1270000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
EE420800D / 421417 N/A 8 in203.2 mm N/A 14.1732 in359.999 mm N/A 6.0000 in152.400 mm N/A 6.2499 in158.747 mm N/A 432000 lbf1920000 N N/A 409000 lbf1820000 N N/A CAD Icon (for items table)
EE420800D-902A3 N/A 8 in203.2 mm N/A 14.3720 in365.049 mm N/A 6.0000 in152.400 mm N/A 6.2499 in158.747 mm N/A 432000 lbf1920000 N N/A 409000 lbf1820000 N N/A CAD Icon (for items table)
8976D / 8920 N/A 8.0060 in203.352 mm N/A 11.7500 in298.450 mm N/A 3.2188 in81.758 mm N/A 3.2187 in81.755 mm N/A 168000 lbf746000 N N/A 172000 lbf764000 N N/A CAD Icon (for items table)
67985D / 67919 N/A 8.1250 in206.375 mm N/A 11.0000 in279.400 mm N/A 3.4375 in87.313 mm N/A 3.4375 in87.313 mm N/A 166000 lbf738000 N N/A 197000 lbf876000 N N/A CAD Icon (for items table)
67985D-90059 N/A 8.1250 in206.375 mm N/A 11.1250 in282.575 mm N/A 3.4375 in87.313 mm N/A 3.4375 in87.313 mm N/A 166000 lbf738000 N N/A 197000 lbf876000 N N/A CAD Icon (for items table)
H242649D-902A7 N/A 8.1250 in206.375 mm N/A 13.2500 in336.550 mm N/A 7.25 in184.15 mm N/A 7.125 in180.975 mm N/A 530000 lbf2360000 N N/A 522000 lbf2320000 N N/A CAD Icon (for items table)
H242649D-902B4 N/A 8.1250 in206.375 mm N/A 13.2500 in336.550 mm N/A 7.25 in184.15 mm N/A 7.125 in180.975 mm N/A 530000 lbf2360000 N N/A 522000 lbf2320000 N N/A CAD Icon (for items table)
H242649D-902B5 N/A 8.1250 in206.375 mm N/A 13.2500 in336.550 mm N/A 7.25 in184.15 mm N/A 7.125 in180.975 mm N/A 530000 lbf2360000 N N/A 522000 lbf2320000 N N/A CAD Icon (for items table)
LM742749DW / LM742710 N/A 8.5000 in215.900 mm N/A 11.2500 in285.750 mm N/A 3.3750 in85.725 mm N/A 3.3749 in85.722 mm N/A 168000 lbf748000 N N/A 200000 lbf892000 N N/A CAD Icon (for items table)
LM742749DW / LM742714 N/A 8.5000 in215.900 mm N/A 11.3750 in288.925 mm N/A 3.3750 in85.725 mm N/A 3.3749 in85.722 mm N/A 168000 lbf748000 N N/A 200000 lbf892000 N N/A CAD Icon (for items table)
96851DW / 96140 N/A 8.5000 in215.900 mm N/A 14.000 in355.6 mm N/A 5.125 in130.175 mm N/A 4.9999 in126.997 mm N/A 297000 lbf1320000 N N/A 319000 lbf1420000 N N/A CAD Icon (for items table)
H244849D-90020 N/A 8.625 in219.075 mm N/A 14.1250 in358.775 mm N/A 7.875 in200.025 mm N/A 7.7499 in196.847 mm N/A 566000 lbf2520000 N N/A 592000 lbf2630000 N N/A CAD Icon (for items table)
H244849D / H244810XX N/A 8.625 in219.075 mm N/A 14.1250 in358.775 mm N/A 7.875 in200.025 mm N/A 7.7499 in196.847 mm N/A 566000 lbf2520000 N N/A 592000 lbf2630000 N N/A CAD Icon (for items table)
H244849D-90011 N/A 8.625 in219.075 mm N/A 14.1250 in358.775 mm N/A 7.875 in200.025 mm N/A 7.7499 in196.847 mm N/A 566000 lbf2520000 N N/A 592000 lbf2630000 N N/A CAD Icon (for items table)
H244849D-90018 N/A 8.625 in219.075 mm N/A 14.1250 in358.775 mm N/A 7.875 in200.025 mm N/A 7.7499 in196.847 mm N/A 566000 lbf2520000 N N/A 592000 lbf2630000 N N/A CAD Icon (for items table)
M244249DGW / M244210XX N/A 8.6875 in220.663 mm N/A 12.3750 in314.325 mm N/A 4.5625 in115.888 mm N/A 4.5624 in115.885 mm N/A 272000 lbf1210000 N N/A 308000 lbf1370000 N N/A CAD Icon (for items table)
M244249DGW / M244210 N/A 8.6875 in220.663 mm N/A 12.3750 in314.325 mm N/A 4.5625 in115.888 mm N/A 4.5624 in115.885 mm N/A 272000 lbf1210000 N N/A 308000 lbf1370000 N N/A CAD Icon (for items table)
M244249DW / M244210XX N/A 8.6875 in220.663 mm N/A 12.3750 in314.325 mm N/A 4.5625 in115.888 mm N/A 4.5624 in115.885 mm N/A 272000 lbf1210000 N N/A 308000 lbf1370000 N N/A CAD Icon (for items table)
M244249DXX / M244210 N/A 8.6875 in220.663 mm N/A 12.3750 in314.325 mm N/A 4.5625 in115.888 mm N/A 4.5624 in115.885 mm N/A 312000 lbf1390000 N N/A 308000 lbf1370000 N N/A CAD Icon (for items table)
M244249DXX / M244210XX N/A 8.6875 in220.663 mm N/A 12.3750 in314.325 mm N/A 4.5625 in115.888 mm N/A 4.5624 in115.885 mm N/A 312000 lbf1390000 N N/A 308000 lbf1370000 N N/A CAD Icon (for items table)
EE130887D / 131400 N/A 8.875 in225.425 mm N/A 14.000 in355.6 mm N/A 4.7500 in120.650 mm N/A 4.75 in120.65 mm N/A 312000 lbf1390000 N N/A 314000 lbf1400000 N N/A CAD Icon (for items table)
EE130888D / 131400 N/A 8.875 in225.425 mm N/A 14.000 in355.6 mm N/A 6.5000 in165.100 mm N/A 6.5 in165.1 mm N/A 312000 lbf1390000 N N/A 314000 lbf1400000 N N/A CAD Icon (for items table)
LM245149DGW / LM245110 N/A 9 in228.600 mm N/A 12.25 in311.15 mm N/A 3.7500 in95.250 mm N/A 3.75 in95.25 mm N/A 211000 lbf938000 N N/A 233000 lbf1040000 N N/A CAD Icon (for items table)
EE130904D / 131400 N/A 9 in228.600 mm N/A 14.000 in355.6 mm N/A 5.0000 in127.000 mm N/A 4.75 in120.65 mm N/A 312000 lbf1390000 N N/A 314000 lbf1400000 N N/A CAD Icon (for items table)
EE430901D / 431575 N/A 9 in228.600 mm N/A 15.7500 in400.050 mm N/A 6.3750 in161.925 mm N/A 6.2499 in158.747 mm N/A 440000 lbf1960000 N N/A 432000 lbf1920000 N N/A CAD Icon (for items table)
EE700090D-90010 N/A 9 in228.600 mm N/A 16.7500 in425.450 mm N/A 6.5000 in165.100 mm N/A 7 in177.8 mm N/A 608000 lbf2700000 N N/A 481000 lbf2140000 N N/A CAD Icon (for items table)
8576D-902B1 N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 3.6875 in93.663 mm N/A 3.6875 in93.663 mm N/A 206000 lbf918000 N N/A 240000 lbf1070000 N N/A CAD Icon (for items table)
8576D / 8522 N/A 9.25 in234.95 mm N/A 12.9380 in328.625 mm N/A 3.6875 in93.663 mm N/A 3.6875 in93.663 mm N/A 206000 lbf918000 N N/A 240000 lbf1070000 N N/A CAD Icon (for items table)
8576DW / 8522 N/A 9.25 in234.95 mm N/A 12.9380 in328.625 mm N/A 3.6875 in93.663 mm N/A 3.6875 in93.663 mm N/A 206000 lbf918000 N N/A 240000 lbf1070000 N N/A CAD Icon (for items table)
H247549D-90011 N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 8.2500 in209.550 mm N/A 8.2499 in209.547 mm N/A 694000 lbf3090000 N N/A 699000 lbf3110000 N N/A CAD Icon (for items table)
EE127094D / 127135 N/A 9.4970 in241.224 mm N/A 13.7460 in349.148 mm N/A 4.2500 in107.950 mm N/A 4.25 in107.95 mm N/A 258000 lbf1150000 N N/A 282000 lbf1250000 N N/A CAD Icon (for items table)
EE127094D / 127137 N/A 9.4970 in241.224 mm N/A 13.8125 in350.838 mm N/A 4.2500 in107.950 mm N/A 4.25 in107.95 mm N/A 258000 lbf1150000 N N/A 282000 lbf1250000 N N/A CAD Icon (for items table)
EE127094D / 127138 N/A 9.4970 in241.224 mm N/A 13.9960 in355.498 mm N/A 4.2500 in107.950 mm N/A 4.25 in107.95 mm N/A 258000 lbf1150000 N N/A 282000 lbf1250000 N N/A CAD Icon (for items table)
EE821096D-90012 N/A 9 1/2 in241.300 mm N/A 16.5000 in419.100 mm N/A 6.8750 in174.625 mm N/A 6.9999 in177.797 mm N/A 595000 lbf2650000 N N/A 537000 lbf2390000 N N/A CAD Icon (for items table)
EE127097DW / 127137 N/A 9.5070 in241.478 mm N/A 13.8125 in350.838 mm N/A 4.2500 in107.950 mm N/A 4.25 in107.95 mm N/A 258000 lbf1150000 N N/A 282000 lbf1250000 N N/A CAD Icon (for items table)
EE127097DW / 127138 N/A 9.5070 in241.478 mm N/A 13.9960 in355.498 mm N/A 4.2500 in107.950 mm N/A 4.25 in107.95 mm N/A 258000 lbf1150000 N N/A 282000 lbf1250000 N N/A CAD Icon (for items table)
EE127097DW / 127140 N/A 9.5070 in241.478 mm N/A 14.000 in355.6 mm N/A 4.2500 in107.950 mm N/A 4.25 in107.95 mm N/A 258000 lbf1150000 N N/A 282000 lbf1250000 N N/A CAD Icon (for items table)
301 - 350 of 530 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »