The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
1 - 25 of 710 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

02823D N/A 3 in76.2 mm N/A 1.5 in38.1 mm N/A
05180D N/A 1.8104 in45.984 mm N/A 0.9926 in25.212 mm N/A
05185D N/A 1.8504 in47 mm N/A 0.9926 in25.212 mm N/A
07196D N/A 1.9687 in50.005 mm N/A 1 in25.4 mm N/A
07196DC N/A 1.9687 in50.005 mm N/A 1 in25.4 mm N/A
08231D N/A 2.3125 in58.738 mm N/A 0.9688 in24.608 mm N/A
101601CD N/A 16.000 in406.4 mm N/A 3.3750 in85.725 mm N/A
107105CD N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A
109161D N/A 16.25 in412.75 mm N/A 5 in127 mm N/A
109163D N/A 16.25 in412.75 mm N/A 3.6250 in92.075 mm N/A
113171D N/A 17 in431.8 mm N/A 4.3750 in111.125 mm N/A
113171DV N/A 17 in431.8 mm N/A 4.3750 in111.125 mm N/A
114161D N/A 16.000 in406.4 mm N/A 5 in127 mm N/A
114161DC N/A 16.000 in406.4 mm N/A 5 in127 mm N/A
126149D N/A 14.9960 in380.898 mm N/A 5 in127 mm N/A
126149DC N/A 14.9960 in380.898 mm N/A 5 in127 mm N/A
126151CD N/A 15.0000 in381.000 mm N/A 5 in127 mm N/A
127136CD N/A 13.7460 in349.148 mm N/A 4 in101.6 mm N/A
127137D N/A 13.8125 in350.838 mm N/A 4 in101.6 mm N/A
127139D N/A 13.9960 in355.498 mm N/A 4 in101.6 mm N/A
128160CD N/A 16.000 in406.4 mm N/A 4.625 in117.475 mm N/A
129173CD N/A 17.2460 in438.048 mm N/A 4.75 in120.65 mm N/A
129173D N/A 17.2460 in438.048 mm N/A 4.75 in120.65 mm N/A
129175XD N/A 17.3208 in439.948 mm N/A 4.75 in120.65 mm N/A
131398D N/A 13.9744 in354.950 mm N/A 4.3288 in109.952 mm N/A
1 - 25 of 710 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »