The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
Part Number |
O.D. (D) |
Outer Ring Width (C) |
CAD |
|---|---|---|---|
| 67920CD | N/A 11.1250 in282.575 mm | N/A 3.25 in82.55 mm |
N/A
|
| 67921D | N/A 11.1250 in282.575 mm | N/A 3.5 in88.9 mm |
N/A
|
| 67921DV | N/A 11.1250 in282.575 mm | N/A 3.5 in88.9 mm |
N/A
|
| 700168D | N/A 16.7500 in425.450 mm | N/A 6.25 in158.75 mm |
N/A
|
| 700168DC | N/A 16.7500 in425.450 mm | N/A 6.25 in158.75 mm |
N/A
|
| 700177DS | N/A 17.7500 in450.850 mm | N/A 6.25 in158.75 mm |
N/A
|
| 71751D | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm |
N/A
|
| 71751DC | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm |
N/A
|
| 722186CD | N/A 18.5000 in469.900 mm | N/A 5.875 in149.225 mm |
N/A
|
| 724196CD | N/A 19.5000 in495.300 mm | N/A 5.75 in146.05 mm |
N/A
|
| 72488D | N/A 4.8750 in123.825 mm | N/A 2.1875 in55.563 mm |
N/A
|
| 72500D | N/A 5 in127 mm | N/A 2.2450 in57.023 mm |
N/A
|
| 736239D | N/A 23.9970 in609.524 mm | N/A 5.25 in133.350 mm |
N/A
|
| 736239DC | N/A 23.9970 in609.524 mm | N/A 5.25 in133.350 mm |
N/A
|
| 737261CD | N/A 26.0000 in660.400 mm | N/A 5.4375 in138.113 mm |
N/A
|
| 737261D | N/A 26.0000 in660.400 mm | N/A 5.4375 in138.113 mm |
N/A
|
| 737261DC | N/A 26.0000 in660.400 mm | N/A 5.4375 in138.113 mm |
N/A
|
| 73876CD | N/A 8.75 in222.250 mm | N/A 2.125 in53.975 mm |
N/A
|
| 742D | N/A 6.1250 in155.575 mm | N/A 3.3750 in85.725 mm |
N/A
|
| 742DC | N/A 6.1250 in155.575 mm | N/A 3.3750 in85.725 mm |
N/A
|
| 743321CD | N/A 32.0000 in812.8 mm | N/A 5.75 in146.05 mm |
N/A
|
| 74849XD | N/A 8.5000 in215.900 mm | N/A 3.1875 in80.963 mm |
N/A
|
| 74851CD | N/A 8.5000 in215.900 mm | N/A 3.1875 in80.963 mm |
N/A
|
| 74851XD | N/A 8.5000 in215.900 mm | N/A 3.1875 in80.963 mm |
N/A
|
| 749335CD | N/A 33.6584 in854.923 mm | N/A 5.3504 in135.9 mm |
N/A
|