The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
401 - 425 of 710 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

DX317821 N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A
DX334372 N/A 21.5000 in546.100 mm N/A 4.625 in117.475 mm N/A
DX351408 N/A 15.5 in393.7 mm N/A 3.25 in82.55 mm N/A
DX352290 N/A 24.0000 in609.600 mm N/A 4.875 in123.825 mm N/A
DX371163 N/A 18.5000 in469.900 mm N/A 6.000 in152.4 mm N/A
DX458852 N/A 14.000 in355.6 mm N/A 4.3750 in111.125 mm N/A
DX608606 N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A
DX652320 N/A 23.2500 in590.550 mm N/A 7.6250 in193.675 mm N/A
DX653686 N/A 16.000 in406.4 mm N/A 5.1250 in130.175 mm N/A
DX712406 N/A 21.5000 in546.100 mm N/A 5.8125 in147.638 mm N/A
DX748779 N/A 20.6250 in523.875 mm N/A 6.6875 in169.863 mm N/A
DX833475 N/A 17 in431.8 mm N/A 4.3750 in111.125 mm N/A
DX844549 N/A 15.1250 in384.175 mm N/A 7.6250 in193.675 mm N/A
DX844558 N/A 16.000 in406.4 mm N/A 8.0000 in203.200 mm N/A
DX862300 N/A 16.6250 in422.275 mm N/A 5.5 in139.7 mm N/A
DX878596 N/A 16.6250 in422.275 mm N/A 5.3750 in136.525 mm N/A
DX894223 N/A 15.0000 in381.000 mm N/A 4.875 in123.825 mm N/A
DX908284 N/A 20.2500 in514.350 mm N/A 5.5 in139.7 mm N/A
DX979640 N/A 12.5000 in317.500 mm N/A 4.3750 in111.125 mm N/A
DX985046 N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A
H127715XD N/A 9.0501 in229.873 mm N/A 6.2992 in160 mm N/A
H230822XD N/A 10.25 in260.350 mm N/A 6.75 in171.450 mm N/A
H232214YD N/A 10.3120 in261.925 mm N/A 5.875 in149.225 mm N/A
H235118YD N/A 11.4370 in290.500 mm N/A 6.5 in165.1 mm N/A
H238116YD N/A 12.5620 in319.075 mm N/A 7.3750 in187.325 mm N/A
401 - 425 of 710 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »