Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
51 - 100 of 710 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

192201CD N/A 20.0000 in508.000 mm N/A 3.5 in88.9 mm N/A CAD Icon (for items table)
211301XD N/A 13.0000 in330.200 mm N/A 3.875 in98.425 mm N/A CAD Icon (for items table)
21226D N/A 2.25 in57.15 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
221576CD N/A 15.7500 in400.050 mm N/A 4.25 in107.95 mm N/A CAD Icon (for items table)
222127CD N/A 12.6250 in320.675 mm N/A 5.4375 in138.113 mm N/A CAD Icon (for items table)
22325D N/A 3.2500 in82.550 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
224205D N/A 20.5000 in520.700 mm N/A 6.5 in165.1 mm N/A CAD Icon (for items table)
224205DC N/A 20.5000 in520.700 mm N/A 6.5 in165.1 mm N/A CAD Icon (for items table)
231976CD N/A 19.7500 in501.650 mm N/A 4.25 in107.95 mm N/A CAD Icon (for items table)
232026D N/A 20.2500 in514.350 mm N/A 4.25 in107.95 mm N/A CAD Icon (for items table)
234213CD N/A 21.25 in539.75 mm N/A 4 in101.6 mm N/A CAD Icon (for items table)
234216D N/A 21.5000 in546.100 mm N/A 4.625 in117.475 mm N/A CAD Icon (for items table)
234216DC N/A 21.5000 in546.100 mm N/A 4.625 in117.475 mm N/A CAD Icon (for items table)
234221D N/A 22.0000 in558.800 mm N/A 4.125 in104.775 mm N/A CAD Icon (for items table)
234221DC N/A 22.0000 in558.800 mm N/A 4.125 in104.775 mm N/A CAD Icon (for items table)
239225D N/A 22.5000 in571.500 mm N/A 4.75 in120.65 mm N/A CAD Icon (for items table)
239226XD N/A 22.5000 in571.500 mm N/A 4.75 in120.65 mm N/A CAD Icon (for items table)
239228XD N/A 22.5000 in571.500 mm N/A 4.625 in117.475 mm N/A CAD Icon (for items table)
242376D N/A 23.7500 in603.250 mm N/A 3.875 in98.425 mm N/A CAD Icon (for items table)
242377CD N/A 23.7500 in603.250 mm N/A 4.125 in104.775 mm N/A CAD Icon (for items table)
24262D N/A 2.6150 in66.421 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
243251CD N/A 24.9950 in634.873 mm N/A 5.6250 in142.875 mm N/A CAD Icon (for items table)
243251D N/A 24.9950 in634.873 mm N/A 5.6250 in142.875 mm N/A CAD Icon (for items table)
243251DC N/A 24.9950 in634.873 mm N/A 5.6250 in142.875 mm N/A CAD Icon (for items table)
244236CD N/A 23.5000 in596.900 mm N/A 4.75 in120.65 mm N/A CAD Icon (for items table)
24720D N/A 3 in76.2 mm N/A 1.5625 in39.688 mm N/A CAD Icon (for items table)
24720DC N/A 3 in76.2 mm N/A 1.5625 in39.688 mm N/A CAD Icon (for items table)
24720XD N/A 3 in76.2 mm N/A 1.5625 in39.688 mm N/A CAD Icon (for items table)
2523D N/A 2.7500 in69.850 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
2524YD N/A 2.7500 in69.850 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
25289D N/A 2.8750 in73.025 mm N/A 1.3985 in35.522 mm N/A CAD Icon (for items table)
25520D N/A 3.2650 in82.931 mm N/A 1.8750 in47.625 mm N/A CAD Icon (for items table)
25520DC N/A 3.2650 in82.931 mm N/A 1.8750 in47.625 mm N/A CAD Icon (for items table)
26282D N/A 2.8125 in71.438 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
26284D N/A 2.8336 in71.973 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
275156CD N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A CAD Icon (for items table)
275156D N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A CAD Icon (for items table)
275156DC N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A CAD Icon (for items table)
275161D N/A 16.000 in406.4 mm N/A 4.25 in107.95 mm N/A CAD Icon (for items table)
275161DC N/A 16.000 in406.4 mm N/A 4.25 in107.95 mm N/A CAD Icon (for items table)
27620DA N/A 4.9375 in125.413 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
27820D N/A 3.1510 in80.035 mm N/A 1.7700 in44.958 mm N/A CAD Icon (for items table)
281201D N/A 12.000 in304.8 mm N/A 3.875 in98.425 mm N/A CAD Icon (for items table)
281201DC N/A 12.000 in304.8 mm N/A 3.875 in98.425 mm N/A CAD Icon (for items table)
28314D N/A 3.1510 in80.035 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
28314XD N/A 3.1510 in80.035 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
28318D N/A 3.1510 in80.035 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
28318DC N/A 3.1510 in80.035 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
285228D N/A 22.6250 in574.675 mm N/A 4.1875 in106.363 mm N/A CAD Icon (for items table)
285228DC N/A 22.6250 in574.675 mm N/A 4.1875 in106.363 mm N/A CAD Icon (for items table)
51 - 100 of 710 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »