The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
Part Number |
O.D. (D) |
Outer Ring Width (C) |
CAD |
|---|---|---|---|
| HM855419D | N/A 20.0000 in508.000 mm | N/A 5 in127 mm |
N/A
|
| HM921310D | N/A 7.479 in189.967 mm | N/A 2.130 in54.102 mm |
N/A
|
| HM921310DV | N/A 7.479 in189.967 mm | N/A 2.130 in54.102 mm |
N/A
|
| HM926710CD | N/A 9.0000 in228.600 mm | N/A 3.3125 in84.138 mm |
N/A
|
| HM926710D | N/A 9.0000 in228.600 mm | N/A 3.3125 in84.138 mm |
N/A
|
| HM926710DC | N/A 9.0000 in228.600 mm | N/A 3.3125 in84.138 mm |
N/A
|
| K110108 | N/A 12.25 in311.15 mm | N/A 6.25 in158.75 mm |
N/A
|
| K326068 | N/A 10.25 in260.350 mm | N/A 5.25 in133.350 mm |
N/A
|
| K444677 | N/A 10.25 in260.350 mm | N/A 5.5 in139.7 mm |
N/A
|
| K518331 | N/A 4.7239 in119.987 mm | N/A 1.9644 in49.896 mm |
N/A
|
| L116110D | N/A 4.5625 in115.888 mm | N/A 1.5626 in39.69 mm |
N/A
|
| L116110DC | N/A 4.5625 in115.888 mm | N/A 1.5626 in39.69 mm |
N/A
|
| L116112DE | N/A 4.6250 in117.475 mm | N/A 2.125 in53.975 mm |
N/A
|
| L163110CD | N/A 17.5 in444.5 mm | N/A 4.3750 in111.125 mm |
N/A
|
| L217810D | N/A 4.8750 in123.825 mm | N/A 1.6875 in42.863 mm |
N/A
|
| L217810DC | N/A 4.8750 in123.825 mm | N/A 1.6875 in42.863 mm |
N/A
|
| L217810DE | N/A 4.8750 in123.825 mm | N/A 2.125 in53.975 mm |
N/A
|
| L225812D | N/A 6.6919 in169.974 mm | N/A 1.9375 in49.213 mm |
N/A
|
| L281110CD | N/A 32.0000 in812.8 mm | N/A 6.25 in158.75 mm |
N/A
|
| L305610D | N/A 3.1875 in80.963 mm | N/A 1.375 in34.925 mm |
N/A
|
| L305613DE | N/A 3.2810 in83.337 mm | N/A 1.8750 in47.625 mm |
N/A
|
| L319210D | N/A 5.1250 in130.175 mm | N/A 1.5625 in39.688 mm |
N/A
|
| L327210D | N/A 6.9688 in177.008 mm | N/A 1.8750 in47.625 mm |
N/A
|
| L327210DC | N/A 6.9688 in177.008 mm | N/A 1.8750 in47.625 mm |
N/A
|
| L357010CD | N/A 15.5 in393.7 mm | N/A 3.25 in82.55 mm |
N/A
|